Part Number |
Description |
Outside Diameter |
Material |
CAD |
---|---|---|---|---|
![]() | ||||
69790405365 | Description N/A 1180 CVR/GRID ASSY HORIZ IN | Outside Diameter N/A 24.800 in629.92 mm | Material N/A Aluminum and Alloy Steel | CAD N/A |
69790405364 | Description N/A 1170 CVR/GRID ASSY HORIZ IN | Outside Diameter N/A 22.300 in566.42 mm | Material N/A Aluminum and Alloy Steel | CAD N/A |
69790405363 | Description N/A 1160 CVR/GRID ASSY HORIZ IN | Outside Diameter N/A 19.740 in501.40 mm | Material N/A Aluminum and Alloy Steel | CAD N/A |
69790405362 | Description N/A 1150 CVR/GRID ASSY HORIZ IN | Outside Diameter N/A 17.840 in453.14 mm | Material N/A Aluminum and Alloy Steel | CAD N/A |
69790405361 | Description N/A 1140 CVR/GRID ASSY HORIZ IN | Outside Diameter N/A 15.130 in384.30 mm | Material N/A Aluminum and Alloy Steel |
CAD
N/A ![]() |
69790405360 | Description N/A 1130 CVR/GRID ASSY HORIZ IN | Outside Diameter N/A 13.630 in346.20 mm | Material N/A Aluminum and Alloy Steel |
CAD
N/A ![]() |
69790405359 | Description N/A 1120 CVR/GRID ASSY HORIZ IN | Outside Diameter N/A 12.130 in308.10 mm | Material N/A Aluminum and Alloy Steel |
CAD
N/A ![]() |
69790405358 | Description N/A 1110 CVR/GRID ASSY HORIZ IN | Outside Diameter N/A 10.630 in270.00 mm | Material N/A Aluminum and Alloy Steel |
CAD
N/A ![]() |
69790405357 | Description N/A 1100 CVR/GRID ASSY HORIZ IN | Outside Diameter N/A 9.880 in250.95 mm | Material N/A Aluminum and Alloy Steel | CAD N/A |
69790405355 | Description N/A 1080 CVR/GRID ASSY HORIZ IN | Outside Diameter N/A 7.630 in193.80 mm | Material N/A Aluminum and Alloy Steel |
CAD
N/A ![]() |
69790405356 | Description N/A 1090 CVR/GRID ASSY HORIZ IN | Outside Diameter N/A 7.630 in193.80 mm | Material N/A Aluminum and Alloy Steel |
CAD
N/A ![]() |
69790405354 | Description N/A 1070 CVR/GRID ASSY HORIZ IN | Outside Diameter N/A 6.380 in162.05 mm | Material N/A Aluminum and Alloy Steel |
CAD
N/A ![]() |
69790405353 | Description N/A 1060 CVR/GRID ASSY HORIZ IN | Outside Diameter N/A 5.940 in150.88 mm | Material N/A Aluminum and Alloy Steel |
CAD
N/A ![]() |
69790405352 | Description N/A 1050 CVR/GRID ASSY HORIZ IN | Outside Diameter N/A 5.440 in138.18 mm | Material N/A Aluminum and Alloy Steel |
CAD
N/A ![]() |
69790405351 | Description N/A 1040 CVR/GRID ASSY HORIZ IN | Outside Diameter N/A 4.630 in117.60 mm | Material N/A Aluminum and Alloy Steel |
CAD
N/A ![]() |
69790405350 | Description N/A 1030 CVR/GRID ASSY HORIZ IN | Outside Diameter N/A 4.380 in111.25 mm | Material N/A Aluminum and Alloy Steel |
CAD
N/A ![]() |
69790405349 | Description N/A 1020 CVR/GRID ASSY HORIZ IN | Outside Diameter N/A 4.000 in101.60 mm | Material N/A Aluminum and Alloy Steel |
CAD
N/A ![]() |