Batch CAD Cart (0)
  • Cart is empty
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Height

Depth

Width

Outside Diameter

Material

Weight

CAD

Sort by
N/A 1020 CVR SET 2PC HORZ METRIC N/A 4.000 in N/A 2.630 in N/A 4.000 in N/A 4.000 in101.60 mm N/A Aluminum N/A 1.25 lb N/A
N/A 1030 CVR SET 2PC HORZ METRIC N/A 4.380 in N/A 2.690 in N/A 4.380 in N/A 4.380 in111.25 mm N/A Aluminum N/A 1.88 lb N/A CAD
N/A 1040 CVR SET 2PC HORZ METRIC N/A 4.630 in N/A 2.750 in N/A 4.630 in N/A 4.630 in117.60 mm N/A Aluminum N/A 1.98 lb N/A
N/A 1050 CVR SET 2PC HORIZ METRIC N/A 5.440 in N/A 3.130 in N/A 5.440 in N/A 5.440 in138.18 mm N/A Aluminum N/A 2.50 lb N/A
N/A 1060 CVR SET 2PC HORIZ METRIC N/A 5.940 in N/A 3.630 in N/A 5.940 in N/A 5.940 in150.88 mm N/A Aluminum N/A 3.50 lb N/A
N/A 1070 CVR SET 2PS HORIZ METRIC N/A 6.38 in N/A 3.750 in N/A 6.380 in N/A 6.380 in162.05 mm N/A Aluminum N/A 4.25 lb N/A
N/A 1090 CVR SET 2PC HORIZ METRIC N/A 7.630 in N/A 4.810 in N/A 7.630 in N/A 7.630 in193.80 mm N/A Aluminum N/A 7.86 lb N/A CAD
N/A 1080 CVR SET 2PC HORIZ METRIC N/A 7.630 in N/A 4.560 in N/A 7.630 in N/A 7.630 in193.80 mm N/A Aluminum N/A 8.75 lb N/A
N/A 1100 CVR SET 2PC HORIZ METRIC N/A 9.880 in N/A 6.130 in N/A 9.880 in N/A 9.880 in250.95 mm N/A Aluminum N/A 11.00 lb N/A
N/A 1110 CVR SET 2PC HORIZ METRIC N/A 10.630 in N/A 6.360 in N/A 10.630 in N/A 10.630 in270.00 mm N/A Aluminum N/A 13.50 lb N/A
N/A 1120 CVR SET 2PC HORIZ METRIC N/A 12.130 in N/A 7.550 in N/A 12.130 in N/A 12.130 in308.10 mm N/A Aluminum N/A 20.75 lb N/A CAD
N/A 1140 CVR SET 2PC HORIZ METRIC N/A 15.130 in N/A 7.920 in N/A 15.130 in N/A 15.130 in384.30 mm N/A Aluminum N/A 27.20 lb N/A
N/A 1150 CVR SET 2PC HORIZ METRIC N/A 17.840 in N/A 8.420 in N/A 17.840 in N/A 17.840 in453.14 mm N/A Aluminum N/A 56.00 lb N/A
N/A 1160 CVR SET 2PC HORIZ METRIC N/A 19.740 in N/A 10.430 in N/A 19.740 in N/A 19.740 in501.40 mm N/A Aluminum N/A 57.00 lb N/A
N/A 1170 CVR SET 2PC HORIZ METRIC N/A 22.300 in N/A 11.850 in N/A 22.300 in N/A 22.300 in566.42 mm N/A Aluminum N/A 81.00 lb N/A
N/A 1180 CVR SET 2PC HORIZ METRIC N/A 24.800 in N/A 12.240 in N/A 24.800 in N/A 24.800 in629.92 mm N/A Aluminum N/A 89.75 lb N/A CAD
N/A 1130 CVR SET 2PC HORIZ METRIC N/A 13.630 in N/A 7.690 in N/A 13.630 in N/A 13.630 in346.20 mm N/A Aluminum N/A 203.25 lb N/A
1 - 17 of 17 | Results Per Page | View | Unit of Measure
1