Part Number |
Description |
Bore Size |
Lovejoy® Grid Coupling Size |
Height |
Width |
Length thru Bore |
Dimension HD |
CAD |
---|---|---|---|---|---|---|---|---|
69790405780 | Description N/A 1020 HUB 14MM 5X2.3MM KW | Bore Size N/A 14.00 mm | Lovejoy® Grid Coupling Size N/A 1020 | Height N/A 1.560 in | Width N/A 1.560 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.560 in39.70 mm | CAD N/A |
69790405781 | Description N/A 1020 HUB 15MM 5X2.3MM KW | Bore Size N/A 15 mm | Lovejoy® Grid Coupling Size N/A 1020 | Height N/A 1.560 in | Width N/A 1.560 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.560 in39.70 mm | CAD N/A |
69790405782 | Description N/A 1020 HUB 16MM 5X2.3MM KW | Bore Size N/A 16.00 mm | Lovejoy® Grid Coupling Size N/A 1020 | Height N/A 1.560 in | Width N/A 1.560 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.560 in39.70 mm | CAD N/A |
69790405783 | Description N/A 1020 HUB 19MM 6X2.8MM KW | Bore Size N/A 19.00 mm | Lovejoy® Grid Coupling Size N/A 1020 | Height N/A 1.560 in | Width N/A 1.560 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.560 in39.70 mm | CAD N/A |
69790405788 | Description N/A 1030 HUB 19MM 6X2.8MM KW | Bore Size N/A 19.00 mm | Lovejoy® Grid Coupling Size N/A 1030 | Height N/A 1.940 in | Width N/A 1.940 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.940 in49.20 mm | CAD N/A |
69790405789 | Description N/A 1030 HUB 20MM 6X2.8MM KW | Bore Size N/A 20.00 mm | Lovejoy® Grid Coupling Size N/A 1030 | Height N/A 1.940 in | Width N/A 1.940 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.940 in49.20 mm | CAD N/A |
69790405784 | Description N/A 1020 HUB 20MM 6X2.8MM KW | Bore Size N/A 20.00 mm | Lovejoy® Grid Coupling Size N/A 1020 | Height N/A 1.560 in | Width N/A 1.560 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.560 in39.70 mm | CAD N/A |
69790405785 | Description N/A 1020 HUB 22MM 6X2.8MM KW | Bore Size N/A 22.00 mm | Lovejoy® Grid Coupling Size N/A 1020 | Height N/A 1.560 in | Width N/A 1.560 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.560 in39.70 mm | CAD N/A |
69790405790 | Description N/A 1030 HUB 22MM 6X2.8MM KW | Bore Size N/A 22.00 mm | Lovejoy® Grid Coupling Size N/A 1030 | Height N/A 1.940 in | Width N/A 1.940 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.940 in49.20 mm | CAD N/A |
69790405791 | Description N/A 1030 HUB 24MM 8X3.3MM KW | Bore Size N/A 24.00 mm | Lovejoy® Grid Coupling Size N/A 1030 | Height N/A 1.940 in | Width N/A 1.940 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.940 in49.20 mm | CAD N/A |
69790405786 | Description N/A 1020 HUB 24MM 8X3.3MM KW | Bore Size N/A 24.00 mm | Lovejoy® Grid Coupling Size N/A 1020 | Height N/A 1.560 in | Width N/A 1.560 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.560 in39.70 mm | CAD N/A |
69790405797 | Description N/A 1040 HUB 24MM 8X3.3MM KW | Bore Size N/A 24.00 mm | Lovejoy® Grid Coupling Size N/A 1040 | Height N/A 2.250 in | Width N/A 2.250 in | Length thru Bore N/A 2.000 in50.80 mm | Dimension HD N/A 2.250 in57.20 mm | CAD N/A |
69790405798 | Description N/A 1040 HUB 25MM 8X3.3MM KW | Bore Size N/A 25.00 mm | Lovejoy® Grid Coupling Size N/A 1040 | Height N/A 2.250 in | Width N/A 2.250 in | Length thru Bore N/A 2.000 in50.80 mm | Dimension HD N/A 2.250 in57.20 mm | CAD N/A |
69790405787 | Description N/A 1020 HUB 25MM 8X3.3MM KW | Bore Size N/A 25.00 mm | Lovejoy® Grid Coupling Size N/A 1020 | Height N/A 1.560 in | Width N/A 1.560 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.560 in39.70 mm | CAD N/A |
69790405792 | Description N/A 1030 HUB 25MM 8X3.3MM KW | Bore Size N/A 25.00 mm | Lovejoy® Grid Coupling Size N/A 1030 | Height N/A 1.940 in | Width N/A 1.940 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.940 in49.20 mm | CAD N/A |
69790405793 | Description N/A 1030 HUB 28MM 8X3.3MM KW | Bore Size N/A 28.00 mm | Lovejoy® Grid Coupling Size N/A 1030 | Height N/A 1.940 in | Width N/A 1.940 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.940 in49.20 mm | CAD N/A |
69790405799 | Description N/A 1040 HUB 28MM 8X3.3MM KW | Bore Size N/A 28.00 mm | Lovejoy® Grid Coupling Size N/A 1040 | Height N/A 2.250 in | Width N/A 2.250 in | Length thru Bore N/A 2.000 in50.80 mm | Dimension HD N/A 2.250 in57.20 mm | CAD N/A |
69790405805 | Description N/A 1050 HUB 28MM 8X3.3MM KW | Bore Size N/A 28.00 mm | Lovejoy® Grid Coupling Size N/A 1050 | Height N/A 2.630 in | Width N/A 2.630 in | Length thru Bore N/A 2.380 in60.45 mm | Dimension HD N/A 2.630 in66.70 mm | CAD N/A |
69790405806 | Description N/A 1050 HUB 30MM 8X3.3MM KW | Bore Size N/A 30.00 mm | Lovejoy® Grid Coupling Size N/A 1050 | Height N/A 2.630 in | Width N/A 2.630 in | Length thru Bore N/A 2.380 in60.45 mm | Dimension HD N/A 2.630 in66.70 mm | CAD N/A |
69790405800 | Description N/A 1040 HUB 30MM 8X3.3MM KW | Bore Size N/A 30.00 mm | Lovejoy® Grid Coupling Size N/A 1040 | Height N/A 2.250 in | Width N/A 2.250 in | Length thru Bore N/A 2.000 in50.80 mm | Dimension HD N/A 2.250 in57.20 mm | CAD N/A |
69790405794 | Description N/A 1030 HUB 30MM 8X3.3MM KW | Bore Size N/A 30.00 mm | Lovejoy® Grid Coupling Size N/A 1030 | Height N/A 1.940 in | Width N/A 1.940 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.940 in49.20 mm | CAD N/A |
69790405795 | Description N/A 1030 HUB 32MM 10X3.3MM KW | Bore Size N/A 32.00 mm | Lovejoy® Grid Coupling Size N/A 1030 | Height N/A 1.940 in | Width N/A 1.940 in | Length thru Bore N/A 1.880 in47.75 mm | Dimension HD N/A 1.940 in49.20 mm | CAD N/A |
69790405801 | Description N/A 1040 HUB 32MM 10X3.3MM KW | Bore Size N/A 32.00 mm | Lovejoy® Grid Coupling Size N/A 1040 | Height N/A 2.250 in | Width N/A 2.250 in | Length thru Bore N/A 2.000 in50.80 mm | Dimension HD N/A 2.250 in57.20 mm | CAD N/A |
69790405807 | Description N/A 1050 HUB 32MM 10X3.3MM KW | Bore Size N/A 32.00 mm | Lovejoy® Grid Coupling Size N/A 1050 | Height N/A 2.630 in | Width N/A 2.630 in | Length thru Bore N/A 2.380 in60.45 mm | Dimension HD N/A 2.630 in66.70 mm | CAD N/A |
69790411865 | Description N/A 1060 HUB 32MM 10X3.3MM KW | Bore Size N/A 32.00 mm | Lovejoy® Grid Coupling Size N/A 1060 | Height N/A 3.00 in | Width N/A 3.000 in | Length thru Bore N/A 2.380 in60.45 mm | Dimension HD N/A 3.000 in76.20 mm | CAD N/A |