Batch CAD Cart (0)
  • Cart is empty
    Lovejoy is pleased to be able to provide quality grid couplings covering a large number of industry standard sizes and lengths. The Lovejoy grid style coupling has proven itself in performance and popularity over a wide range of applications.

    Lovejoy’s grid style coupling design has demonstrated its ability to dampen vibration by as much as 30% and can cushion shock loads that could cause damage to both the driving and driven equipment. The tapered grid spring design absorbs impact energy by spreading the energy out over the full length of the grid spring thus reducing the magnitude of the torque spikes.

    The Lovejoy design uses a curved hub tooth profile which creates a progressive contact with the flexible grid spring as the application torque increases. This feature provides a more effective and efficient transmission of power in properly aligned couplings.

    Lovejoy’s versatile design of industry standard hubs and grid springs for both horizontal and vertical cover styles allow Lovejoy couplings to be interchangeable with other industry standard grid couplings and components.

    Proper grid coupling installation and maintenance can add to a longer coupling life. Grid spring replacement is simple and can be performed at a fraction of the cost and time of a complete coupling.
    The Lovejoy Grid coupling is an ideal coupling for applications where excellent performance is desired and additional requirements for vibration dampening may exist. The Horizontal Split Cover design is recommended in applications where there may be some constraints on the diameter of the coupling. The vertical design is recommended for applications where higher speed is one of the requirements.
Features
  • Designed for ease of maintenance and grid spring replacement
  • High tensile grid springs ensure superior coupling performance and longer coupling life
  • Split covers allow for easy access to grid springs
  • Interchangeable with industry standard grid couplings
26 - 50 of 59 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Bore Size (mm)

Lovejoy® Grid Coupling Size

Part Number

Description 

Bore Size

Lovejoy® Grid Coupling Size

Height

Width

Length thru Bore

Dimension HD

CAD

N/A 1050-HUB-28MMH7-8X3.3MMKW N/A 28.00 mm N/A 1050 N/A 2.630 in N/A 2.630 in N/A 2.380 in60.45 mm N/A 2.630 in66.70 mm N/A
N/A 1050-HUB-30MMH7-8X3.3MMKW N/A 30.00 mm N/A 1050 N/A 2.630 in N/A 2.630 in N/A 2.380 in60.45 mm N/A 2.630 in66.70 mm N/A
N/A 1050-HUB-32MMH7-10X3.3MMKW N/A 32.00 mm N/A 1050 N/A 2.630 in N/A 2.630 in N/A 2.380 in60.45 mm N/A 2.630 in66.70 mm N/A
N/A 1050-HUB-35MMH7-10X3.3MMKW N/A 35.00 mm N/A 1050 N/A 2.630 in N/A 2.630 in N/A 2.380 in60.45 mm N/A 2.630 in66.70 mm N/A
N/A 1050-HUB-38MMH7-10X3.3MMKW N/A 38.00 mm N/A 1050 N/A 2.630 in N/A 2.630 in N/A 2.380 in60.45 mm N/A 2.630 in66.70 mm N/A
N/A 1050-HUB-42MMH7-12X3.3MMKW N/A 42 mm N/A 1050 N/A 2.630 in N/A 2.630 in N/A 2.380 in60.45 mm N/A 2.630 in66.70 mm N/A
N/A 1050-HUB-48MMH7-14X3.8MMKW N/A 48.00 mm N/A 1050 N/A 2.630 in N/A 2.630 in N/A 2.380 in60.45 mm N/A 2.630 in66.70 mm N/A
N/A 1060-HUB-32MMH7-10X3.3MMKW N/A 32.00 mm N/A 1060 N/A 3.00 in N/A 3.000 in N/A 2.380 in60.45 mm N/A 3.000 in76.20 mm N/A
N/A 1060-HUB-35MMH7-10X3.3MMKW N/A 35.00 mm N/A 1060 N/A 3.00 in N/A 3.000 in N/A 2.380 in60.45 mm N/A 3.000 in76.20 mm N/A
N/A 1060-HUB-38MMH7-10X3.3MMKW N/A 38.00 mm N/A 1060 N/A 3.00 in N/A 3.000 in N/A 2.380 in60.45 mm N/A 3.000 in76.20 mm N/A
N/A 1060-HUB-42MMH7-12X3.3MMKW N/A 42 mm N/A 1060 N/A 3.00 in N/A 3.000 in N/A 2.380 in60.45 mm N/A 3.000 in76.20 mm N/A
N/A 1060-HUB-48MMH7-14X3.8MMKW N/A 48.00 mm N/A 1060 N/A 3.00 in N/A 3.000 in N/A 2.380 in60.45 mm N/A 3.000 in76.20 mm N/A
N/A 1060-HUB-55MMH7-16X4.3MMKW N/A 55.00 mm N/A 1060 N/A 3.00 in N/A 3.000 in N/A 2.380 in60.45 mm N/A 3.000 in76.20 mm N/A
N/A 1070-HUB-35MMH7-10X3.3MMKW N/A 35.00 mm N/A 1070 N/A 3.440 in N/A 3.440 in N/A 3.000 in76.20 mm N/A 3.440 in87.30 mm N/A
N/A 1070-HUB-38MMH7-10X3.3MMKW N/A 38.00 mm N/A 1070 N/A 3.440 in N/A 3.440 in N/A 3.000 in76.20 mm N/A 3.440 in87.30 mm N/A
N/A 1070-HUB-42MMH7-12X3.3MMKW N/A 42 mm N/A 1070 N/A 3.440 in N/A 3.440 in N/A 3.000 in76.20 mm N/A 3.440 in87.30 mm N/A
N/A 1070-HUB-48MMH7-14X3.8MMKW N/A 48.00 mm N/A 1070 N/A 3.440 in N/A 3.440 in N/A 3.000 in76.20 mm N/A 3.440 in87.30 mm N/A
N/A 1070-HUB-55MMH7-16X4.3MMKW N/A 55.00 mm N/A 1070 N/A 3.440 in N/A 3.440 in N/A 3.000 in76.20 mm N/A 3.440 in87.30 mm N/A
N/A 1070-HUB-60MMH7-18X4.4MMKW N/A 60.00 mm N/A 1070 N/A 3.440 in N/A 3.440 in N/A 3.000 in76.20 mm N/A 3.440 in87.30 mm N/A
N/A 1080-HUB-38MMH7-10X3.3MMKW N/A 38.00 mm N/A 1080 N/A 4.13 in N/A 4.130 in N/A 3.50 in88.90 mm N/A 4.130 in104.90 mm N/A
N/A 1080-HUB-42MMH7-12X3.3MMKW N/A 42 mm N/A 1080 N/A 4.13 in N/A 4.130 in N/A 3.50 in88.90 mm N/A 4.130 in104.90 mm N/A
N/A 1080-HUB-48MMH7-14X3.8MMKW N/A 48.00 mm N/A 1080 N/A 4.13 in N/A 4.130 in N/A 3.50 in88.90 mm N/A 4.130 in104.90 mm N/A
N/A 1080-HUB-55MMH7-16X4.3MMKW N/A 55.00 mm N/A 1080 N/A 4.13 in N/A 4.130 in N/A 3.50 in88.90 mm N/A 4.130 in104.90 mm N/A
N/A 1080-HUB-60MMH7-18X4.4MMKW N/A 60.00 mm N/A 1080 N/A 4.13 in N/A 4.130 in N/A 3.50 in88.90 mm N/A 4.130 in104.90 mm N/A
N/A 1080-HUB-70MMH7-20X4.9MMKW N/A 70.00 mm N/A 1080 N/A 4.13 in N/A 4.130 in N/A 3.50 in88.90 mm N/A 4.130 in104.90 mm N/A
26 - 50 of 59 | Results Per Page | View | Unit of Measure
1 2 3