Batch CAD Cart (0)
  • Cart is empty
  • The Cover/Grid Assembly includes all components of the coupling except the hubs and spacers.
  • The terms "Inch" and "Metric" refer to the hardware (bolts, etc.).
  • The "Cover Set" contains the parts of the Cover/Grid Assembly without the grid spring.
  • The "Seal Kit" contains the rubber seals, gasket(s), and lube plugs.
  • "Cover Hardware" includes the fasteners that hold the cover together.
  • Grease packets are included with all Cover Sets and Cover/Grid Assemblies thru coupling size 1090.
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 

Part Number

Description 

Height

Depth

Width

Outside Diameter

Material

Weight

CAD

Sort by
N/A 1020 GRID ONLY N/A 2.250 in N/A 1.690 in N/A 2.250 in N/A 2.250 in57.15 mm N/A Alloy Steel N/A 0.17 lb N/A CAD
N/A 1030 GRID ONLY N/A 2.630 in N/A 1.750 in N/A 2.630 in N/A 2.630 in66.80 mm N/A Alloy Steel N/A 0.26 lb N/A CAD
N/A 1040 GRID ONLY N/A 2.940 in N/A 1.810 in N/A 2.940 in N/A 2.940 in74.68 mm N/A Alloy Steel N/A 0.30 lb N/A CAD
N/A 1050 GRID ONLY N/A 3.560 in N/A 2.190 in N/A 3.560 in N/A 3.560 in90.42 mm N/A Alloy Steel N/A 0.72 lb N/A CAD
N/A 1060 GRID ONLY N/A 4.080 in N/A 2.250 in N/A 4.080 in N/A 4.080 in103.63 mm N/A Alloy Steel N/A 0.83 lb N/A CAD
N/A 1070 GRID ONLY N/A 4.500 in N/A 2.380 in N/A 4.500 in N/A 4.50 in114.30 mm N/A Alloy Steel N/A 0.87 lb N/A CAD
N/A 1080 GRID ONLY N/A 5.560 in N/A 3.190 in N/A 5.560 in N/A 5.560 in141.22 mm N/A Alloy Steel N/A 2.15 lb N/A CAD
N/A 1090 GRID ONLY N/A 6.310 in N/A 3.440 in N/A 6.310 in N/A 6.310 in160.27 mm N/A Alloy Steel N/A 2.33 lb N/A CAD
N/A 1100 GRID ONLY N/A 7.410 in N/A 4.38 in N/A 7.41 in N/A 7.410 in188.21 mm N/A Alloy Steel N/A 4.81 lb N/A
N/A 1110 GRID ONLY N/A 8.120 in N/A 4.630 in N/A 8.120 in N/A 8.120 in206.25 mm N/A Alloy Steel N/A 5.48 lb N/A CAD
N/A 1120 GRID ONLY N/A 9.190 in N/A 5.380 in N/A 9.190 in N/A 9.190 in233.43 mm N/A Alloy Steel N/A 10.16 lb N/A CAD
N/A 1130 GRID ONLY N/A 10.690 in N/A 5.500 in N/A 10.690 in N/A 10.690 in271.53 mm N/A Alloy Steel N/A 12.06 lb N/A CAD
N/A 1140 GRID ONLY N/A 12.190 in N/A 5.750 in N/A 12.190 in N/A 12.190 in309.63 mm N/A Alloy Steel N/A 14.68 lb N/A CAD
N/A 1150 GRID ONLY N/A 14.290 in N/A 6.600 in N/A 14.290 in N/A 14.290 in362.97 mm N/A Alloy Steel N/A 8.73 lb N/A
N/A 1160 GRID ONLY N/A 16.100 in N/A 7.010 in N/A 16.100 in N/A 16.100 in408.94 mm N/A Alloy Steel N/A 9.00 lb N/A
N/A 1180 GRID ONLY N/A 20.460 in N/A 7.850 in N/A 20.460 in N/A 20.460 in519.68 mm N/A Alloy Steel N/A 12.65 lb N/A CAD
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1