Part Number |
Item Name |
Description |
Bore Size |
Set Screw Style Coupling Size (Dimension T) |
Keyway Size (W x D) |
Length thru Bore |
Lovejoy® Grid Coupling Size |
CAD |
---|---|---|---|---|---|---|---|---|
69790405239 | N/A Grid Coupling Solid Hub w/ Puller Hole | Description N/A 1100 HUB SOLID W/PULLER HOLE | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A | Length thru Bore N/A 4.750 in120.65 mm | Lovejoy® Grid Coupling Size N/A 1100 | CAD N/A |
69790404386 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1090 HUB 2-15/16 3/4X3/8KW | Bore Size N/A 2 15/16 in | Set Screw Style Coupling Size (Dimension T) N/A 5/16-18 | Keyway Size (W x D) N/A 3/4 x 3/8 in | Length thru Bore N/A 3.880 in98.55 mm | Lovejoy® Grid Coupling Size N/A 1090 | CAD N/A |
69790405231 | N/A Grid Coupling Solid Hub | Description N/A 1020 HUB SOLID | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1020 | CAD N/A |
69790405232 | N/A Grid Coupling Solid Hub | Description N/A 1030 HUB SOLID | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1030 | CAD N/A |
69790405233 | N/A Grid Coupling Solid Hub | Description N/A 1040 HUB SOLID | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A | Length thru Bore N/A 2.000 in50.80 mm | Lovejoy® Grid Coupling Size N/A 1040 | CAD N/A |
69790405234 | N/A Grid Coupling Solid Hub | Description N/A 1050 HUB SOLID | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A | Length thru Bore N/A 2.380 in60.45 mm | Lovejoy® Grid Coupling Size N/A 1050 | CAD N/A |
69790405235 | N/A Grid Coupling Solid Hub | Description N/A 1060 HUB SOLID | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A 10-24 | Keyway Size (W x D) N/A | Length thru Bore N/A 2.500 in63.50 mm | Lovejoy® Grid Coupling Size N/A 1060 | CAD N/A |
69790405236 | N/A Grid Coupling Solid Hub | Description N/A 1070 HUB SOLID | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A | Length thru Bore N/A 3.000 in76.20 mm | Lovejoy® Grid Coupling Size N/A 1070 | CAD N/A |
69790405237 | N/A Grid Coupling Solid Hub | Description N/A 1080 HUB SOLID | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Keyway Size (W x D) N/A | Length thru Bore N/A 3.50 in88.90 mm | Lovejoy® Grid Coupling Size N/A 1080 | CAD N/A |
69790405238 | N/A Grid Coupling Solid Hub | Description N/A 1090 HUB SOLID | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A 5/16-18 | Keyway Size (W x D) N/A | Length thru Bore N/A 3.880 in98.55 mm | Lovejoy® Grid Coupling Size N/A 1090 | CAD N/A |
69790405240 | N/A Grid Coupling Solid Hub w/ Puller Hole | Description N/A 1110 HUB SOLID W/PULLER HOLE | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A | Length thru Bore N/A 5.880 in149.35 mm | Lovejoy® Grid Coupling Size N/A 1120 | CAD N/A |
69790405241 | N/A Grid Coupling Solid Hub w/ Puller Hole | Description N/A 1120 HUB SOLID W/PULLER HOLE | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A | Length thru Bore N/A 5.880 in149.35 mm | Lovejoy® Grid Coupling Size N/A 1120 | CAD N/A |
69790405242 | N/A Grid Coupling Solid Hub w/ Puller Hole | Description N/A 1130 HUB SOLID W/PULLER HOLE | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A | Length thru Bore N/A 6.380 in162.05 mm | Lovejoy® Grid Coupling Size N/A 1130 | CAD N/A |
69790405243 | N/A Grid Coupling Solid Hub w/ Puller Hole | Description N/A 1140 HUB SOLID W/PULLER HOLE | Bore Size N/A | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Keyway Size (W x D) N/A | Length thru Bore N/A 7.250 in184.15 mm | Lovejoy® Grid Coupling Size N/A 1140 | CAD N/A |
69790405458 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1020 HUB 1/2 1/8X1/16KW | Bore Size N/A 1/2 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 1/8 x 1/16 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1020 | CAD N/A |
69790405459 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1020 HUB 5/8 3/16X3/32KW | Bore Size N/A 5/8 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1020 | CAD N/A |
69790405460 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1020 HUB 3/4 3/16X3/32KW | Bore Size N/A 3/4 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1020 | CAD N/A |
69790405461 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1020 HUB 7/8 3/16X3/32KW | Bore Size N/A 7/8 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1020 | CAD N/A |
69790405462 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1020 HUB 1" 1/4X1/8KW | Bore Size N/A 1 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1020 | CAD N/A |
69790405463 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1020 HUB 1-1/8 1/4X1/8KW | Bore Size N/A 1 1/8 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1020 | CAD N/A |
69790405464 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1030 HUB 5/8 3/16X3/32KW | Bore Size N/A 5/8 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1030 | CAD N/A |
69790405465 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1030 HUB 3/4 3/16X3/32KW | Bore Size N/A 3/4 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1030 | CAD N/A |
69790405466 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1030 HUB 7/8 3/16X3/32KW | Bore Size N/A 7/8 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 3/16 x 3/32 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1030 | CAD N/A |
69790405467 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1030 HUB 1" 1/4X1/8KW | Bore Size N/A 1 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1030 | CAD N/A |
69790405468 | N/A Grid Coupling Hub w/ Keyway | Description N/A 1030 HUB 1-1/8 1/4X1/8KW | Bore Size N/A 1 1/8 in | Set Screw Style Coupling Size (Dimension T) N/A 8-32 | Keyway Size (W x D) N/A 1/4 x 1/8 in | Length thru Bore N/A 1.880 in47.75 mm | Lovejoy® Grid Coupling Size N/A 1030 | CAD N/A |