Montage of Timken Bearing Products
Search Catalog 
      GO   
 All Product Types    Spherical Roller Bearing Solid-Block Housed Units
All Product Types > Housed Unit Bearings > Spherical Roller Bearing Solid-Block Housed Units > View Items 
    Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites


This category has 2,826 items. Only the first 1000 records are returned.Please use Advanced Search to find/browse items.

Spherical Roller Bearing Solid-Block Housed Units

For CAD models and more information, click Directly on the part number below.

1367_ThomasNet_HousedUnits

larger image
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”

Search Items


Compare Items   Results Per Page : 
  Results 1 - 25 of 1000 Unit of Measure: Imperial | Metric | Both  1 2 3 4 5 »  

Timken Part Number

Bearing Number

Shaft Size

Weight

Locking Style

C - Dynamic Load (Basic)

C0 - Static Load

DVC11K050S 22211 50 mm 11.000 lb Tapered Adapter 31400 lb
140 kN
31900 lb
142 kN
DVC11K115S 22211 1-15/16 in 11.000 lb Tapered Adapter 31400 lb
140 kN
31900 lb
142 kN
DVC11K200S 22211 2 in 11.000 lb Tapered Adapter 31400 lb
140 kN
31900 lb
142 kN
DVC13K060S 22213 60 mm 16.000 lb Tapered Adapter 46400 lb
206 kN
48600 lb
216 kN
DVC13K203S 22213 2-3/16 in 16.000 lb Tapered Adapter 46400 lb
206 kN
48600 lb
216 kN
DVC13K204S 22213 2-1/4 in 16.000 lb Tapered Adapter 46400 lb
206 kN
48600 lb
216 kN
DVC15K065S 22215 65 mm 18.000 lb Tapered Adapter 49900 lb
222 kN
54100 lb
240 kN
DVC15K207S 22215 2-7/16 in 18.000 lb Tapered Adapter 49900 lb
222 kN
54100 lb
240 kN
DVC15K208S 22215 2-1/2 in 18.000 lb Tapered Adapter 49900 lb
222 kN
54100 lb
240 kN
DVC17K075S 22217 75 mm 25.000 lb Tapered Adapter 66900 lb
297 kN
71900 lb
320 kN
DVC17K215S 22217 2-15/16 in 25.000 lb Tapered Adapter 66900 lb
297 kN
71900 lb
320 kN
DVC17K300S 22217 3 in 25.000 lb Tapered Adapter 66900 lb
297 kN
71900 lb
320 kN
DVC20K090S 22220 90 mm 37.000 lb Tapered Adapter 97700 lb
435 kN
113000 lb
502 kN
DVC20K307S 22220 3-7/16 in 37.000 lb Tapered Adapter 97700 lb
435 kN
113000 lb
502 kN
DVC20K308S 22220 3-1/2 in 37.000 lb Tapered Adapter 97700 lb
435 kN
113000 lb
502 kN
DVC22K100S 22222 100 mm 58.000 lb Tapered Adapter 125000 lb
555 kN
147000 lb
653 kN
DVC22K315S 22222 3-15/16 in 58.000 lb Tapered Adapter 125000 lb
555 kN
147000 lb
653 kN
DVC22K400S 22222 4 in 58.000 lb Tapered Adapter 125000 lb
555 kN
147000 lb
653 kN
DVC26K115S 22226 115 mm 76.000 lb Tapered Adapter 170000 lb
757 kN
212000 lb
945 kN
DVC26K407S 22226 4-7/16 in 76.000 lb Tapered Adapter 170000 lb
757 kN
212000 lb
945 kN
DVC26K408S 22226 4-1/2 in 76.000 lb Tapered Adapter 170000 lb
757 kN
212000 lb
945 kN
DVF11K050S 22211 50 mm 12.000 lb Tapered Adapter 31400 lb
140 kN
31900 lb
142 kN
DVF11K115S 22211 1-15/16 in 12.000 lb Tapered Adapter 31400 lb
140 kN
31900 lb
142 kN
DVF11K200S 22211 2 in 12.000 lb Tapered Adapter 31400 lb
140 kN
31900 lb
142 kN
DVF13K060S 22213 60 mm 15.000 lb Tapered Adapter 46400 lb
206 kN
48600 lb
216 kN
  Results 1 - 25 of 1000 1 2 3 4 5 »  
<