Horizontal Pump/Motor Mounts
    Lovejoy Hydraulics Horizontal pump/motor mounts are supplied with a weep hole to drain any pump leakage. Fluid leakage from this hole is a “tell-tale” detection of leaking seals or other areas of concern. Horizontal mounts are available for mounting NEMA C-Face motors in frame sizes 56C to 405TSC for most SAE and Metric 2 and 4 bolt pump flanges. Certain horizontal mounts can be mounted vertically as well by using Vertical Mounting - Installation 1 and a Vertical Mount gasket.
Included Hardware
    A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/motor mount.
1 - 25 of 39 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

XM Face to Face (in)

XM Face to Face (mm)

Pump Flange

Frame Size

Part Number

Description 

XM Face to Face

Pump Flange

Frame Size

Outside Diameter BD

Dimension CL

Pilot Size (Dimension XAK)

SAP Material ID

BHN-56-04-4F17-HV-L=4.50 N/A BHN-56-04-4F17-HV-L=4.50 N/A 4.500 in114.30 mm N/A USA4F17 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.81 in96.77 mm N/A 1.782 in45.26 mm N/A 101790396
BHN-56-04-4F17-HV-L=4.25 N/A BHN-56-04-4F17-HV-L=4.25 N/A 4.250 in107.95 mm N/A USA4F17 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.560 in90.42 mm N/A 1.782 in45.26 mm N/A 101790394
BHN-56-04-4F17-HV-L=3.50 N/A BHN-56-04-4F17-HV-L=3.50 N/A 3.500 in88.90 mm N/A USA4F17 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 2.810 in71.37 mm N/A 1.782 in45.26 mm N/A 101790392
84527105142 N/A BHN-56-04-4F17-HV-L=5.25 N/A 5.250 in133.35 mm N/A USA4F17 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.560 in115.82 mm N/A 1.782 in45.26 mm N/A
BHN-56-04-4F17-HV-L=5.00 N/A BHN-56-04-4F17-HV-L=5.00 N/A 5.000 in127.00 mm N/A USA4F17 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.310 in109.47 mm N/A 1.782 in45.26 mm N/A 101790398
BHN-182-04-4F17-HV-L=6.81 N/A BHN-182-04-4F17-HV-L=6.81 N/A 6.810 in172.97 mm N/A USA4F17 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 6.060 in153.92 mm N/A 1.782 in45.26 mm N/A 101790363
BHN-182-04-4F17-HV-L=5.81 N/A BHN-182-04-4F17-HV-L=5.81 N/A 5.810 in147.57 mm N/A USA4F17 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 5.060 in128.52 mm N/A 1.782 in45.26 mm N/A 101790361
BHN-182-04-4F17-HV-L=5.25 N/A BHN-182-04-4F17-HV-L=5.25 N/A 5.250 in133.35 mm N/A USA4F17 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.310 in109.47 mm N/A 1.782 in45.26 mm N/A 101790359
BHN-182-04-4F17-HV-L=5.00 N/A BHN-182-04-4F17-HV-L=5.00 N/A 5.000 in127.00 mm N/A USA4F17 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.310 in109.47 mm N/A 1.782 in45.26 mm N/A 101790357
BHN-182-04-4F17-HV-L=4.75 N/A BHN-182-04-4F17-HV-L=4.75 N/A 4.750 in120.65 mm N/A USA4F17 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.000 in101.60 mm N/A 1.782 in45.26 mm N/A 101790365
BHN-56-02-AA-HV-L=4.50 N/A BHN-56-02-AA-HV-L=4.50 N/A 4.500 in114.30 mm N/A SAE AA N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.81 in96.77 mm N/A 2.001 in50.83 mm N/A 101790447
BHN-56-02-AA-HV-L=4.25 N/A BHN-56-02-AA-HV-L=4.25 N/A 4.250 in107.95 mm N/A SAE AA N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.560 in90.42 mm N/A 2.001 in50.83 mm N/A 101790446
BHN-56-02-AA-HV-L=3.50 N/A BHN-56-02-AA-HV-L=3.50 N/A 3.500 in88.90 mm N/A SAE AA N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 2.810 in71.37 mm N/A 2.001 in50.83 mm N/A 101790445
BHN-56-02-AA-HV-L=5.00 N/A BHN-56-02-AA-HV-L=5.00 N/A 5.000 in127.00 mm N/A SAE AA N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.310 in109.47 mm N/A 2.001 in50.83 mm N/A 101790448
BHN-182-02-AA-HV-L=6.81 N/A BHN-182-02-AA-HV-L=6.81 N/A 6.810 in172.97 mm N/A SAE AA N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 6.060 in153.92 mm N/A 2.001 in50.83 mm N/A 101790424
BHN-182-02-AA-HV-L=5.81 N/A BHN-182-02-AA-HV-L=5.81 N/A 5.810 in147.57 mm N/A SAE AA N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 5.060 in128.52 mm N/A 2.001 in50.83 mm N/A 101790423
BHN-182-02-AA-HV-L=5.25 N/A BHN-182-02-AA-HV-L=5.25 N/A 5.250 in133.35 mm N/A SAE AA N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.310 in109.47 mm N/A 2.001 in50.83 mm N/A 101790422
BHN-182-02-AA-HV-L=5.00 N/A BHN-182-02-AA-HV-L=5.00 N/A 5.000 in127.00 mm N/A SAE AA N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.310 in109.47 mm N/A 2.001 in50.83 mm N/A 101790421
BHN-182-02-AA-HV-L=4.75 N/A BHN-182-02-AA-HV-L=4.75 N/A 4.750 in120.65 mm N/A SAE AA N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.000 in101.60 mm N/A 2.001 in50.83 mm N/A 101790430
BHN-56-24-A-HV-L=4.50 N/A BHN-56-24-A-HV-L=4.50 N/A 4.500 in114.30 mm N/A SAE A N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.81 in96.77 mm N/A 3.251 in82.58 mm N/A 101790471
BHN-56-24-A-HV-L=4.25 N/A BHN-56-24-A-HV-L=4.25 N/A 4.250 in107.95 mm N/A SAE A N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.560 in90.42 mm N/A 3.251 in82.58 mm N/A 101790470
BHN-56-24-A-HV-L=3.50 N/A BHN-56-24-A-HV-L=3.50 N/A 3.500 in88.90 mm N/A SAE A N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 2.810 in71.37 mm N/A 3.251 in82.58 mm N/A 101790469
BHN-182-24-A-HV-L=5.25 N/A BHN-182-24-A-HV-L=5.25 N/A 5.250 in133.35 mm N/A SAE A N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.310 in109.47 mm N/A 3.251 in82.58 mm N/A 101790442
BHN-182-24-A-HV-L=5.00 N/A BHN-182-24-A-HV-L=5.00 N/A 5.000 in127.00 mm N/A SAE A N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.310 in109.47 mm N/A 3.251 in82.58 mm N/A 101790441
BHN-182-24-A-HV-L=4.75 N/A BHN-182-24-A-HV-L=4.75 N/A 4.750 in120.65 mm N/A SAE A N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.000 in101.60 mm N/A 3.251 in82.58 mm N/A 101790450
1 - 25 of 39 | Results Per Page | View | Unit of Measure
1 2