Batch CAD Cart (0)
  • Cart is empty
Horizontal Pump/Motor Mounts
    Lovejoy Hydraulics Horizontal pump/motor mounts are supplied with a weep hole to drain any pump leakage. Fluid leakage from this hole is a “tell-tale” detection of leaking seals or other areas of concern. Horizontal mounts are available for mounting NEMA C-Face motors in frame sizes 56C to 405TSC for most SAE and Metric 2 and 4 bolt pump flanges. Certain horizontal mounts can be mounted vertically as well by using Vertical Mounting - Installation 1 and a Vertical Mount gasket.
Included Hardware
    A Motor Mount kit and Pump Mount kit is included. Each includes all the required bolts and washers to mount the pump and motor to the pump/motor mount.
26 - 39 of 39 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

XM Face to Face (in)

XM Face to Face (mm)

Pump Flange

Frame Size

Part Number

Description 

XM Face to Face

Pump Flange

Frame Size

Outside Diameter BD

Dimension CL

Pilot Size (Dimension XAK)

CAD

Sort by
N/A BHN-56-24-A-HV-L=3.50 N/A 3.500 in88.90 mm N/A SAE A N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 2.810 in71.37 mm N/A 3.251 in82.58 mm N/A
N/A BHN-56-04-4F17-HV-L=4.25 N/A 4.250 in107.95 mm N/A USA4F17 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.560 in90.42 mm N/A 1.782 in45.26 mm N/A
N/A BHN-56-02-AA-HV-L=4.25 N/A 4.250 in107.95 mm N/A SAE AA N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.560 in90.42 mm N/A 2.001 in50.83 mm N/A
N/A BHN-56-24-A-HV-L=4.25 N/A 4.250 in107.95 mm N/A SAE A N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.560 in90.42 mm N/A 3.251 in82.58 mm N/A CAD
N/A BHN-56-04-4F17-HV-L=4.50 N/A 4.500 in114.30 mm N/A USA4F17 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.81 in96.77 mm N/A 1.782 in45.26 mm N/A
N/A BHN-56-02-AA-HV-L=4.50 N/A 4.500 in114.30 mm N/A SAE AA N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.81 in96.77 mm N/A 2.001 in50.83 mm N/A
N/A BHN-56-24-A-HV-L=4.50 N/A 4.500 in114.30 mm N/A SAE A N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 3.81 in96.77 mm N/A 3.251 in82.58 mm N/A
N/A BHN-56-04-4F17-HV-L=5.00 N/A 5.000 in127.00 mm N/A USA4F17 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.310 in109.47 mm N/A 1.782 in45.26 mm N/A
N/A BHN-56-02-AA-HV-L=5.00 N/A 5.000 in127.00 mm N/A SAE AA N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.310 in109.47 mm N/A 2.001 in50.83 mm N/A
N/A BHN-56-04-4F17-HV-L=5.25 N/A 5.250 in133.35 mm N/A USA4F17 N/A 56C, 143TC / 145TC N/A 6.810 in172.97 mm N/A 4.560 in115.82 mm N/A 1.782 in45.26 mm N/A
N/A BHN-182-04-4F17-HV-L=4.75 N/A 4.750 in120.65 mm N/A USA4F17 N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.000 in101.60 mm N/A 1.782 in45.26 mm N/A
N/A BHN-182-02-AA-HV-L=4.75 N/A 4.750 in120.65 mm N/A SAE AA N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.000 in101.60 mm N/A 2.001 in50.83 mm N/A
N/A BHN-182-24-A-HV-L=4.75 N/A 4.750 in120.65 mm N/A SAE A N/A 182TC - 256TC N/A 9.000 in228.60 mm N/A 4.000 in101.60 mm N/A 3.251 in82.58 mm N/A
N/A BHN-182-24-B-HV-45DEG-L=6.81 N/A 6.810 in N/A N/A N/A N/A N/A N/A
26 - 39 of 39 | Results Per Page | View | Unit of Measure
1 2