68514451672
Description
N/A RRS090 HUB 1" 1/4X1/8 KW
Bore Size
N/A 1 in
Hub Style
N/A 1
Coupling Size
N/A RRS090
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 0.810 in 20.57 mm
Outside Diameter
N/A 2.11 in 53.59 mm
68514456512
Description
N/A RRS090 HUB 1/2 1/8X1/16 KW
Bore Size
N/A 1/2 in
Hub Style
N/A 1
Coupling Size
N/A RRS090
Keyway Size (W x D)
N/A 1/8 x 1/16 in
Length thru Bore
N/A 0.810 in 20.57 mm
Outside Diameter
N/A 2.11 in 53.59 mm
68514438144
Description
N/A RRS090 HUB 3/4 3/16X3/32KW
Bore Size
N/A 3/4 in
Hub Style
N/A 1
Coupling Size
N/A RRS090
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 0.810 in 20.57 mm
Outside Diameter
N/A 2.11 in 53.59 mm
68514438143
Description
N/A RRS090 HUB 5/8 3/16X3/32KW
Bore Size
N/A 5/8 in
Hub Style
N/A 1
Coupling Size
N/A RRS090
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 0.810 in 20.57 mm
Outside Diameter
N/A 2.11 in 53.59 mm
68514441228
Description
N/A RRS090 HUB 7/8 3/16X3/32KW
Bore Size
N/A 7/8 in
Hub Style
N/A 1
Coupling Size
N/A RRS090
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 0.810 in 20.57 mm
Outside Diameter
N/A 2.11 in 53.59 mm
68514438149
Description
N/A RRS095 HUB 1" 1/4X1/8KW
Bore Size
N/A 1 in
Hub Style
N/A 1
Coupling Size
N/A RRS095
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1 in 25.4 mm
Outside Diameter
N/A 2.11 in 53.59 mm
68514438150
Description
N/A RRS095 HUB 1-1/8 1/4X1/8KW
Bore Size
N/A 1 1/8 in
Hub Style
N/A 1
Coupling Size
N/A RRS095
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1 in 25.4 mm
Outside Diameter
N/A 2.11 in 53.59 mm
68514438145
Description
N/A RRS095 HUB 1/2 1/8X1/16KW
Bore Size
N/A 1/2 in
Hub Style
N/A 1
Coupling Size
N/A RRS095
Keyway Size (W x D)
N/A 1/8 x 1/16 in
Length thru Bore
N/A 1 in 25.4 mm
Outside Diameter
N/A 2.11 in 53.59 mm
68514438147
Description
N/A RRS095 HUB 3/4 3/16X3/32 KW
Bore Size
N/A 3/4 in
Hub Style
N/A 1
Coupling Size
N/A RRS095
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 1 in 25.4 mm
Outside Diameter
N/A 2.11 in 53.59 mm
68514438146
Description
N/A RRS095 HUB 5/8 3/16X3/32 KW
Bore Size
N/A 5/8 in
Hub Style
N/A 1
Coupling Size
N/A RRS095
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 1 in 25.4 mm
Outside Diameter
N/A 2.11 in 53.59 mm
68514438148
Description
N/A RRS095 HUB 7/8 3/16X3/32KW
Bore Size
N/A 7/8 in
Hub Style
N/A 1
Coupling Size
N/A RRS095
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 1 in 25.4 mm
Outside Diameter
N/A 2.11 in 53.59 mm
68514444474
Description
N/A RRS095 HUB 9/16 *3/16X3/32KW
Bore Size
N/A 9/16 in
Hub Style
N/A 1
Coupling Size
N/A RRS095
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 1 in 25.4 mm
Outside Diameter
N/A 2.11 in 53.59 mm
68514438171
Description
N/A RRS099 HUB 1" 1/4X1/8KW
Bore Size
N/A 1 in
Hub Style
N/A 1
Coupling Size
N/A RRS099
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.060 in 26.92 mm
Outside Diameter
N/A 2.53 in 64.26 mm
68514438172
Description
N/A RRS099 HUB 1-1/8 1/4X1/8 KW
Bore Size
N/A 1 1/8 in
Hub Style
N/A 1
Coupling Size
N/A RRS099
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.060 in 26.92 mm
Outside Diameter
N/A 2.53 in 64.26 mm
68514438169
Description
N/A RRS099 HUB 3/4 3/16X3/32 KW
Bore Size
N/A 3/4 in
Hub Style
N/A 1
Coupling Size
N/A RRS099
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 1.060 in 26.92 mm
Outside Diameter
N/A 2.53 in 64.26 mm
68514438168
Description
N/A RRS099 HUB 5/8 3/16X3/32 KW
Bore Size
N/A 5/8 in
Hub Style
N/A 1
Coupling Size
N/A RRS099
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 1.060 in 26.92 mm
Outside Diameter
N/A 2.53 in 64.26 mm
68514438170
Description
N/A RRS099 HUB 7/8 3/16X3/32 KW
Bore Size
N/A 7/8 in
Hub Style
N/A 1
Coupling Size
N/A RRS099
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 1.060 in 26.92 mm
Outside Diameter
N/A 2.53 in 64.26 mm
68514438155
Description
N/A RRS100 HUB 1" 1/4X1/8KW
Bore Size
N/A 1 in
Hub Style
N/A 1
Coupling Size
N/A RRS100
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.38 in 35.05 mm
Outside Diameter
N/A 2.53 in 64.26 mm
68514438157
Description
N/A RRS100 HUB 1-1/4 1/4X1/8 KW
Bore Size
N/A 1 1/4 in
Hub Style
N/A 1
Coupling Size
N/A RRS100
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.38 in 35.05 mm
Outside Diameter
N/A 2.53 in 64.26 mm
68514438156
Description
N/A RRS100 HUB 1-1/8 1/4X1/8KW
Bore Size
N/A 1 1/8 in
Hub Style
N/A 1
Coupling Size
N/A RRS100
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.38 in 35.05 mm
Outside Diameter
N/A 2.53 in 64.26 mm
68514438151
Description
N/A RRS100 HUB 1/2 1/8X1/16 KW
Bore Size
N/A 1/2 in
Hub Style
N/A 1
Coupling Size
N/A RRS100
Keyway Size (W x D)
N/A 1/8 x 1/16 in
Length thru Bore
N/A 1.38 in 35.05 mm
Outside Diameter
N/A 2.53 in 64.26 mm
68514438153
Description
N/A RRS100 HUB 3/4 3/16X3/32 KW
Bore Size
N/A 3/4 in
Hub Style
N/A 1
Coupling Size
N/A RRS100
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 1.38 in 35.05 mm
Outside Diameter
N/A 2.53 in 64.26 mm
68514438152
Description
N/A RRS100 HUB 5/8 3/16X3/32KW
Bore Size
N/A 5/8 in
Hub Style
N/A 1
Coupling Size
N/A RRS100
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 1.38 in 35.05 mm
Outside Diameter
N/A 2.53 in 64.26 mm
68514438154
Description
N/A RRS100 HUB 7/8 3/16X3/32KW
Bore Size
N/A 7/8 in
Hub Style
N/A 1
Coupling Size
N/A RRS100
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 1.38 in 35.05 mm
Outside Diameter
N/A 2.53 in 64.26 mm
68514438158
Description
N/A RRS100 HUB 1-3/8 5/16X5/32K
Bore Size
N/A 1 3/8 in
Hub Style
N/A 1
Coupling Size
N/A RRS100
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Length thru Bore
N/A 1.38 in 35.05 mm
Outside Diameter
N/A 2.53 in 64.26 mm