68514445270
Description
N/A RRSC150 HUB 7/8 3/16X3/32KW
Bore Size
N/A 7/8 in
Hub Style
N/A 2
Coupling Size
N/A RRSC150
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 1.75 in 44.45 mm
Outside Diameter
N/A 3.75 in 95.25 mm
68514449639
Description
N/A RRSC150 HUB 1-1/2 3/8X3/16KW
Bore Size
N/A 1 1/2 in
Hub Style
N/A 2
Coupling Size
N/A RRSC150
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 1.75 in 44.45 mm
Outside Diameter
N/A 3.75 in 95.25 mm
68514444006
Description
N/A RRSC150 HUB 1-3/8 5/16X5/32KW
Bore Size
N/A 1 3/8 in
Hub Style
N/A 2
Coupling Size
N/A RRSC150
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Length thru Bore
N/A 1.75 in 44.45 mm
Outside Diameter
N/A 3.75 in 95.25 mm
68514445279
Description
N/A RRS190 HUB 1-7/8 1/2X1/4KW
Bore Size
N/A 1 7/8 in
Hub Style
N/A 3
Coupling Size
N/A RRS190
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514445280
Description
N/A RRS190 HUB 2" 1/2X1/4 KW
Bore Size
N/A 2 in
Hub Style
N/A 3
Coupling Size
N/A RRS190
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514445275
Description
N/A RRS190 HUB 1" 1/4X1/8 KW
Bore Size
N/A 1 in
Hub Style
N/A 3
Coupling Size
N/A RRS190
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514448503
Description
N/A RRS190 HUB 1-1/4 1/4X1/8KW
Bore Size
N/A 1 1/4 in
Hub Style
N/A 3
Coupling Size
N/A RRS190
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514445276
Description
N/A RRS190 HUB 1-1/8 1/4X1/8 KW
Bore Size
N/A 1 1/8 in
Hub Style
N/A 3
Coupling Size
N/A RRS190
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514445274
Description
N/A RRS190 HUB 7/8 3/16X3/32 KW
Bore Size
N/A 7/8 in
Hub Style
N/A 3
Coupling Size
N/A RRS190
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514446628
Description
N/A RRS190 HUB 1-1/2 3/8X3/16 KW
Bore Size
N/A 1 1/2 in
Hub Style
N/A 3
Coupling Size
N/A RRS190
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514445278
Description
N/A RRS190 HUB 1-3/4 3/8X3/16KW
Bore Size
N/A 1 3/4 in
Hub Style
N/A 3
Coupling Size
N/A RRS190
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514445277
Description
N/A RRS190 HUB 1-5/8 3/8X3/16KW
Bore Size
N/A 1 5/8 in
Hub Style
N/A 3
Coupling Size
N/A RRS190
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514448933
Description
N/A RRS190 HUB 1-7/16 3/8X3/16 KW
Bore Size
N/A 1 7/16 in
Hub Style
N/A 3
Coupling Size
N/A RRS190
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514444725
Description
N/A RRS190 HUB 1-3/8 5/16X5/32KW
Bore Size
N/A 1 3/8 in
Hub Style
N/A 3
Coupling Size
N/A RRS190
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514445288
Description
N/A RRSC190 HUB 1-7/8 1/2X1/4 KW
Bore Size
N/A 1 7/8 in
Hub Style
N/A 3
Coupling Size
N/A RRSC190
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514445289
Description
N/A RRSC190 HUB 2" 1/2X1/4 KW
Bore Size
N/A 2 in
Hub Style
N/A 3
Coupling Size
N/A RRSC190
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514445283
Description
N/A RRSC190 HUB 1" 1/4X1/8 KW
Bore Size
N/A 1 in
Hub Style
N/A 3
Coupling Size
N/A RRSC190
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514445284
Description
N/A RRSC190 HUB 1-1/8 1/4X1/8KW
Bore Size
N/A 1 1/8 in
Hub Style
N/A 3
Coupling Size
N/A RRSC190
Keyway Size (W x D)
N/A 1/4 x 1/8 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514445282
Description
N/A RRSC190 HUB 7/8 3/16X3/32KW
Bore Size
N/A 7/8 in
Hub Style
N/A 3
Coupling Size
N/A RRSC190
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514445287
Description
N/A RRSC190 HUB 1-3/4 3/8X3/16KW
Bore Size
N/A 1 3/4 in
Hub Style
N/A 3
Coupling Size
N/A RRSC190
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514445286
Description
N/A RRSC190 HUB 1-5/8 3/8X3/16KW
Bore Size
N/A 1 5/8 in
Hub Style
N/A 3
Coupling Size
N/A RRSC190
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514445285
Description
N/A RRSC190 HUB 1-3/8 5/16X5/32KW
Bore Size
N/A 1 3/8 in
Hub Style
N/A 3
Coupling Size
N/A RRSC190
Keyway Size (W x D)
N/A 5/16 x 5/32 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514441953
Description
N/A RRS225 HUB 1-7/8 1/2X1/4 KW
Bore Size
N/A 1 7/8 in
Hub Style
N/A 4
Coupling Size
N/A RRS225
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 2.180 in 55.37 mm
Outside Diameter
N/A 5.00 in 127.00 mm
68514445300
Description
N/A RRS225 HUB 2" 1/2X1/4 KW
Bore Size
N/A 2 in
Hub Style
N/A 4
Coupling Size
N/A RRS225
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 2.180 in 55.37 mm
Outside Diameter
N/A 5.00 in 127.00 mm
68514444724
Description
N/A RRS225 HUB 2-1/8 1/2X1/4KW
Bore Size
N/A 2 1/8 in
Hub Style
N/A 4
Coupling Size
N/A RRS225
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 2.180 in 55.37 mm
Outside Diameter
N/A 5.00 in 127.00 mm