68514445308
Description
N/A RRSC225 HUB 1-5/8 3/8X3/16KW
Bore Size
N/A 1 5/8 in
Hub Style
N/A 4
Coupling Size
N/A RRSC225
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 2.180 in 55.37 mm
Outside Diameter
N/A 5.00 in 127.00 mm
68514451579
Description
N/A RRS110 HUB 1-7/16 3/8X3/16KW
Bore Size
N/A 1 7/16 in
Hub Style
N/A 1
Coupling Size
N/A RRS110
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 1.68 in 42.67 mm
Outside Diameter
N/A 3.31 in 84.07 mm
68514449659
Description
N/A RRS150 HUB 1-7/16 3/8X3/16KW
Bore Size
N/A 1 7/16 in
Hub Style
N/A 2
Coupling Size
N/A RRS150
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 1.75 in 44.45 mm
Outside Diameter
N/A 3.75 in 95.25 mm
68514448933
Description
N/A RRS190 HUB 1-7/16 3/8X3/16 KW
Bore Size
N/A 1 7/16 in
Hub Style
N/A 3
Coupling Size
N/A RRS190
Keyway Size (W x D)
N/A 3/8 x 3/16 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514444214
Description
N/A RRS150 HUB 1-7/8 1/2X1/4KW
Bore Size
N/A 1 7/8 in
Hub Style
N/A 2
Coupling Size
N/A RRS150
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 1.75 in 44.45 mm
Outside Diameter
N/A 3.75 in 95.25 mm
68514445279
Description
N/A RRS190 HUB 1-7/8 1/2X1/4KW
Bore Size
N/A 1 7/8 in
Hub Style
N/A 3
Coupling Size
N/A RRS190
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514445288
Description
N/A RRSC190 HUB 1-7/8 1/2X1/4 KW
Bore Size
N/A 1 7/8 in
Hub Style
N/A 3
Coupling Size
N/A RRSC190
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514441953
Description
N/A RRS225 HUB 1-7/8 1/2X1/4 KW
Bore Size
N/A 1 7/8 in
Hub Style
N/A 4
Coupling Size
N/A RRS225
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 2.180 in 55.37 mm
Outside Diameter
N/A 5.00 in 127.00 mm
68514441954
Description
N/A RRSC225 HUB 1-7/8 1/2X1/4KW
Bore Size
N/A 1 7/8 in
Hub Style
N/A 4
Coupling Size
N/A RRSC225
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 2.180 in 55.37 mm
Outside Diameter
N/A 5.00 in 127.00 mm
68514456512
Description
N/A RRS090 HUB 1/2 1/8X1/16 KW
Bore Size
N/A 1/2 in
Hub Style
N/A 1
Coupling Size
N/A RRS090
Keyway Size (W x D)
N/A 1/8 x 1/16 in
Length thru Bore
N/A 0.810 in 20.57 mm
Outside Diameter
N/A 2.11 in 53.59 mm
68514438145
Description
N/A RRS095 HUB 1/2 1/8X1/16KW
Bore Size
N/A 1/2 in
Hub Style
N/A 1
Coupling Size
N/A RRS095
Keyway Size (W x D)
N/A 1/8 x 1/16 in
Length thru Bore
N/A 1 in 25.4 mm
Outside Diameter
N/A 2.11 in 53.59 mm
68514438151
Description
N/A RRS100 HUB 1/2 1/8X1/16 KW
Bore Size
N/A 1/2 in
Hub Style
N/A 1
Coupling Size
N/A RRS100
Keyway Size (W x D)
N/A 1/8 x 1/16 in
Length thru Bore
N/A 1.38 in 35.05 mm
Outside Diameter
N/A 2.53 in 64.26 mm
68514445280
Description
N/A RRS190 HUB 2" 1/2X1/4 KW
Bore Size
N/A 2 in
Hub Style
N/A 3
Coupling Size
N/A RRS190
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514445289
Description
N/A RRSC190 HUB 2" 1/2X1/4 KW
Bore Size
N/A 2 in
Hub Style
N/A 3
Coupling Size
N/A RRSC190
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 1.94 in 49.28 mm
Outside Diameter
N/A 4.50 in 114.30 mm
68514445300
Description
N/A RRS225 HUB 2" 1/2X1/4 KW
Bore Size
N/A 2 in
Hub Style
N/A 4
Coupling Size
N/A RRS225
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 2.180 in 55.37 mm
Outside Diameter
N/A 5.00 in 127.00 mm
68514445310
Description
N/A RRSC225 HUB 2" 1/2X1/4 KW
Bore Size
N/A 2 in
Hub Style
N/A 4
Coupling Size
N/A RRSC225
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 2.180 in 55.37 mm
Outside Diameter
N/A 5.00 in 127.00 mm
68514444724
Description
N/A RRS225 HUB 2-1/8 1/2X1/4KW
Bore Size
N/A 2 1/8 in
Hub Style
N/A 4
Coupling Size
N/A RRS225
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 2.180 in 55.37 mm
Outside Diameter
N/A 5.00 in 127.00 mm
68514445311
Description
N/A RRSC225 HUB 2-1/8 1/2X1/4KW
Bore Size
N/A 2 1/8 in
Hub Style
N/A 4
Coupling Size
N/A RRSC225
Keyway Size (W x D)
N/A 1/2 x 1/4 in
Length thru Bore
N/A 2.180 in 55.37 mm
Outside Diameter
N/A 5.00 in 127.00 mm
68514445106
Description
N/A RRS225 HUB 2-3/8 5/8X5/16KW
Bore Size
N/A 2 3/8 in
Hub Style
N/A 4
Coupling Size
N/A RRS225
Keyway Size (W x D)
N/A 5/8 x 5/16 in
Length thru Bore
N/A 2.180 in 55.37 mm
Outside Diameter
N/A 5.00 in 127.00 mm
68514438144
Description
N/A RRS090 HUB 3/4 3/16X3/32KW
Bore Size
N/A 3/4 in
Hub Style
N/A 1
Coupling Size
N/A RRS090
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 0.810 in 20.57 mm
Outside Diameter
N/A 2.11 in 53.59 mm
68514438147
Description
N/A RRS095 HUB 3/4 3/16X3/32 KW
Bore Size
N/A 3/4 in
Hub Style
N/A 1
Coupling Size
N/A RRS095
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 1 in 25.4 mm
Outside Diameter
N/A 2.11 in 53.59 mm
68514438169
Description
N/A RRS099 HUB 3/4 3/16X3/32 KW
Bore Size
N/A 3/4 in
Hub Style
N/A 1
Coupling Size
N/A RRS099
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 1.060 in 26.92 mm
Outside Diameter
N/A 2.53 in 64.26 mm
68514438153
Description
N/A RRS100 HUB 3/4 3/16X3/32 KW
Bore Size
N/A 3/4 in
Hub Style
N/A 1
Coupling Size
N/A RRS100
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 1.38 in 35.05 mm
Outside Diameter
N/A 2.53 in 64.26 mm
68514438160
Description
N/A RRS110 HUB 3/4 3/16X3/32 KW
Bore Size
N/A 3/4 in
Hub Style
N/A 1
Coupling Size
N/A RRS110
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 1.68 in 42.67 mm
Outside Diameter
N/A 3.31 in 84.07 mm
68514445266
Description
N/A RRS150 HUB 3/4 3/16X3/32KW
Bore Size
N/A 3/4 in
Hub Style
N/A 2
Coupling Size
N/A RRS150
Keyway Size (W x D)
N/A 3/16 x 3/32 in
Length thru Bore
N/A 1.75 in 44.45 mm
Outside Diameter
N/A 3.75 in 95.25 mm