- Ball – 52100 steel - heat treated - protective coated for corrosion resistance.
- Race – 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
- Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race. The outer race becomes slightly out of round due to splitting. When the bearing is mounted into a housing, the roundness of the outer race will be restored. The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
X
X
X
1 2
Clear
Filter
Type
B - Ball Bore Dia. Max. (in)
D - Race Outside Dia. Max. (in)
Radial Static Limit Load Capacity
Part Number |
Type |
B - Ball Bore Dia. Max. |
D - Race Outside Dia. Max. |
W - Ball Width Max. |
H - Race Width Max. |
a - Misalign. Angle |
Radial Static Limit Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|
| GEWZ044ES-2RS | N/A Sealed | N/A 2.7500 in | N/A 4.3750 in | N/A 4.125 in | N/A 2.062 in | N/A 5 º | N/A 281,000 lb |
N/A
|
| GEWZ048ES | N/A Open | N/A 3.0000 in | N/A 4.7500 in | N/A 4.500 in | N/A 2.250 in | N/A 5 º | N/A 337,200 lb |
N/A
|
| GEWZ048ES-2RS | N/A Sealed | N/A 3.0000 in | N/A 4.7500 in | N/A 4.500 in | N/A 2.250 in | N/A 5 º | N/A 337,200 lb |
N/A
|
| GEWZ052ES | N/A Open | N/A 3.2500 in | N/A 5.1250 in | N/A 4.875 in | N/A 2.437 in | N/A 5 º | N/A 395,648 lb |
N/A
|
| GEWZ052ES-2RS | N/A Sealed | N/A 3.2500 in | N/A 5.1250 in | N/A 4.875 in | N/A 2.437 in | N/A 5 º | N/A 395,648 lb |
N/A
|
| GEWZ056ES | N/A Open | N/A 3.5000 in | N/A 5.5000 in | N/A 5.250 in | N/A 2.625 in | N/A 5 º | N/A 458,592 lb |
N/A
|
| GEWZ056ES-2RS | N/A Sealed | N/A 3.5000 in | N/A 5.5000 in | N/A 5.250 in | N/A 2.625 in | N/A 5 º | N/A 458,592 lb |
N/A
|
| GEWZ060ES | N/A Open | N/A 3.7500 in | N/A 5.8750 in | N/A 5.625 in | N/A 2.812 in | N/A 5 º | N/A 530,528 lb |
N/A
|
| GEWZ060ES-2RS | N/A Sealed | N/A 3.7500 in | N/A 5.8750 in | N/A 5.625 in | N/A 2.812 in | N/A 5 º | N/A 530,528 lb |
N/A
|
| GEWZ064ES | N/A Open | N/A 4.0000 in | N/A 6.2500 in | N/A 6.000 in | N/A 3.000 in | N/A 5 º | N/A 595,720 lb |
N/A
|
| GEWZ064ES-2RS | N/A Sealed | N/A 4.0000 in | N/A 6.2500 in | N/A 6.000 in | N/A 3.000 in | N/A 5 º | N/A 595,720 lb |
N/A
|
| GEWZ072ES | N/A Open | N/A 4.5000 in | N/A 7.0000 in | N/A 6.750 in | N/A 3.375 in | N/A 5 º | N/A 764,320 lb |
N/A
|
| GEWZ072ES-2RS | N/A Sealed | N/A 4.5000 in | N/A 7.0000 in | N/A 6.750 in | N/A 3.375 in | N/A 5 º | N/A 764,320 lb |
N/A
|
| GEWZ080ES | N/A Open | N/A 5.0000 in | N/A 7.7500 in | N/A 7.500 in | N/A 3.750 in | N/A 5 º | N/A 932,920 lb |
N/A
|
| GEWZ080ES-2RS | N/A Sealed | N/A 5.0000 in | N/A 7.7500 in | N/A 7.500 in | N/A 3.750 in | N/A 5 º | N/A 932,920 lb |
N/A
|
| GEWZ096ES | N/A Open | N/A 6.0000 in | N/A 8.7500 in | N/A 8.250 in | N/A 4.125 in | N/A 5 º | N/A 1,168,960 lb |
N/A
|
| GEWZ096ES-2RS | N/A Sealed | N/A 6.0000 in | N/A 8.7500 in | N/A 8.250 in | N/A 4.125 in | N/A 5 º | N/A 1,168,960 lb |
N/A
|
1 2