Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
G1101KPPB3 | Shaft Size d N/A 1.0625 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1102KPPB3 | Shaft Size d N/A 1.1250 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1103KPPB3 | Shaft Size d N/A 1.1875 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1103KPPB4 | Shaft Size d N/A 1.2500 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1104KPPB2 | Shaft Size d N/A 1.2500 in | Outside Diameter N/A 72 mm2.835 in | Total Width N/A 51.2 mm2.016 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1105KPPB2 | Shaft Size d N/A 1.3125 in | Outside Diameter N/A 72 mm2.835 in | Total Width N/A 51.2 mm2.016 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1106KPPB2 | Shaft Size d N/A 1.3750 in | Outside Diameter N/A 72 mm2.835 in | Total Width N/A 51.2 mm2.016 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1107KPPB2 | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 72 mm2.835 in | Total Width N/A 51.2 mm2.016 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1108KPPB3 | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 56.4 mm2.22 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1109KPPB3 | Shaft Size d N/A 1.5625 in | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 56.4 mm2.22 in | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1110KPPB4 | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 56.4 mm2.22 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1111KPPB4 | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 56.4 mm2.22 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1112KPPB4 | Shaft Size d N/A 1 3/4 in | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 56.4 mm2.22 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1113KPPB3 | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 62.7 mm2.469 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1114KPPB3 | Shaft Size d N/A 1.8750 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 62.7 mm2.469 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1115KPPB3 | Shaft Size d N/A 1 15/16 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 62.7 mm2.469 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1200KPPB4 | Shaft Size d N/A 2 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 71.4 mm2.811 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1201KPPB4 | Shaft Size d N/A 2.0625 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 71.4 mm2.811 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1202KPPB4 | Shaft Size d N/A 2.1250 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 71.4 mm2.811 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1203KPPB4 | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 71.4 mm2.811 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GN103KRRB | Shaft Size d N/A 1.1875 in | Outside Diameter N/A 72 mm2.835 in | Total Width N/A 50 mm1.969 in | Static Load Rating N/A 15800 N3560 lbf | Dynamic Load Rating N/A 33100 N7440 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GN104KRRB | Shaft Size d N/A 1.2500 in | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 18300 N4120 lbf | Dynamic Load Rating N/A 37100 N8340 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GN105KRRB | Shaft Size d N/A 1.3125 in | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 18300 N4120 lbf | Dynamic Load Rating N/A 37100 N8340 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GN106KRRB | Shaft Size d N/A 1.3750 in | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 18300 N4120 lbf | Dynamic Load Rating N/A 37100 N8340 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GN107KRRB | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 18300 N4120 lbf | Dynamic Load Rating N/A 37100 N8340 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |