Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
551 - 600 of 810 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Width (B1) (in)

Width (B1) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Seal Type

Part Number

Bore (d)

O.D. (D)

Width (B1)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

SAP Material ID

G1114KLLB N/A 1 7/8 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
G1114KPPB3 N/A 1 7/8 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
GRA114RRB N/A 1 7/8 in N/A 3.5430 in90 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
G1114KLL N/A 1 7/8 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
1114KRRB N/A 1 7/8 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
1114KLLB N/A 1 7/8 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
1114KPPB3 N/A 1 7/8 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
RA114RRB N/A 1 7/8 in N/A 3.5430 in90 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
1114KRR N/A 1 7/8 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
1114KLL N/A 1 7/8 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
RA114RR N/A 1 7/8 in N/A 3.5430 in90 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
1114KL N/A 1 7/8 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf2300 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
1114KLLG N/A 1 7/8 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5100 lbf22700 N N/A 8800 lbf39000 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
SM1114K N/A 1 7/8 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5100 lbf22700 N N/A 8800 lbf39000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table) N/A
SM1114KB N/A 1 7/8 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5100 lbf22700 N N/A 8800 lbf39000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table) N/A
GN114KRRB N/A 1 7/8 in N/A 4.331 in110 mm N/A 2.626 in66.7 mm N/A 8510 lbf37900 N N/A 15400 lbf68600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
SMN114K N/A 1 7/8 in N/A 4.331 in110 mm N/A 2.6250 in66.68 mm N/A 8500 lbf37900 N N/A 15300 lbf68000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table) N/A
SMN114KB N/A 1 7/8 in N/A 4.331 in110 mm N/A 2.6250 in66.68 mm N/A 8500 lbf37900 N N/A 15300 lbf68000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table) N/A
G1115KRRB N/A 1 15/16 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
G1115KLLB N/A 1 15/16 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
G1115KPPB3 N/A 1 15/16 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
GRA115RRB N/A 1 15/16 in N/A 3.5430 in90 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
G1115KRR N/A 1 15/16 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
G1115KLL N/A 1 15/16 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
1115KRRB N/A 1 15/16 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
1115KLLB N/A 1 15/16 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
1115KPPB3 N/A 1 15/16 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
RA115RRB N/A 1 15/16 in N/A 3.5430 in90 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
1115KRR N/A 1 15/16 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
1115KLL N/A 1 15/16 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
RA115RR N/A 1 15/16 in N/A 3.5430 in90 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
1115KR N/A 1 15/16 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
1115KL N/A 1 15/16 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf2300 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
1115KRS N/A 1 15/16 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A 201643807
1115KRRB2 N/A 1 15/16 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
1115KLLG N/A 1 15/16 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5100 lbf22700 N N/A 8800 lbf39000 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
SM1115K N/A 1 15/16 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5100 lbf22700 N N/A 8800 lbf39000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table) N/A
SM1115KB N/A 1 15/16 in N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5100 lbf22700 N N/A 8800 lbf39000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table) N/A
SM1115KS N/A 1 15/16 in N/A 3.937 in100 mm N/A 2.469 in62.7 mm N/A 5100 lbf22700 N N/A 8800 lbf39000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table) N/A 201643835
GN115KRRB N/A 1 15/16 in N/A 4.331 in110 mm N/A 2.626 in66.7 mm N/A 8510 lbf37900 N N/A 15400 lbf68600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
GN115KLLB N/A 1 15/16 in N/A 4.331 in110 mm N/A 2.626 in66.7 mm N/A 8510 lbf37900 N N/A 15400 lbf68600 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
SMN115K N/A 1 15/16 in N/A 4.331 in110 mm N/A 2.6250 in66.68 mm N/A 8500 lbf37900 N N/A 15300 lbf68000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table) N/A
SMN115KB N/A 1 15/16 in N/A 4.331 in110 mm N/A 2.6250 in66.68 mm N/A 8500 lbf37900 N N/A 15300 lbf68000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table) N/A
SMN115KS N/A 1 15/16 in N/A 4.724 in120 mm N/A 2.6250 in66.7 mm N/A 8500 lbf37900 N N/A 15300 lbf68000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table) N/A 201643847
GE50KPPB3 N/A 50 mm N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
GRAE50RRB N/A 50 mm N/A 3.5430 in90 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
GE50KRR N/A 50 mm N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
E50KRRB N/A 50 mm N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
E50KPPB3 N/A 50 mm N/A 3.5430 in90 mm N/A 2.469 in62.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
RAE50RRB N/A 50 mm N/A 3.5430 in90 mm N/A 1.72 in43.7 mm N/A 5210 lbf23200 N N/A 8740 lbf38900 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
551 - 600 of 810 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »