476 - 500 of 810 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Series

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Width (B1) (in)

Width (B1) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Seal Type

Part Number

Bore (d)

O.D. (D)

Width (B1)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

SAP Material ID

SM1110K N/A 1 5/8 in N/A 3.347 in85 mm N/A 2.2190 in56.4 mm N/A 4500 lbf20000 N N/A 8150 lbf36000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A N/A
SM1110KB N/A 1 5/8 in N/A 3.347 in85 mm N/A 2.2190 in56.4 mm N/A 4500 lbf20000 N N/A 8150 lbf36000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A N/A
GN110KRRB N/A 1 5/8 in N/A 3.937 in100 mm N/A 2.311 in58.7 mm N/A 7120 lbf31700 N N/A 13200 lbf58500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A N/A
SMN110K N/A 1 5/8 in N/A 3.937 in100 mm N/A 1.563 in58.74 mm N/A 7100 lbf31600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A N/A
SMN110KB N/A 1 5/8 in N/A 3.937 in100 mm N/A 1.563 in58.74 mm N/A 7100 lbf31600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A N/A
SM1111KS N/A 1 2/3 in N/A 3.347 in85 mm N/A 2.216 in56.29 mm N/A 4600 lbf20461 N N/A 8160 lbf36297 N N/A Non-Relubricatable N/A Spherical OD N/A N/A N/A 201643834
G1111KRRB N/A 1 11/16 in N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A N/A
G1111KLLB N/A 1 11/16 in N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A N/A
G1111KPPB4 N/A 1 11/16 in N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A N/A
GRA111RRB N/A 1 11/16 in N/A 3.3460 in85 mm N/A 1.72 in43.7 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A N/A
G1111KRR N/A 1 11/16 in N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A N/A
G1111KLL N/A 1 11/16 in N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A N/A
1111KRRB N/A 1 11/16 in N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A N/A
1111KLLB N/A 1 11/16 in N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A N/A
1111KPPB4 N/A 1 11/16 in N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A N/A
RA111RRB N/A 1 11/16 in N/A 3.3460 in85 mm N/A 1.72 in43.7 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A N/A
1111KRR N/A 1 11/16 in N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A N/A
1111KLL N/A 1 11/16 in N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A N/A
RA111RR N/A 1 11/16 in N/A 3.3460 in85 mm N/A 1.72 in43.7 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A N/A
1111KR N/A 1 11/16 in N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf20500 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A N/A
1111KL N/A 1 11/16 in N/A 3.3460 in85 mm N/A 2.22 in56.4 mm N/A 4600 lbf2000 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A N/A
1111KLLG N/A 1 11/16 in N/A 3.347 in85 mm N/A 2.2190 in56.4 mm N/A 4500 lbf20000 N N/A 8160 lbf36300 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A N/A
SM1111K N/A 1 11/16 in N/A 3.347 in85 mm N/A 2.2190 in56.4 mm N/A 4500 lbf20000 N N/A 8150 lbf36000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A N/A
SM1111KB N/A 1 11/16 in N/A 3.347 in85 mm N/A 2.2190 in56.4 mm N/A 4500 lbf20000 N N/A 8150 lbf36000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A N/A
GN111KRRB N/A 1 11/16 in N/A 3.937 in100 mm N/A 2.311 in58.7 mm N/A 7120 lbf31700 N N/A 13200 lbf58500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A N/A
476 - 500 of 810 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »