Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
GRA010RRB | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 28.6 mm1.126 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud | CAD N/A |
GRAE17RRB | Shaft Size d N/A 17 mm | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 28.6 mm1.126 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud | CAD N/A |
GRA008RR | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 28.6 mm1.126 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud | CAD N/A |
GRA010RR | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 28.6 mm1.126 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud | CAD N/A |
GRAE17RR | Shaft Size d N/A 17 mm | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 28.6 mm1.126 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud | CAD N/A |
RA008RRB | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 28.6 mm1.126 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud | CAD N/A |
RA009RRB | Shaft Size d N/A 9/16 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 28.6 mm1.126 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud | CAD N/A |
RA010RRB | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 28.6 mm1.126 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud | CAD N/A |
RAE17RRB | Shaft Size d N/A 17 mm | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 28.6 mm1.126 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud | CAD N/A |
RA008RR | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 28.6 mm1.126 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud | CAD N/A |
RA009RR | Shaft Size d N/A 9/16 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 28.6 mm1.126 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud | CAD N/A |
RA010RR | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 28.6 mm1.126 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud | CAD N/A |
RAE17RR | Shaft Size d N/A 17 mm | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 28.6 mm1.126 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Molded Shroud | CAD N/A |
RA012DD | Shaft Size d N/A 0.7500 in | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 30.96 mm1.219 in | Static Load Rating N/A 6200 N1400 lbf | Dynamic Load Rating N/A 14300 N3200 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A | CAD N/A |
RAE20DD | Shaft Size d N/A 20 mm | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 30.96 mm1.219 in | Static Load Rating N/A 6200 N1400 lbf | Dynamic Load Rating N/A 14300 N3200 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A | CAD N/A |
RA013DD | Shaft Size d N/A 0.8125 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 30.96 mm1.219 in | Static Load Rating N/A 6950 N1560 lbf | Dynamic Load Rating N/A 15600 N3450 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A | CAD N/A |
RA014DD | Shaft Size d N/A 0.8750 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 30.96 mm1.219 in | Static Load Rating N/A 6950 N1560 lbf | Dynamic Load Rating N/A 15600 N3450 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A | CAD N/A |
RA015DD | Shaft Size d N/A 0.9375 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 30.96 mm1.219 in | Static Load Rating N/A 6950 N1560 lbf | Dynamic Load Rating N/A 15600 N3450 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A | CAD N/A |
RA100DD | Shaft Size d N/A 1.0000 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 30.96 mm1.219 in | Static Load Rating N/A 6950 N1560 lbf | Dynamic Load Rating N/A 15600 N3450 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A | CAD N/A |
RAE25DD | Shaft Size d N/A 25 mm | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 30.96 mm1.219 in | Static Load Rating N/A 6950 N1560 lbf | Dynamic Load Rating N/A 15600 N3450 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A | CAD N/A |
GRA012RRB | Shaft Size d N/A 0.7500 in | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 31 mm1.22 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud | CAD N/A |
GRAE20RRB | Shaft Size d N/A 20 mm | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 31 mm1.22 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud | CAD N/A |
GRA013RRB | Shaft Size d N/A 0.8125 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 31 mm1.22 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud | CAD N/A |
GRA014RRB | Shaft Size d N/A 0.8750 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 31 mm1.22 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud | CAD N/A |
GRA015RRB | Shaft Size d N/A 0.9375 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 31 mm1.22 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Molded Shroud | CAD N/A |