Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
RAL008NPPB | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 35 mm1.378 in | Total Width N/A 23.8 mm0.938 in | Static Load Rating N/A 3000 N680 lbf | Dynamic Load Rating N/A 7500 N1700 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A | CAD N/A |
RAL009NPPB | Shaft Size d N/A 9/16 in | Outside Diameter N/A 35 mm1.378 in | Total Width N/A 23.8 mm0.938 in | Static Load Rating N/A 3000 N680 lbf | Dynamic Load Rating N/A 7500 N1700 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A | CAD N/A |
RAL010NPPB | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 35 mm1.378 in | Total Width N/A 23.8 mm0.938 in | Static Load Rating N/A 3000 N680 lbf | Dynamic Load Rating N/A 7500 N1700 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A | CAD N/A |
RAL008NPP | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 35 mm1.378 in | Total Width N/A 23.8 mm0.938 in | Static Load Rating N/A 3000 N680 lbf | Dynamic Load Rating N/A 7500 N1700 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A | CAD N/A |
RAL010NPP | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 35 mm1.378 in | Total Width N/A 23.8 mm0.938 in | Static Load Rating N/A 3000 N680 lbf | Dynamic Load Rating N/A 7500 N1700 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A | CAD N/A |
RAL012NPPB | Shaft Size d N/A 0.7500 in | Outside Diameter N/A 42 mm1.654 in | Total Width N/A 24.6 mm0.969 in | Static Load Rating N/A 4400 N1000 lbf | Dynamic Load Rating N/A 10400 N2320 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A | CAD N/A |
RAL012NPP | Shaft Size d N/A 0.7500 in | Outside Diameter N/A 42 mm1.654 in | Total Width N/A 24.6 mm0.969 in | Static Load Rating N/A 4400 N1000 lbf | Dynamic Load Rating N/A 10400 N2320 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A | CAD N/A |
SM1008K | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1600 lbf | Dynamic Load Rating N/A 10600 N2360 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A | CAD N/A |
SM1009K | Shaft Size d N/A 9/16 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1600 lbf | Dynamic Load Rating N/A 10600 N2360 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A | CAD N/A |
SM1010K | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1600 lbf | Dynamic Load Rating N/A 10600 N2360 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A | CAD N/A |
SM1011K | Shaft Size d N/A 0.6875 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1600 lbf | Dynamic Load Rating N/A 10600 N2360 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A | CAD N/A |
SM1008KB | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1600 lbf | Dynamic Load Rating N/A 10600 N2360 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A | CAD N/A |
SM1009KB | Shaft Size d N/A 9/16 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1600 lbf | Dynamic Load Rating N/A 10600 N2360 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A | CAD N/A |
SM1010KB | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1600 lbf | Dynamic Load Rating N/A 10600 N2360 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A | CAD N/A |
SM1011KB | Shaft Size d N/A 0.6875 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1600 lbf | Dynamic Load Rating N/A 10600 N2360 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A | CAD N/A |
RA008DD | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 28.58 mm1.125 in | Static Load Rating N/A 4400 N1000 lbf | Dynamic Load Rating N/A 10600 N2360 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A | CAD N/A |
RA009DD | Shaft Size d N/A 9/16 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 28.58 mm1.125 in | Static Load Rating N/A 4400 N1000 lbf | Dynamic Load Rating N/A 10600 N2360 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A | CAD N/A |
RA010DD | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 28.58 mm1.125 in | Static Load Rating N/A 4400 N1000 lbf | Dynamic Load Rating N/A 10600 N2360 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A | CAD N/A |
RAE17DD | Shaft Size d N/A 17 mm | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 28.58 mm1.125 in | Static Load Rating N/A 4400 N1000 lbf | Dynamic Load Rating N/A 10600 N2360 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A | CAD N/A |
G1008KRRB | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1009KRRB | Shaft Size d N/A 9/16 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1010KRRB | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1011KRRB | Shaft Size d N/A 0.6875 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GE17KRRB | Shaft Size d N/A 17 mm | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1008KLLB | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal | CAD N/A |