Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
G1200KRRB | Shaft Size d N/A 2 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 71.4 mm2.811 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1201KRRB | Shaft Size d N/A 2.0625 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 71.4 mm2.811 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1202KRRB | Shaft Size d N/A 2.1250 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 71.4 mm2.811 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1203KRRB | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 71.4 mm2.811 in | Static Load Rating N/A 29200 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1204KRRB | Shaft Size d N/A 2 1/4 in | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 77.8 mm3.063 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1205KRRB | Shaft Size d N/A 2.3125 in | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 77.8 mm3.063 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1206KRRB | Shaft Size d N/A 2.375 in | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 77.8 mm3.063 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1207KRRB | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 77.8 mm3.063 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GE60KRRB | Shaft Size d N/A 60 mm | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 77.8 mm3.063 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1210KRRB | Shaft Size d N/A 2.6250 in | Outside Diameter N/A 125 mm4.921 in | Total Width N/A 85.6 mm3.372 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1211KRRB | Shaft Size d N/A 2 11/16 in | Outside Diameter N/A 125 mm4.921 in | Total Width N/A 85.6 mm3.372 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GE70KRRB | Shaft Size d N/A 70 mm | Outside Diameter N/A 125 mm4.921 in | Total Width N/A 85.6 mm3.372 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1212KRRB | Shaft Size d N/A 2 3/4 in | Outside Diameter N/A 130 mm5.118 in | Total Width N/A 92.1 mm3.626 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1213KRRB | Shaft Size d N/A 2.8125 in | Outside Diameter N/A 130 mm5.118 in | Total Width N/A 92.1 mm3.626 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1214KRRB | Shaft Size d N/A 2.8750 in | Outside Diameter N/A 130 mm5.118 in | Total Width N/A 92.1 mm3.626 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1215KRRB | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 130 mm5.118 in | Total Width N/A 92.1 mm3.626 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GE75KRRB | Shaft Size d N/A 75 mm | Outside Diameter N/A 130 mm5.118 in | Total Width N/A 92.1 mm3.626 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1008KLLB | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
G1009KLLB | Shaft Size d N/A 9/16 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
G1010KLLB | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
G1011KLLB | Shaft Size d N/A 0.6875 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
G1012KLLB | Shaft Size d N/A 0.7500 in | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 43.7 mm1.72 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
G1013KLLB | Shaft Size d N/A 0.8125 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 44.45 mm1.75 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
G1014KLLB | Shaft Size d N/A 0.8750 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 44.45 mm1.75 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
G1015KLLB | Shaft Size d N/A 0.9375 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 44.45 mm1.75 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal | CAD N/A |