Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
G1011KRR | Shaft Size d N/A 0.6875 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal | CAD N/A |
G1011KLL | Shaft Size d N/A 0.6875 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
1011KRRB | Shaft Size d N/A 0.6875 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
1011KLLB | Shaft Size d N/A 0.6875 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
1011KRR | Shaft Size d N/A 0.6875 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal | CAD N/A |
1011KLL | Shaft Size d N/A 0.6875 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
1011KL | Shaft Size d N/A 0.6875 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
1011KLLG | Shaft Size d N/A 0.6875 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1060 lbf | Dynamic Load Rating N/A 10700 N2400 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
SM1011K | Shaft Size d N/A 0.6875 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1600 lbf | Dynamic Load Rating N/A 10600 N2360 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A | CAD N/A |
SM1011KB | Shaft Size d N/A 0.6875 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1600 lbf | Dynamic Load Rating N/A 10600 N2360 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A | CAD N/A |
1010KR | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal | CAD N/A |
1010KL | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
1010KLLG | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1060 lbf | Dynamic Load Rating N/A 10700 N2400 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
SM1010K | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1600 lbf | Dynamic Load Rating N/A 10600 N2360 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A | CAD N/A |
SM1010KB | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1600 lbf | Dynamic Load Rating N/A 10600 N2360 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A | CAD N/A |
1010KRR | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal | CAD N/A |
1010KLL | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
1010KRRB | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
1010KLLB | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
E17KRR | Shaft Size d N/A 17 mm | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal | CAD N/A |
E17KRRB | Shaft Size d N/A 17 mm | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GE17KRR | Shaft Size d N/A 17 mm | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Shroud Seal | CAD N/A |
1008KRRB | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
1008KLLB | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
G1008KRRB | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |