Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
1101KL | Shaft Size d N/A 1.1250 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 44.45 mm1.75 in | Static Load Rating N/A 1100 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
1102KL | Shaft Size d N/A 1.1250 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Load Rating N/A 1100 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
1103KL | Shaft Size d N/A 1.1875 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Load Rating N/A 1100 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
1103KL3 | Shaft Size d N/A 1.2500 in | Outside Diameter N/A 62 mm2.441 in | Total Width N/A 48.4 mm1.906 in | Static Load Rating N/A 1100 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
1106KL | Shaft Size d N/A 1.3750 in | Outside Diameter N/A 72 mm2.835 in | Total Width N/A 51.2 mm2.016 in | Static Load Rating N/A 1500 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
1107KL | Shaft Size d N/A 1 7/16 in | Outside Diameter N/A 72 mm2.835 in | Total Width N/A 51.2 mm2.016 in | Static Load Rating N/A 1500 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
1108KL | Shaft Size d N/A 1 1/2 in | Outside Diameter N/A 80 mm3.150 in | Total Width N/A 56.4 mm2.22 in | Static Load Rating N/A 1900 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
1110KL | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 56.4 mm2.22 in | Static Load Rating N/A 2000 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
1111KL | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 56.4 mm2.22 in | Static Load Rating N/A 2000 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
1112KL | Shaft Size d N/A 1 3/4 in | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 56.4 mm2.22 in | Static Load Rating N/A 2000 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
1114KL | Shaft Size d N/A 1.8750 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 62.7 mm2.469 in | Static Load Rating N/A 2300 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
1115KL | Shaft Size d N/A 1 15/16 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 62.7 mm2.469 in | Static Load Rating N/A 2300 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
1200KL | Shaft Size d N/A 2 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 71.4 mm2.811 in | Static Load Rating N/A 2900 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
1203KL | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 71.4 mm2.811 in | Static Load Rating N/A 2900 N6570 lbf | Dynamic Load Rating N/A 48100 N10800 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
RAL008NPPB | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 35 mm1.378 in | Total Width N/A 23.8 mm0.938 in | Static Load Rating N/A 3000 N680 lbf | Dynamic Load Rating N/A 7500 N1700 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A | CAD N/A |
RAL008NPP | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 35 mm1.378 in | Total Width N/A 23.8 mm0.938 in | Static Load Rating N/A 3000 N680 lbf | Dynamic Load Rating N/A 7500 N1700 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A | CAD N/A |
RAL009NPPB | Shaft Size d N/A 9/16 in | Outside Diameter N/A 35 mm1.378 in | Total Width N/A 23.8 mm0.938 in | Static Load Rating N/A 3000 N680 lbf | Dynamic Load Rating N/A 7500 N1700 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A | CAD N/A |
RAL010NPPB | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 35 mm1.378 in | Total Width N/A 23.8 mm0.938 in | Static Load Rating N/A 3000 N680 lbf | Dynamic Load Rating N/A 7500 N1700 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A | CAD N/A |
RAL010NPP | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 35 mm1.378 in | Total Width N/A 23.8 mm0.938 in | Static Load Rating N/A 3000 N680 lbf | Dynamic Load Rating N/A 7500 N1700 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A | CAD N/A |
1207KL | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 77.8 mm3.063 in | Static Load Rating N/A 3500 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Labyrinth Seal | CAD N/A |
RA008DD | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 28.58 mm1.125 in | Static Load Rating N/A 4400 N1000 lbf | Dynamic Load Rating N/A 10600 N2360 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A | CAD N/A |
RA009DD | Shaft Size d N/A 9/16 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 28.58 mm1.125 in | Static Load Rating N/A 4400 N1000 lbf | Dynamic Load Rating N/A 10600 N2360 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A | CAD N/A |
RAE17DD | Shaft Size d N/A 17 mm | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 28.58 mm1.125 in | Static Load Rating N/A 4400 N1000 lbf | Dynamic Load Rating N/A 10600 N2360 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A | CAD N/A |
RAL012NPPB | Shaft Size d N/A 0.7500 in | Outside Diameter N/A 42 mm1.654 in | Total Width N/A 24.6 mm0.969 in | Static Load Rating N/A 4400 N1000 lbf | Dynamic Load Rating N/A 10400 N2320 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A | CAD N/A |
RAL012NPP | Shaft Size d N/A 0.7500 in | Outside Diameter N/A 42 mm1.654 in | Total Width N/A 24.6 mm0.969 in | Static Load Rating N/A 4400 N1000 lbf | Dynamic Load Rating N/A 10400 N2320 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A | CAD N/A |