Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 224 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Outside Diameter (mm)

Outside Diameter (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

Sort by
N/A 20 mm N/A 47 mm1.850 in N/A 25.15 mm0.99 in N/A 890 N200 lbf N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1.0000 in N/A 52 mm2.047 in N/A 28.12 mm1.107 in N/A 1067 N240 lbf N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 25 mm N/A 52 mm2.047 in N/A 28.12 mm1.107 in N/A 1067 N240 lbf N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1 1/5 in N/A 62 mm2.441 in N/A 31.37 mm1.235 in N/A 1556 N350 lbf N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1.2500 in N/A 62 mm2.441 in N/A 31.37 mm1.235 in N/A 1556 N350 lbf N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 30 mm N/A 62 mm2.441 in N/A 31.37 mm1.235 in N/A 1556 N350 lbf N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1.2500 in N/A 72 mm2.835 in N/A 36.68 mm1.444 in N/A 2112 N475 lbf N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1 4/9 in N/A 72 mm2.835 in N/A 36.68 mm1.444 in N/A 2112 N475 lbf N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 35 mm N/A 72 mm2.835 in N/A 36.68 mm1.444 in N/A 2112 N475 lbf N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 0.7500 in N/A 47 mm1.850 in N/A 25.15 mm0.99 in N/A 890 N200 lbf N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 0.5000 in N/A 40 mm1.575 in N/A 27.38 mm1.078 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 9/16 in N/A 40 mm1.575 in N/A 27.38 mm1.078 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 0.6250 in N/A 40 mm1.575 in N/A 27.38 mm1.078 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 0.6875 in N/A 40 mm1.575 in N/A 27.38 mm1.078 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 15 mm N/A 40 mm1.575 in N/A 27.38 mm1.078 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 17 mm N/A 40 mm1.575 in N/A 27.38 mm1.078 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 0.5000 in N/A 40 mm1.575 in N/A 23.8 mm0.937 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 0.6250 in N/A 40 mm1.575 in N/A 23.8 mm0.937 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 17 mm N/A 40 mm1.575 in N/A 23.8 mm0.937 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 0.5000 in N/A 40 mm1.575 in N/A 23.8 mm0.937 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 0.6250 in N/A 40 mm1.575 in N/A 23.8 mm0.937 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 17 mm N/A 40 mm1.575 in N/A 23.8 mm0.937 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 0.5000 in N/A 40 mm1.575 in N/A 23.8 mm0.937 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 0.6250 in N/A 40 mm1.575 in N/A 23.8 mm0.937 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 17 mm N/A 40 mm1.575 in N/A 23.8 mm0.937 in N/A 4700 N1070 lbf N/A 10700 N2380 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
1 - 25 of 224 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »