Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
YA012RR | Shaft Size d N/A 0.7500 in | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 27 mm1.063 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GY1012KRRB | Shaft Size d N/A 0.7500 in | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 31.8 mm1.252 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYE20KRRB SGT | Shaft Size d N/A 20 mm | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 31.8 mm1.252 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYAE20RRB | Shaft Size d N/A 20 mm | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 27 mm1.063 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYAE20RR | Shaft Size d N/A 20 mm | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 27 mm1.063 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YAE20RRB | Shaft Size d N/A 20 mm | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 27 mm1.063 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YAE20RR | Shaft Size d N/A 20 mm | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 27 mm1.063 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYE20KRRB | Shaft Size d N/A 20 mm | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 31.8 mm1.252 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
ER16 | Shaft Size d N/A 1.0000 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 34.84 mm1.375 in | Static Load Rating N/A 7814.4 N1760 lbf | Dynamic Load Rating N/A 15495.6 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER14 | Shaft Size d N/A 0.8750 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 34.84 mm1.375 in | Static Load Rating N/A 7814.4 N1760 lbf | Dynamic Load Rating N/A 15495.6 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER15 | Shaft Size d N/A 0.9375 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 34.84 mm1.375 in | Static Load Rating N/A 7814.4 N1760 lbf | Dynamic Load Rating N/A 15495.6 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYE25KRRB SGT | Shaft Size d N/A 25 mm | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 34.85 mm1.372 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYAE25RRB | Shaft Size d N/A 25 mm | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 28.2 mm1.11 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYAE25RR | Shaft Size d N/A 25 mm | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 28.2 mm1.11 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YAE25RRB | Shaft Size d N/A 25 mm | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 28.2 mm1.11 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YAE25RR | Shaft Size d N/A 25 mm | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 28.2 mm1.11 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GY1015KRRB SGT | Shaft Size d N/A 0.9375 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 34.85 mm1.372 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYA015RRB | Shaft Size d N/A 0.9375 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 28.2 mm1.11 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYA015RR | Shaft Size d N/A 0.9375 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 28.2 mm1.11 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YA015RRB | Shaft Size d N/A 0.9375 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 28.2 mm1.11 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YA015RR | Shaft Size d N/A 0.9375 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 28.2 mm1.11 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GY1100KRRB SGT | Shaft Size d N/A 1.0000 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 34.85 mm1.372 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYA100RRB | Shaft Size d N/A 1.0000 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 28.2 mm1.11 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYA100RR | Shaft Size d N/A 1.0000 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 28.2 mm1.11 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YA100RRB | Shaft Size d N/A 1.0000 in | Outside Diameter N/A 52 mm2.047 in | Total Width N/A 28.2 mm1.11 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |