Batch CAD Cart (0)
  • Cart is empty
151 - 175 of 224 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Outside Diameter (mm)

Outside Diameter (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Outside Diameter

Total Width

Static Load Rating

Dynamic Load Rating

Lubrication Type

O.D. Type

Seal Type

CAD

Sort by
N/A 2 in N/A 90 mm3.543 in N/A 44.3 mm1.744 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 2 in N/A 90 mm3.543 in N/A 44.3 mm1.744 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 2 in N/A 90 mm3.543 in N/A 44.3 mm1.744 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 2 in N/A 90 mm3.543 in N/A 44.3 mm1.744 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 2 in N/A 90 mm3.543 in N/A 51.59 mm2.031 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1 15/16 in N/A 90 mm3.543 in N/A 51.59 mm2.031 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1 15/16 in N/A 90 mm3.543 in N/A 44.3 mm1.744 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 1 15/16 in N/A 90 mm3.543 in N/A 44.3 mm1.744 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 1 15/16 in N/A 90 mm3.543 in N/A 44.3 mm1.744 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 1 15/16 in N/A 90 mm3.543 in N/A 44.3 mm1.744 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 1.8125 in N/A 90 mm3.543 in N/A 51.59 mm2.031 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1.8750 in N/A 90 mm3.543 in N/A 51.59 mm2.031 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1 3/4 in N/A 90 mm3.543 in N/A 51.59 mm2.031 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 1 11/16 in N/A 90 mm3.543 in N/A 51.59 mm2.031 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 2 3/16 in N/A 100 mm3.937 in N/A 55.560 mm2.188 in N/A 29170.8 N6570 lbf N/A 47952 N10800 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 2 3/16 in N/A 100 mm3.937 in N/A 55.560 mm2.188 in N/A 29170.8 N6570 lbf N/A 47952 N10800 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 1 15/16 in N/A 100 mm3.937 in N/A 55.55 mm2.187 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 2 in N/A 100 mm3.937 in N/A 55.55 mm2.187 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 2 in N/A 100 mm3.937 in N/A 55.55 mm2.187 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 2 in N/A 100 mm3.937 in N/A 46.6 mm1.835 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 2 in N/A 100 mm3.937 in N/A 46.6 mm1.835 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 2 in N/A 100 mm3.937 in N/A 46.6 mm1.835 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD
N/A 2 in N/A 100 mm3.937 in N/A 46.6 mm1.835 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD
N/A 2.0625 in N/A 100 mm3.937 in N/A 55.55 mm2.187 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
N/A 2.1250 in N/A 100 mm3.937 in N/A 55.55 mm2.187 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD
151 - 175 of 224 | Results Per Page | View | Unit of Measure
« 6 7 8 9