Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|
UC209-26 | Shaft Size d N/A 1 5/8 in | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 49.2 mm1.937 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf | CAD N/A |
UC209-27 | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 49.2 mm1.937 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf | CAD N/A |
UC210-31 | Shaft Size d N/A 1 15/16 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf | CAD N/A |
UC210 | Shaft Size d N/A 50 mm | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf | CAD N/A |
UC210-30 | Shaft Size d N/A 1.8750 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf | CAD N/A |
UC210-32 | Shaft Size d N/A 2 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 51.6 mm2.031 in | Static Load Rating N/A 23300 N5238 lbf | Dynamic Load Rating N/A 35100 N7891 lbf | CAD N/A |
UC211-32 | Shaft Size d N/A 2 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 55.6 mm2.189 in | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf | CAD N/A |
UC211 | Shaft Size d N/A 55 mm | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 55.6 mm2.189 in | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf | CAD N/A |
UC211-34 | Shaft Size d N/A 2.1250 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 55.6 mm2.189 in | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf | CAD N/A |
UC211-35 | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 100 mm3.937 in | Total Width N/A 55.6 mm2.189 in | Static Load Rating N/A 29400 N6609 lbf | Dynamic Load Rating N/A 43400 N9757 lbf | CAD N/A |
UC212-36 | Shaft Size d N/A 2 1/4 in | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 65.1 mm2.563 in | Static Load Rating N/A 36200 N8138 lbf | Dynamic Load Rating N/A 52400 N11780 lbf | CAD N/A |
UC212 | Shaft Size d N/A 60 mm | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 65.1 mm2.563 in | Static Load Rating N/A 36200 N8138 lbf | Dynamic Load Rating N/A 52400 N11780 lbf | CAD N/A |
UC212-39 | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 65.1 mm2.563 in | Static Load Rating N/A 36200 N8138 lbf | Dynamic Load Rating N/A 52400 N11780 lbf | CAD N/A |
UC213-40 | Shaft Size d N/A 2 1/2 in | Outside Diameter N/A 120 mm4.724 in | Total Width N/A 65.1 mm2.563 in | Static Load Rating N/A 40100 N9015 lbf | Dynamic Load Rating N/A 57200 N12859 lbf | CAD N/A |
UC213 | Shaft Size d N/A 65 mm | Outside Diameter N/A 120 mm4.724 in | Total Width N/A 65.1 mm2.563 in | Static Load Rating N/A 40100 N9015 lbf | Dynamic Load Rating N/A 57200 N12859 lbf | CAD N/A |
UC212-38 | Shaft Size d N/A 2.375 in | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 65.1 mm2.563 in | Static Load Rating N/A 36200 N8138 lbf | Dynamic Load Rating N/A 52400 N11780 lbf | CAD N/A |
UC214 | Shaft Size d N/A 70 mm | Outside Diameter N/A 125 mm4.921 in | Total Width N/A 74.6 mm2.937 in | Static Load Rating N/A 44100 N9914 lbf | Dynamic Load Rating N/A 62200 N13983 lbf | CAD N/A |
UC214-44 | Shaft Size d N/A 2 3/4 in | Outside Diameter N/A 125 mm4.921 in | Total Width N/A 74.6 mm2.937 in | Static Load Rating N/A 44100 N9914 lbf | Dynamic Load Rating N/A 62200 N13983 lbf | CAD N/A |
UC215 | Shaft Size d N/A 75 mm | Outside Diameter N/A 130 mm5.118 in | Total Width N/A 77.8 mm3.063 in | Static Load Rating N/A 48300 N10858 lbf | Dynamic Load Rating N/A 67400 N15152 lbf | CAD N/A |
UC215-48 | Shaft Size d N/A 3 in | Outside Diameter N/A 130 mm5.118 in | Total Width N/A 77.8 mm3.063 in | Static Load Rating N/A 48300 N10858 lbf | Dynamic Load Rating N/A 67400 N15152 lbf | CAD N/A |
UC215-47 | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 130 mm5.118 in | Total Width N/A 77.8 mm3.063 in | Static Load Rating N/A 48300 N10858 lbf | Dynamic Load Rating N/A 67400 N15152 lbf | CAD N/A |
UC216 | Shaft Size d N/A 80 mm | Outside Diameter N/A 140 mm5.512 in | Total Width N/A 82.6 mm3.252 in | Static Load Rating N/A 53000 N11915 lbf | Dynamic Load Rating N/A 72700 N16344 lbf | CAD N/A |
UC216-50 | Shaft Size d N/A 3.1250 in | Outside Diameter N/A 140 mm5.512 in | Total Width N/A 82.6 mm3.252 in | Static Load Rating N/A 53000 N11915 lbf | Dynamic Load Rating N/A 72700 N16344 lbf | CAD N/A |
UC217 | Shaft Size d N/A 85 mm | Outside Diameter N/A 150 mm5.906 in | Total Width N/A 85.7 mm3.374 in | Static Load Rating N/A 61900 N13916 lbf | Dynamic Load Rating N/A 84000 N18884 lbf | CAD N/A |
UC217-52 | Shaft Size d N/A 3 1/4 in | Outside Diameter N/A 150 mm5.906 in | Total Width N/A 85.7 mm3.374 in | Static Load Rating N/A 61900 N13916 lbf | Dynamic Load Rating N/A 84000 N18884 lbf | CAD N/A |