Batch CAD Cart (0)
  • Cart is empty
  • The chart below shows dimensions for locknuts and lockplates used in the mounting of straight bore bearings on shafts.
  • Other dimensions and tolerances related to shaft configurations are also shown.
  • Dimensions are presented according to bearing bore size and are applicable to bearings in the various series (e.g., 222,223 etc.).
1 - 25 of 25 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bearing Bore (mm)

Part Number

Bearing Bore

Major Diameter

Threads No. per Inch

Diameter S-3

Locknut

Lockplate

CAD

Sort by
N/A 240 mm N/A 239.83 mm9.442 in N/A 6 N/A 233.36 mm9 3/16 in N/A N 048 N/A P 48 N/A CAD
N/A 260 mm N/A 258.88 mm10.192 in N/A 6 N/A 252.41 mm9 15/16 in N/A N 052 N/A P 52 N/A CAD
N/A 280 mm N/A 279.5 mm11.004 in N/A 6 N/A 273.05 mm10 3/4 in N/A N 056 N/A P 56 N/A CAD
N/A 300 mm N/A 299.34 mm11.785 in N/A 6 N/A 292.10 mm11 1/2 in N/A N 060 N/A P 60 N/A CAD
N/A 320 mm N/A 319.07 mm12.562 in N/A 6 N/A 312.74 mm12 5/16 in N/A N 064 N/A P 64 N/A CAD
N/A 340 mm N/A 338.81 mm13.339 in N/A 5 N/A 331.79 mm13 1/16 in N/A N 068 N/A P 68 N/A CAD
N/A 360 mm N/A 359.92 mm14.17 in N/A 5 N/A 350.84 mm13 13/16 in N/A N 072 N/A P 72 N/A CAD
N/A 380 mm N/A 379.91 mm14.957 in N/A 5 N/A 371.48 mm14 5/8 in N/A N 076 N/A P 76 N/A CAD
N/A 400 mm N/A 399.92 mm15.745 in N/A 5 N/A 390.53 mm15 3/8 in N/A N 080 N/A P 80 N/A CAD
N/A 420 mm N/A 419.91 mm16.532 in N/A 5 N/A 411.16 mm16 3/16 in N/A N 084 N/A P 84 N/A CAD
N/A 440 mm N/A 439.9 mm17.319 in N/A 5 N/A 431.8 mm17 in N/A N 088 N/A P 88 N/A CAD
N/A 460 mm N/A 459.92 mm18.107 in N/A 5 N/A 450.85 mm17 3/4 in N/A N 092 N/A P 92 N/A CAD
N/A 480 mm N/A 479.91 mm18.894 in N/A 5 N/A 469.9 mm18 1/2 in N/A N 096 N/A P 96 N/A CAD
N/A 500 mm N/A 499.92 mm19.682 in N/A 5 N/A 489 mm19 1/4 in N/A N 500 N/A P 500 N/A CAD
N/A 530 mm N/A 530.02 mm20.867 in N/A 4 N/A 517.5 mm20 3/8 in N/A N 530 N/A P 530 N/A CAD
N/A 560 mm N/A 560.02 mm22.048 in N/A 4 N/A 549.3 mm21 5/8 in N/A N 560 N/A P 560 N/A CAD
N/A 600 mm N/A 600.02 mm23.623 in N/A 4 N/A 587.4 mm23 1/8 in N/A N 600 N/A P 600 N/A CAD
N/A 630 mm N/A 630.02 mm24.804 in N/A 4 N/A 619.1 mm24 3/8 in N/A N 630 N/A P 630 N/A CAD
N/A 670 mm N/A 670.03 mm26.379 in N/A 4 N/A 657.2 mm25 7/8 in N/A N 670 N/A P 670 N/A CAD
N/A 710 mm N/A 710.21 mm27.961 in N/A 3 N/A 695.3 mm27 3/8 in N/A N 710 N/A P 710 N/A CAD
N/A 750 mm N/A 750.21 mm29.536 in N/A 3 N/A 736.6 mm29 in N/A N 750 N/A P 750 N/A CAD
N/A 800 mm N/A 800.2 mm31.504 in N/A 3 N/A 787.4 mm31 in N/A N 800 N/A P 800 N/A CAD
N/A 850 mm N/A 850.21 mm33.473 in N/A 3 N/A 835 mm32 7/8 in N/A N 850 N/A P 850 N/A CAD
N/A 900 mm N/A 900.2 mm35.441 in N/A 3 N/A 885.8 mm34 7/8 in N/A N 900 N/A P 900 N/A CAD
N/A 950 mm N/A 950.21 mm37.41 in N/A 3 N/A 933.5 mm36 3/4 in N/A N 950 N/A P 950 N/A CAD
1 - 25 of 25 | Results Per Page | View | Unit of Measure
1