Part Number |
d1 |
L |
C |
C1 |
Thread G |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
H3072 | d1 N/A 340 mm | L N/A 188 mm | C N/A 45 mm | C1 N/A 58 mm | Thread G N/A Tr360x5 | D3 N/A 420 mm | Locknut N/A HM3072 | Lockwasher and Lockplates N/A MS 3072 | Appropriate Hydraulic Nut N/A HMV72 | CAD N/A |
H3076 | d1 N/A 360 mm | L N/A 193 mm | C N/A 48 mm | C1 N/A 62 mm | Thread G N/A Tr380x5 | D3 N/A 450 mm | Locknut N/A HM3076 | Lockwasher and Lockplates N/A MS 3076 | Appropriate Hydraulic Nut N/A HMV76 | CAD N/A |
H308 | d1 N/A 35 mm | L N/A 36 mm | C N/A 10 mm | C1 N/A | Thread G N/A M40x1.5 | D3 N/A 58 mm | Locknut N/A KM8 | Lockwasher and Lockplates N/A MB8 | Appropriate Hydraulic Nut N/A | CAD N/A |
H3080 | d1 N/A 380 mm | L N/A 210 mm | C N/A 52 mm | C1 N/A 66 mm | Thread G N/A Tr400x5 | D3 N/A 470 mm | Locknut N/A HM3080 | Lockwasher and Lockplates N/A MS 3080 | Appropriate Hydraulic Nut N/A HMV80 | CAD N/A |
H3084 | d1 N/A 400 mm | L N/A 212 mm | C N/A 52 mm | C1 N/A 66 mm | Thread G N/A Tr420x5 | D3 N/A 490 mm | Locknut N/A HM3084 | Lockwasher and Lockplates N/A MS 3084 | Appropriate Hydraulic Nut N/A HMV84 | CAD N/A |
H3088 | d1 N/A 410 mm | L N/A 228 mm | C N/A 60 mm | C1 N/A 77 mm | Thread G N/A Tr440x5 | D3 N/A 520 mm | Locknut N/A HM3088 | Lockwasher and Lockplates N/A MS 3088 | Appropriate Hydraulic Nut N/A HMV88 | CAD N/A |
H309 | d1 N/A 40 mm | L N/A 39 mm | C N/A 11 mm | C1 N/A | Thread G N/A M45x1.5 | D3 N/A 65 mm | Locknut N/A KM9 | Lockwasher and Lockplates N/A MB9 | Appropriate Hydraulic Nut N/A | CAD N/A |
H310 | d1 N/A 45 mm | L N/A 42 mm | C N/A 12 mm | C1 N/A | Thread G N/A M50x1.5 | D3 N/A 70 mm | Locknut N/A KM10 | Lockwasher and Lockplates N/A MB10 | Appropriate Hydraulic Nut N/A HMV10 | CAD N/A |
H311 | d1 N/A 50 mm | L N/A 45 mm | C N/A 12 mm | C1 N/A | Thread G N/A M55x2 | D3 N/A 75 mm | Locknut N/A KM11 | Lockwasher and Lockplates N/A MB11 | Appropriate Hydraulic Nut N/A HMV11 | CAD N/A |
H312 | d1 N/A 55 mm | L N/A 47 mm | C N/A 13 mm | C1 N/A | Thread G N/A M60x2 | D3 N/A 80 mm | Locknut N/A KM12 | Lockwasher and Lockplates N/A MB12 | Appropriate Hydraulic Nut N/A HMV12 | CAD N/A |
H3120 | d1 N/A 90 mm | L N/A 76 mm | C N/A 20 mm | C1 N/A | Thread G N/A M100x2 | D3 N/A 130 mm | Locknut N/A KM20 | Lockwasher and Lockplates N/A MB20 | Appropriate Hydraulic Nut N/A HMV20 | CAD N/A |
H3122 | d1 N/A 100 mm | L N/A 81 mm | C N/A 21 mm | C1 N/A | Thread G N/A M110x2 | D3 N/A 145 mm | Locknut N/A KM22 | Lockwasher and Lockplates N/A MB22 | Appropriate Hydraulic Nut N/A HMV22 | CAD N/A |
H3124 | d1 N/A 110 mm | L N/A 88 mm | C N/A 22 mm | C1 N/A | Thread G N/A M120x2 | D3 N/A 155 mm | Locknut N/A KM24 | Lockwasher and Lockplates N/A MB24 | Appropriate Hydraulic Nut N/A HMV24 | CAD N/A |
H3126 | d1 N/A 115 mm | L N/A 92 mm | C N/A 23 mm | C1 N/A | Thread G N/A M130x2 | D3 N/A 165 mm | Locknut N/A KM26 | Lockwasher and Lockplates N/A MB26 | Appropriate Hydraulic Nut N/A HMV26 | CAD N/A |
H3128 | d1 N/A 125 mm | L N/A 97 mm | C N/A 24 mm | C1 N/A | Thread G N/A M140x2 | D3 N/A 180 mm | Locknut N/A KM28 | Lockwasher and Lockplates N/A MB28 | Appropriate Hydraulic Nut N/A HMV28 | CAD N/A |
H313 | d1 N/A 60 mm | L N/A 50 mm | C N/A 14 mm | C1 N/A | Thread G N/A M65x2 | D3 N/A 85 mm | Locknut N/A KM13 | Lockwasher and Lockplates N/A MB13 | Appropriate Hydraulic Nut N/A HMV13 | CAD N/A |
H3130 | d1 N/A 135 mm | L N/A 111 mm | C N/A 26 mm | C1 N/A | Thread G N/A M150x2 | D3 N/A 195 mm | Locknut N/A KM30 | Lockwasher and Lockplates N/A MB30 | Appropriate Hydraulic Nut N/A HMV30 | CAD N/A |
H3132 | d1 N/A 140 mm | L N/A 119 mm | C N/A 28 mm | C1 N/A | Thread G N/A M160x3 | D3 N/A 210 mm | Locknut N/A KM32 | Lockwasher and Lockplates N/A MB32 | Appropriate Hydraulic Nut N/A HMV32 | CAD N/A |
H3134 | d1 N/A 150 mm | L N/A 122 mm | C N/A 29 mm | C1 N/A | Thread G N/A M170x3 | D3 N/A 220 mm | Locknut N/A KM34 | Lockwasher and Lockplates N/A MB34 | Appropriate Hydraulic Nut N/A HMV34 | CAD N/A |
H3136 | d1 N/A 160 mm | L N/A 131 mm | C N/A 30 mm | C1 N/A | Thread G N/A M180x3 | D3 N/A 230 mm | Locknut N/A KM36 | Lockwasher and Lockplates N/A MB36 | Appropriate Hydraulic Nut N/A HMV36 | CAD N/A |
H3138 | d1 N/A 170 mm | L N/A 141 mm | C N/A 31 mm | C1 N/A | Thread G N/A M190x3 | D3 N/A 240 mm | Locknut N/A KM38 | Lockwasher and Lockplates N/A MB38 | Appropriate Hydraulic Nut N/A HMV38 | CAD N/A |
H314 | d1 N/A 60 mm | L N/A 52 mm | C N/A 14 mm | C1 N/A | Thread G N/A M70x2 | D3 N/A 92 mm | Locknut N/A KM14 | Lockwasher and Lockplates N/A MB14 | Appropriate Hydraulic Nut N/A HMV14 | CAD N/A |
H3140 | d1 N/A 180 mm | L N/A 150 mm | C N/A 31.5 mm | C1 N/A | Thread G N/A M200x3 | D3 N/A 250 mm | Locknut N/A KM40 | Lockwasher and Lockplates N/A MB40 | Appropriate Hydraulic Nut N/A HMV40 | CAD N/A |
H3144 | d1 N/A 200 mm | L N/A 161 mm | C N/A 35 mm | C1 N/A | Thread G N/A Tr220x4 | D3 N/A 280 mm | Locknut N/A HM44T | Lockwasher and Lockplates N/A MB44 | Appropriate Hydraulic Nut N/A HMV44 | CAD N/A |
H3148 | d1 N/A 220 mm | L N/A 172 mm | C N/A 37 mm | C1 N/A | Thread G N/A Tr240x4 | D3 N/A 300 mm | Locknut N/A HM48T | Lockwasher and Lockplates N/A MB48 | Appropriate Hydraulic Nut N/A HMV48 | CAD N/A |