Part Number |
d1 |
L |
C |
C1 |
Thread G |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
H3144 | d1 N/A 200 mm | L N/A 161 mm | C N/A 35 mm | C1 N/A | Thread G N/A Tr220x4 | D3 N/A 280 mm | Locknut N/A HM44T | Lockwasher and Lockplates N/A MB44 | Appropriate Hydraulic Nut N/A HMV44 | CAD N/A |
H2344 | d1 N/A 200 mm | L N/A 186 mm | C N/A 35 mm | C1 N/A | Thread G N/A Tr220x4 | D3 N/A 280 mm | Locknut N/A HM44T | Lockwasher and Lockplates N/A MB44 | Appropriate Hydraulic Nut N/A HMV44 | CAD N/A |
H3948 | d1 N/A 220 mm | L N/A 101 mm | C N/A 34 mm | C1 N/A 46 mm | Thread G N/A Tr240x4 | D3 N/A 290 mm | Locknut N/A HM3048 | Lockwasher and Lockplates N/A MS 3048 | Appropriate Hydraulic Nut N/A HMV48 | CAD N/A |
H3048 | d1 N/A 220 mm | L N/A 133 mm | C N/A 34 mm | C1 N/A 46 mm | Thread G N/A Tr240x4 | D3 N/A 290 mm | Locknut N/A HM3048 | Lockwasher and Lockplates N/A MS 3048 | Appropriate Hydraulic Nut N/A HMV48 | CAD N/A |
H3148 | d1 N/A 220 mm | L N/A 172 mm | C N/A 37 mm | C1 N/A | Thread G N/A Tr240x4 | D3 N/A 300 mm | Locknut N/A HM48T | Lockwasher and Lockplates N/A MB48 | Appropriate Hydraulic Nut N/A HMV48 | CAD N/A |
H2348 | d1 N/A 220 mm | L N/A 199 mm | C N/A 37 mm | C1 N/A | Thread G N/A Tr240x4 | D3 N/A 300 mm | Locknut N/A HM48T | Lockwasher and Lockplates N/A MB48 | Appropriate Hydraulic Nut N/A HMV48 | CAD N/A |
H3952 | d1 N/A 240 mm | L N/A 116 mm | C N/A 34 mm | C1 N/A 46 mm | Thread G N/A Tr260x4 | D3 N/A 310 mm | Locknut N/A HM3052 | Lockwasher and Lockplates N/A MS 3052 | Appropriate Hydraulic Nut N/A HMV52 | CAD N/A |
H3052 | d1 N/A 240 mm | L N/A 145 mm | C N/A 34 mm | C1 N/A 46 mm | Thread G N/A Tr260x4 | D3 N/A 310 mm | Locknut N/A HM3052 | Lockwasher and Lockplates N/A MS 3052 | Appropriate Hydraulic Nut N/A HMV52 | CAD N/A |
H3152 | d1 N/A 240 mm | L N/A 190 mm | C N/A 39 mm | C1 N/A | Thread G N/A Tr260x4 | D3 N/A 330 mm | Locknut N/A HM52T | Lockwasher and Lockplates N/A MB52 | Appropriate Hydraulic Nut N/A HMV52 | CAD N/A |
H2352 | d1 N/A 240 mm | L N/A 211 mm | C N/A 39 mm | C1 N/A | Thread G N/A Tr260x4 | D3 N/A 330 mm | Locknut N/A HM52T | Lockwasher and Lockplates N/A MB52 | Appropriate Hydraulic Nut N/A HMV52 | CAD N/A |
H3956 | d1 N/A 260 mm | L N/A 121 mm | C N/A 38 mm | C1 N/A 50 mm | Thread G N/A Tr280x4 | D3 N/A 330 mm | Locknut N/A HM3056 | Lockwasher and Lockplates N/A MS 3056 | Appropriate Hydraulic Nut N/A HMV56 | CAD N/A |
H3056 | d1 N/A 260 mm | L N/A 152 mm | C N/A 38 mm | C1 N/A 50 mm | Thread G N/A Tr280x4 | D3 N/A 330 mm | Locknut N/A HM3056 | Lockwasher and Lockplates N/A MS 3056 | Appropriate Hydraulic Nut N/A HMV56 | CAD N/A |
H3156 | d1 N/A 260 mm | L N/A 195 mm | C N/A 41 mm | C1 N/A | Thread G N/A Tr280x4 | D3 N/A 350 mm | Locknut N/A HM56T | Lockwasher and Lockplates N/A MB56 | Appropriate Hydraulic Nut N/A HMV56 | CAD N/A |
H2356 | d1 N/A 260 mm | L N/A 224 mm | C N/A 41 mm | C1 N/A | Thread G N/A Tr280x4 | D3 N/A 350 mm | Locknut N/A HM56T | Lockwasher and Lockplates N/A MB56 | Appropriate Hydraulic Nut N/A HMV56 | CAD N/A |
H3960 | d1 N/A 280 mm | L N/A 140 mm | C N/A 42 mm | C1 N/A 54 mm | Thread G N/A Tr300x4 | D3 N/A 360 mm | Locknut N/A HM3060 | Lockwasher and Lockplates N/A MS 3060 | Appropriate Hydraulic Nut N/A HMV60 | CAD N/A |
H3060 | d1 N/A 280 mm | L N/A 168 mm | C N/A 42 mm | C1 N/A 54 mm | Thread G N/A Tr300x4 | D3 N/A 360 mm | Locknut N/A HM3060 | Lockwasher and Lockplates N/A MS 3060 | Appropriate Hydraulic Nut N/A HMV60 | CAD N/A |
H3160 | d1 N/A 280 mm | L N/A 208 mm | C N/A 40 mm | C1 N/A 53 mm | Thread G N/A Tr300x4 | D3 N/A 380 mm | Locknut N/A HM3160 | Lockwasher and Lockplates N/A MS 3160 | Appropriate Hydraulic Nut N/A HMV60 | CAD N/A |
H3260 | d1 N/A 280 mm | L N/A 240 mm | C N/A 40 mm | C1 N/A 53 mm | Thread G N/A Tr300x4 | D3 N/A 380 mm | Locknut N/A HM3160 | Lockwasher and Lockplates N/A MS 3160 | Appropriate Hydraulic Nut N/A HMV60 | CAD N/A |
H3964 | d1 N/A 300 mm | L N/A 140 mm | C N/A 42 mm | C1 N/A 55 mm | Thread G N/A Tr320x5 | D3 N/A 380 mm | Locknut N/A HM3064 | Lockwasher and Lockplates N/A MS 3064 | Appropriate Hydraulic Nut N/A HMV64 | CAD N/A |
H3064 | d1 N/A 300 mm | L N/A 171 mm | C N/A 42 mm | C1 N/A 55 mm | Thread G N/A Tr320x5 | D3 N/A 380 mm | Locknut N/A HM3064 | Lockwasher and Lockplates N/A MS 3064 | Appropriate Hydraulic Nut N/A HMV64 | CAD N/A |
H3164 | d1 N/A 300 mm | L N/A 226 mm | C N/A 42 mm | C1 N/A 56 mm | Thread G N/A Tr320x5 | D3 N/A 400 mm | Locknut N/A HM3164 | Lockwasher and Lockplates N/A MS 3164 | Appropriate Hydraulic Nut N/A HMV64 | CAD N/A |
H3264 | d1 N/A 300 mm | L N/A 258 mm | C N/A 42 mm | C1 N/A 56 mm | Thread G N/A Tr320x5 | D3 N/A 400 mm | Locknut N/A HM3164 | Lockwasher and Lockplates N/A MS 3164 | Appropriate Hydraulic Nut N/A HMV64 | CAD N/A |
H3968 | d1 N/A 320 mm | L N/A 144 mm | C N/A 45 mm | C1 N/A 58 mm | Thread G N/A Tr340x5 | D3 N/A 400 mm | Locknut N/A HM3068 | Lockwasher and Lockplates N/A MS 3068 | Appropriate Hydraulic Nut N/A HMV68 | CAD N/A |
H3068 | d1 N/A 320 mm | L N/A 187 mm | C N/A 45 mm | C1 N/A 58 mm | Thread G N/A Tr340x5 | D3 N/A 400 mm | Locknut N/A HM3068 | Lockwasher and Lockplates N/A MS 3068 | Appropriate Hydraulic Nut N/A HMV68 | CAD N/A |
H3972 | d1 N/A 340 mm | L N/A 144 mm | C N/A 45 mm | C1 N/A 58 mm | Thread G N/A Tr360x5 | D3 N/A 420 mm | Locknut N/A HM3072 | Lockwasher and Lockplates N/A MS 3072 | Appropriate Hydraulic Nut N/A HMV72 | CAD N/A |