Part Number |
d1 |
L |
D3 |
Locknut |
Lockwasher and Lockplates |
Appropriate Hydraulic Nut |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
HA3030 | d1 N/A 5.1875 in131.76 mm | L N/A 87 mm | D3 N/A 180 mm | Locknut N/A KML30 | Lockwasher and Lockplates N/A MBL30 | Appropriate Hydraulic Nut N/A HMV 30 |
CAD
N/A ![]() |
HA3130 | d1 N/A 5.1875 in131.76 mm | L N/A 111 mm | D3 N/A 195 mm | Locknut N/A KM30 | Lockwasher and Lockplates N/A MB30 | Appropriate Hydraulic Nut N/A HMV 30 |
CAD
N/A ![]() |
HA2330 | d1 N/A 5.1875 in131.76 mm | L N/A 139 mm | D3 N/A 195 mm | Locknut N/A KM30 | Lockwasher and Lockplates N/A MB30 | Appropriate Hydraulic Nut N/A HMV 30 |
CAD
N/A ![]() |
HA3028 | d1 N/A 4.9375 in125.41 mm | L N/A 82 mm | D3 N/A 165 mm | Locknut N/A KML28 | Lockwasher and Lockplates N/A MBL28 | Appropriate Hydraulic Nut N/A HMV 28 |
CAD
N/A ![]() |
HA3128 | d1 N/A 4.9375 in125.41 mm | L N/A 97 mm | D3 N/A 180 mm | Locknut N/A KM28 | Lockwasher and Lockplates N/A MB28 | Appropriate Hydraulic Nut N/A HMV 28 |
CAD
N/A ![]() |
HA2328 | d1 N/A 4.9375 in125.41 mm | L N/A 131 mm | D3 N/A 180 mm | Locknut N/A KM28 | Lockwasher and Lockplates N/A MB28 | Appropriate Hydraulic Nut N/A HMV 28 |
CAD
N/A ![]() |
HA3026 | d1 N/A 4.4375 in112.71 mm | L N/A 80 mm | D3 N/A 155 mm | Locknut N/A KML26 | Lockwasher and Lockplates N/A MBL26 | Appropriate Hydraulic Nut N/A HMV 26 |
CAD
N/A ![]() |
HA3126 | d1 N/A 4.4375 in112.71 mm | L N/A 92 mm | D3 N/A 165 mm | Locknut N/A KM26 | Lockwasher and Lockplates N/A MB26 | Appropriate Hydraulic Nut N/A HMV 26 |
CAD
N/A ![]() |
HA2326 | d1 N/A 4.4375 in112.71 mm | L N/A 121 mm | D3 N/A 165 mm | Locknut N/A KM26 | Lockwasher and Lockplates N/A MB26 | Appropriate Hydraulic Nut N/A HMV 26 |
CAD
N/A ![]() |
HA3024 | d1 N/A 4.1875 in106.36 mm | L N/A 72 mm | D3 N/A 145 mm | Locknut N/A KML24 | Lockwasher and Lockplates N/A MBL24 | Appropriate Hydraulic Nut N/A HMV 24 |
CAD
N/A ![]() |
HA3124 | d1 N/A 4.1875 in106.36 mm | L N/A 88 mm | D3 N/A 155 mm | Locknut N/A KM24 | Lockwasher and Lockplates N/A MB24 | Appropriate Hydraulic Nut N/A HMV 24 |
CAD
N/A ![]() |
HA2324 | d1 N/A 4.1875 in106.36 mm | L N/A 112 mm | D3 N/A 155 mm | Locknut N/A KM24 | Lockwasher and Lockplates N/A MB24 | Appropriate Hydraulic Nut N/A HMV 24 |
CAD
N/A ![]() |
HA322 | d1 N/A 3.9375 in100.01 mm | L N/A 77 mm | D3 N/A 145 mm | Locknut N/A KM22 | Lockwasher and Lockplates N/A MB22 | Appropriate Hydraulic Nut N/A HMV 22 |
CAD
N/A ![]() |
HA3122 | d1 N/A 3.9375 in100.01 mm | L N/A 81 mm | D3 N/A 145 mm | Locknut N/A KM22 | Lockwasher and Lockplates N/A MB22 | Appropriate Hydraulic Nut N/A HMV 22 |
CAD
N/A ![]() |
HA2322 | d1 N/A 3.9375 in100.01 mm | L N/A 105 mm | D3 N/A 145 mm | Locknut N/A KM22 | Lockwasher and Lockplates N/A MB22 | Appropriate Hydraulic Nut N/A HMV 22 |
CAD
N/A ![]() |
HA320 | d1 N/A 3.4375 in87.31 mm | L N/A 71 mm | D3 N/A 130 mm | Locknut N/A KM20 | Lockwasher and Lockplates N/A MB20 | Appropriate Hydraulic Nut N/A HMV 20 |
CAD
N/A ![]() |
HA3120 | d1 N/A 3.4375 in87.31 mm | L N/A 76 mm | D3 N/A 130 mm | Locknut N/A KM20 | Lockwasher and Lockplates N/A MB20 | Appropriate Hydraulic Nut N/A HMV 20 |
CAD
N/A ![]() |
HA2320 | d1 N/A 3.4375 in87.31 mm | L N/A 97 mm | D3 N/A 130 mm | Locknut N/A KM20 | Lockwasher and Lockplates N/A MB20 | Appropriate Hydraulic Nut N/A HMV 20 |
CAD
N/A ![]() |
HA318 | d1 N/A 3.1875 in80.96 mm | L N/A 65 mm | D3 N/A 120 mm | Locknut N/A KM18 | Lockwasher and Lockplates N/A MB18 | Appropriate Hydraulic Nut N/A HMV 18 |
CAD
N/A ![]() |
HA2318 | d1 N/A 3.1875 in80.96 mm | L N/A 86 mm | D3 N/A 120 mm | Locknut N/A KM18 | Lockwasher and Lockplates N/A MB18 | Appropriate Hydraulic Nut N/A HMV 18 |
CAD
N/A ![]() |
HA317 | d1 N/A 2.9375 in74.61 mm | L N/A 63 mm | D3 N/A 110 mm | Locknut N/A KM17 | Lockwasher and Lockplates N/A MB17 | Appropriate Hydraulic Nut N/A HMV 17 |
CAD
N/A ![]() |
HA2317 | d1 N/A 2.9375 in74.61 mm | L N/A 82 mm | D3 N/A 110 mm | Locknut N/A KM17 | Lockwasher and Lockplates N/A MB17 | Appropriate Hydraulic Nut N/A HMV 17 |
CAD
N/A ![]() |
HA316 | d1 N/A 2.6875 in68.26 mm | L N/A 59 mm | D3 N/A 105 mm | Locknut N/A KM16 | Lockwasher and Lockplates N/A MB16 | Appropriate Hydraulic Nut N/A HMV 16 |
CAD
N/A ![]() |
HA2316 | d1 N/A 2.6875 in68.26 mm | L N/A 78 mm | D3 N/A 105 mm | Locknut N/A KM16 | Lockwasher and Lockplates N/A MB16 | Appropriate Hydraulic Nut N/A HMV 16 |
CAD
N/A ![]() |
HA315 | d1 N/A 2.4375 in61.91 mm | L N/A 55 mm | D3 N/A 98 mm | Locknut N/A KM15 | Lockwasher and Lockplates N/A MB15 | Appropriate Hydraulic Nut N/A HMV 15 |
CAD
N/A ![]() |