Batch CAD Cart (0)
  • Cart is empty
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Hydraulic assistance facilitates dismounting of large bearing. Oil pump required to inject pressurized oil.
  • Other dimensions may be available, consult your Timken sales representative.
26 - 50 of 137 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d1 (mm)

Part Number

d1

L

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

Sort by
N/A 1000 mm N/A 665 mm N/A 65 mm N/A Tr1120x8 N/A HM 31/1120 N/A HMV 224 N/A CAD
N/A 480 mm N/A 360 mm N/A 35 mm N/A Tr530x6 N/A HM 31/530 N/A HMV 106 N/A CAD
N/A 500 mm N/A 370 mm N/A 35 mm N/A Tr560x6 N/A HM 31/560 N/A HMV 112 N/A CAD
N/A 530 mm N/A 393 mm N/A 38 mm N/A Tr600x6 N/A HM 31/600 N/A HMV 120 N/A CAD
N/A 560 mm N/A 413 mm N/A 38 mm N/A Tr630x6 N/A HM 31/630 N/A HMV 126 N/A CAD
N/A 600 mm N/A 440 mm N/A 40 mm N/A Tr670x6 N/A HM 31/670 N/A HMV 134 N/A CAD
N/A 630 mm N/A 452 mm N/A 40 mm N/A Tr710x7 N/A HM 31/710 N/A HMV 142 N/A CAD
N/A 200 mm N/A 170 mm N/A 20 mm N/A Tr230x4 N/A HM 46T N/A HMV 46 N/A CAD
N/A 220 mm N/A 180 mm N/A 20 mm N/A Tr260x4 N/A HM 3052 N/A HMV 52 N/A CAD
N/A 240 mm N/A 202 mm N/A 22 mm N/A Tr280x4 N/A HM 3056 N/A HMV 56 N/A CAD
N/A 260 mm N/A 202 mm N/A 22 mm N/A Tr300x4 N/A HM 3160 N/A HMV 60 N/A CAD
N/A 280 mm N/A 224 mm N/A 24 mm N/A Tr320x5 N/A HM 3164 N/A HMV 64 N/A CAD
N/A 300 mm N/A 242 mm N/A 24 mm N/A Tr340x5 N/A HM 3168 N/A HMV 68 N/A CAD
N/A 320 mm N/A 269 mm N/A 26 mm N/A Tr360x5 N/A HM 3172 N/A HMV 72 N/A CAD
N/A 340 mm N/A 269 mm N/A 26 mm N/A Tr380x5 N/A HM 3176 N/A HMV 76 N/A CAD
N/A 360 mm N/A 271 mm N/A 28 mm N/A Tr400x5 N/A HM 3180 N/A HMV 80 N/A CAD
N/A 380 mm N/A 278 mm N/A 28 mm N/A Tr420x5 N/A HM 3184 N/A HMV 84 N/A CAD
N/A 400 mm N/A 310 mm N/A 30 mm N/A Tr440x5 N/A HM 3188 N/A HMV 88 N/A CAD
N/A 440 mm N/A 332 mm N/A 32 mm N/A Tr480x5 N/A HM 3196 N/A HMV 96 N/A CAD
N/A 460 mm N/A 340 mm N/A 32 mm N/A Tr500x5 N/A HM 31/500 N/A HMV 100 N/A CAD
N/A 950 mm N/A 365 mm N/A 57 mm N/A Tr1060x8 N/A HM 30/1060 N/A HMV 212 N/A CAD
N/A 1000 mm N/A 385 mm N/A 60 mm N/A Tr1120x8 N/A HM 30/1120 N/A HMV 224 N/A CAD
N/A 500 mm N/A 230 mm N/A 45 mm N/A Tr560x6 N/A HM 30/560 N/A HMV 112 N/A CAD
N/A 560 mm N/A 245 mm N/A 45 mm N/A Tr630x6 N/A HM 30/630 N/A HMV 126 N/A CAD
N/A 600 mm N/A 258 mm N/A 45 mm N/A Tr670x6 N/A HM 30/670 N/A HMV 134 N/A CAD
26 - 50 of 137 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »