Part Number |
Thread D1 |
D3 |
D4 |
Bn |
Lockwasher |
Suitable Lockplate No |
CAD |
---|---|---|---|---|---|---|---|
KM20 | Thread D1 N/A M100x2 | D3 N/A 130 mm | D4 N/A 120 mm | Bn N/A 18 mm | Lockwasher N/A MB 20 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM21 | Thread D1 N/A M105x2 | D3 N/A 140 mm | D4 N/A 126 mm | Bn N/A 18 mm | Lockwasher N/A MB 21 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM0 | Thread D1 N/A M10x0.75 | D3 N/A 18 mm | D4 N/A 13.5 mm | Bn N/A 4 mm | Lockwasher N/A MB 00 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM22 | Thread D1 N/A M110x2 | D3 N/A 145 mm | D4 N/A 133 mm | Bn N/A 19 mm | Lockwasher N/A MB 22 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM23 | Thread D1 N/A M115x2 | D3 N/A 150 mm | D4 N/A 137 mm | Bn N/A 19 mm | Lockwasher N/A MB 23 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM24 | Thread D1 N/A M120x2 | D3 N/A 155 mm | D4 N/A 138 mm | Bn N/A 20 mm | Lockwasher N/A MB 24 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KML24 | Thread D1 N/A M120x2 | D3 N/A 145 mm | D4 N/A 135 mm | Bn N/A 20 mm | Lockwasher N/A MBL 24 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM25 | Thread D1 N/A M125x2 | D3 N/A 160 mm | D4 N/A 148 mm | Bn N/A 21 mm | Lockwasher N/A MB 25 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM1 | Thread D1 N/A M12x1 | D3 N/A 22 mm | D4 N/A 17 mm | Bn N/A 4 mm | Lockwasher N/A MB 01 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM26 | Thread D1 N/A M130x2 | D3 N/A 165 mm | D4 N/A 149 mm | Bn N/A 21 mm | Lockwasher N/A MB 26 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KML26 | Thread D1 N/A M130x2 | D3 N/A 155 mm | D4 N/A 145 mm | Bn N/A 21 mm | Lockwasher N/A MBL 26 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM27 | Thread D1 N/A M135x2 | D3 N/A 175 mm | D4 N/A 160 mm | Bn N/A 22 mm | Lockwasher N/A MB 27 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM28 | Thread D1 N/A M140x2 | D3 N/A 180 mm | D4 N/A 160 mm | Bn N/A 22 mm | Lockwasher N/A MB 28 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KML28 | Thread D1 N/A M140x2 | D3 N/A 165 mm | D4 N/A 155 mm | Bn N/A 22 mm | Lockwasher N/A MBL 28 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM29 | Thread D1 N/A M145x2 | D3 N/A 190 mm | D4 N/A 171 mm | Bn N/A 24 mm | Lockwasher N/A MB 29 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM30 | Thread D1 N/A M150x2 | D3 N/A 195.000 mm | D4 N/A 171 mm | Bn N/A 24 mm | Lockwasher N/A MB 30 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KML30 | Thread D1 N/A M150x2 | D3 N/A 180 mm | D4 N/A 170 mm | Bn N/A 24 mm | Lockwasher N/A MBL 30 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM31 | Thread D1 N/A M155x3 | D3 N/A 200 mm | D4 N/A 182 mm | Bn N/A 25 mm | Lockwasher N/A MB 31 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM2 | Thread D1 N/A M15x1 | D3 N/A 25 mm | D4 N/A 21 mm | Bn N/A 5 mm | Lockwasher N/A MB 02 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM32 | Thread D1 N/A M160x3 | D3 N/A 210 mm | D4 N/A 182 mm | Bn N/A 25 mm | Lockwasher N/A MB 32 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KML32 | Thread D1 N/A M160x3 | D3 N/A 190 mm | D4 N/A 180 mm | Bn N/A 25 mm | Lockwasher N/A MBL 32 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM33 | Thread D1 N/A M165x3 | D3 N/A 210 mm | D4 N/A 193 mm | Bn N/A 26 mm | Lockwasher N/A MB 33 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM34 | Thread D1 N/A M170x3 | D3 N/A 220 mm | D4 N/A 193 mm | Bn N/A 26 mm | Lockwasher N/A MB 34 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KML34 | Thread D1 N/A M170x3 | D3 N/A 200 mm | D4 N/A 190 mm | Bn N/A 26 mm | Lockwasher N/A MBL 34 | Suitable Lockplate No N/A |
CAD
N/A ![]() |
KM3 | Thread D1 N/A M17x1 | D3 N/A 28 mm | D4 N/A 24 mm | Bn N/A 5 mm | Lockwasher N/A MB 03 | Suitable Lockplate No N/A |
CAD
N/A ![]() |