Part Number |
Thread D1 |
D3 |
D4 |
Bn |
Lockwasher |
Suitable Lockplate No |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
HM62T | Thread D1 N/A Tr310x5 | D3 N/A 380.000 mm | D4 N/A 350 mm | Bn N/A 36 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM3160 | Thread D1 N/A Tr300x4 | D3 N/A 380.000 mm | D4 N/A 340 mm | Bn N/A 40 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3160 |
CAD
N/A ![]() |
HM3164 | Thread D1 N/A Tr320x5 | D3 N/A 400 mm | D4 N/A 360 mm | Bn N/A 42 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3164 |
CAD
N/A ![]() |
HM3068 | Thread D1 N/A Tr340x5 | D3 N/A 400 mm | D4 N/A 376 mm | Bn N/A 45 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3068 |
CAD
N/A ![]() |
HML69T | Thread D1 N/A Tr345x5 | D3 N/A 410 mm | D4 N/A 384 mm | Bn N/A 33 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM66T | Thread D1 N/A Tr330x5 | D3 N/A 410 mm | D4 N/A 380 mm | Bn N/A 40 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM3072 | Thread D1 N/A Tr360x5 | D3 N/A 420 mm | D4 N/A 394 mm | Bn N/A 45 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3072 |
CAD
N/A ![]() |
HM68T | Thread D1 N/A Tr340x5 | D3 N/A 420 mm | D4 N/A 390 mm | Bn N/A 42 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HML72T | Thread D1 N/A Tr360x5 | D3 N/A 420 mm | D4 N/A 394 mm | Bn N/A 35 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HML73T | Thread D1 N/A Tr365x5 | D3 N/A 430 mm | D4 N/A 404 mm | Bn N/A 35 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM70T | Thread D1 N/A Tr350x5 | D3 N/A 430 mm | D4 N/A 400 mm | Bn N/A 42 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM72T | Thread D1 N/A Tr360x5 | D3 N/A 440 mm | D4 N/A 410 mm | Bn N/A 45 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM3168 | Thread D1 N/A Tr340x5 | D3 N/A 440 mm | D4 N/A 400 mm | Bn N/A 55 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3168 |
CAD
N/A ![]() |
HML76T | Thread D1 N/A Tr380x5 | D3 N/A 445 mm | D4 N/A 417 mm | Bn N/A 37 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HML77T | Thread D1 N/A Tr385x5 | D3 N/A 450 mm | D4 N/A 422 mm | Bn N/A 37 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM3076 | Thread D1 N/A Tr380x5 | D3 N/A 450 mm | D4 N/A 422 mm | Bn N/A 48 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3076 |
CAD
N/A ![]() |
HM74T | Thread D1 N/A Tr370x5 | D3 N/A 450 mm | D4 N/A 420 mm | Bn N/A 45 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM3172 | Thread D1 N/A Tr360x5 | D3 N/A 460 mm | D4 N/A 420 mm | Bn N/A 58 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3172 |
CAD
N/A ![]() |
HM76T | Thread D1 N/A Tr380x5 | D3 N/A 470 mm | D4 N/A 430 mm | Bn N/A 45 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM3080 | Thread D1 N/A Tr400x5 | D3 N/A 470 mm | D4 N/A 442 mm | Bn N/A 52 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3080 |
CAD
N/A ![]() |
HML82T | Thread D1 N/A Tr410x5 | D3 N/A 480 mm | D4 N/A 452 mm | Bn N/A 39 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM3084 | Thread D1 N/A Tr420x5 | D3 N/A 490 mm | D4 N/A 462 mm | Bn N/A 52 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3084 |
CAD
N/A ![]() |
HM3176 | Thread D1 N/A Tr380x5 | D3 N/A 490 mm | D4 N/A 440 mm | Bn N/A 60 mm | Lockwasher N/A | Suitable Lockplate No N/A MS3176 |
CAD
N/A ![]() |
HML86T | Thread D1 N/A Tr430x5 | D3 N/A 500 mm | D4 N/A 472 mm | Bn N/A 41 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |
HM80T | Thread D1 N/A Tr400x5 | D3 N/A 500 mm | D4 N/A 460 mm | Bn N/A 46 mm | Lockwasher N/A | Suitable Lockplate No N/A |
CAD
N/A ![]() |