Batch CAD Cart (0)
  • Cart is empty
  • Sleeves used in the dismounting of tapered bore bearing from shaft.
  • Safe and effective dismounting.
  • Other dimensions may be available, consult your Timken sales representative.
1 - 25 of 148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

d1 (mm)

Part Number

d1

L

L1

b

Thread D1

Appropriate Withdrawal Nut No.

Appropriate Hydraulic Nut

CAD

Sort by
N/A 710 mm N/A 540 mm N/A 556 mm N/A 65 mm N/A Tr800x7 N/A HM 31/800 N/A HMV 160 N/A CAD
N/A 460 mm N/A 158 mm N/A 167 mm N/A 28 mm N/A Tr500x5 N/A HML100 N/A HMV 100 N/A CAD
N/A 460 mm N/A 250 mm N/A 273 mm N/A 32 mm N/A Tr500x5 N/A HML100 N/A HMV 100 N/A CAD
N/A 460 mm N/A 295 mm N/A 307 mm N/A 45 mm N/A Tr500x5 N/A HM 31/500 N/A HMV 100 N/A CAD
N/A 460 mm N/A 340 mm N/A 363 mm N/A 32 mm N/A Tr500x5 N/A HM100 N/A HMV 100 N/A CAD
N/A 460 mm N/A 364 mm N/A 376 mm N/A 52 mm N/A Tr500x5 N/A HM 31/500 N/A HMV 100 N/A CAD
N/A 440 mm N/A 145 mm N/A 153 mm N/A 25 mm N/A Tr480x5 N/A HML96 N/A HMV 96 N/A CAD
N/A 440 mm N/A 202 mm N/A 213 mm N/A 37 mm N/A Tr480x5 N/A HM 3096 N/A HMV 96 N/A CAD
N/A 440 mm N/A 250 mm N/A 273 mm N/A 32 mm N/A Tr480x5 N/A HML96 N/A HMV 96 N/A CAD
N/A 440 mm N/A 285 mm N/A 296 mm N/A 43 mm N/A Tr480x5 N/A HML 3196 N/A HMV 96 N/A CAD
N/A 440 mm N/A 332 mm N/A 355 mm N/A 32 mm N/A Tr480x5 N/A HM96 N/A HMV 96 N/A CAD
N/A 440 mm N/A 349 mm N/A 360 mm N/A 50 mm N/A Tr480x5 N/A HM 3196 N/A HMV 96 N/A CAD
N/A 420 mm N/A 145 mm N/A 153 mm N/A 25 mm N/A Tr460x5 N/A HML92 N/A HMV 92 N/A CAD
N/A 420 mm N/A 194 mm N/A 205 mm N/A 35 mm N/A Tr460x5 N/A HM 3092 N/A HMV 92 N/A CAD
N/A 420 mm N/A 242 mm N/A 264 mm N/A 30 mm N/A Tr460x5 N/A HML92 N/A HMV 92 N/A CAD
N/A 420 mm N/A 270 mm N/A 281 mm N/A 42 mm N/A Tr460x5 N/A HM 3192 N/A HMV 92 N/A CAD
N/A 420 mm N/A 310 mm N/A 332 mm N/A 30 mm N/A Tr460x5 N/A HM92 N/A HMV 92 N/A CAD
N/A 420 mm N/A 330 mm N/A 341 mm N/A 48 mm N/A Tr460x5 N/A HM3192 N/A HMV 92 N/A CAD
N/A 420 mm N/A 330 mm N/A 341 mm N/A 48 mm N/A Tr460x5 N/A HM 3192 N/A HMV 92 N/A CAD
N/A 400 mm N/A 130 mm N/A 138 mm N/A 22 mm N/A Tr440x5 N/A HML88 N/A HMV 88 N/A CAD
N/A 400 mm N/A 186 mm N/A 196 mm N/A 34 mm N/A Tr440x5 N/A HM 3088 N/A HMV 88 N/A CAD
N/A 400 mm N/A 230 mm N/A 252 mm N/A 30 mm N/A Tr440x5 N/A HML88 N/A HMV 88 N/A CAD
N/A 400 mm N/A 266 mm N/A 276 mm N/A 40 mm N/A Tr440x5 N/A HM 3188 N/A HMV 88 N/A CAD
N/A 400 mm N/A 310 mm N/A 332 mm N/A 30 mm N/A Tr440x5 N/A HM88 N/A HMV 88 N/A CAD
N/A 400 mm N/A 321 mm N/A 331 mm N/A 46 mm N/A Tr440x5 N/A HM 3188 N/A HMV 88 N/A CAD
1 - 25 of 148 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »