Part Number |
Diameter d |
Removal Nut O.D. C |
Removal Nut |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|---|
AN 18/SK 8022/N 14/W 14 | Diameter d N/A 70 mm2.756 in | Removal Nut O.D. C N/A 118.39 mm4.661 in | Removal Nut N/A AN 18 | Bearing Number N/A 22216K | Sleeve N/A SK 8022 | Locknut N/A N 14 | Lockwasher and Lockplates N/A W 14 | CAD N/A |
AN 19/SK 8522/AN 15/W 15 | Diameter d N/A 75 mm2.953 in | Removal Nut O.D. C N/A 125.55 mm4.943 in | Removal Nut N/A AN 19 | Bearing Number N/A 22217K | Sleeve N/A SK 8522 | Locknut N/A AN 15 | Lockwasher and Lockplates N/A W 15 | CAD N/A |
AN 20/SK 9022/AN 16/W 16 | Diameter d N/A 80 mm3.15 in | Removal Nut O.D. C N/A 131.9 mm5.193 in | Removal Nut N/A AN 20 | Bearing Number N/A 22218K | Sleeve N/A SK 9022 | Locknut N/A AN 16 | Lockwasher and Lockplates N/A W 16 | CAD N/A |
AN 21/SK 9522/AN 17/W 17 | Diameter d N/A 85 mm3.347 in | Removal Nut O.D. C N/A 138.25 mm5.443 in | Removal Nut N/A AN 21 | Bearing Number N/A 22219K | Sleeve N/A SK 9522 | Locknut N/A AN 17 | Lockwasher and Lockplates N/A W 17 | CAD N/A |
AN 22/SK 10022/AN 18/W 18 | Diameter d N/A 90 mm3.543 in | Removal Nut O.D. C N/A 145.39 mm5.724 in | Removal Nut N/A AN 22 | Bearing Number N/A 22220K | Sleeve N/A SK 10022 | Locknut N/A AN 18 | Lockwasher and Lockplates N/A W 18 | CAD N/A |
ARN 22/SK 11022/AN 20/W 20 | Diameter d N/A 100 mm3.937 in | Removal Nut O.D. C N/A 160.32 mm6.312 in | Removal Nut N/A ARN 22 | Bearing Number N/A 22222K | Sleeve N/A SK 11022 | Locknut N/A AN 20 | Lockwasher and Lockplates N/A W 20 | CAD N/A |
ARN 24/SK 12022/AN 22/W 22 | Diameter d N/A 110 mm4.331 in | Removal Nut O.D. C N/A 176.23 mm6.938 in | Removal Nut N/A ARN 24 | Bearing Number N/A 22224K | Sleeve N/A SK 12022 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 | CAD N/A |
ARN 26/SK 13022/AN 22/W 22 | Diameter d N/A 115 mm4.528 in | Removal Nut O.D. C N/A 185.72 mm7.312 in | Removal Nut N/A ARN 26 | Bearing Number N/A 22226K | Sleeve N/A SK 13022 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 | CAD N/A |
RN 28/SK 14022/AN 24/W 24 | Diameter d N/A 125 mm4.921 in | Removal Nut O.D. C N/A 201.63 mm7.938 in | Removal Nut N/A RN 28 | Bearing Number N/A 22228K | Sleeve N/A SK 14022 | Locknut N/A AN 24 | Lockwasher and Lockplates N/A W 24 | CAD N/A |
RN 30/SK 15022/AN 26/W 26 | Diameter d N/A 135 mm5.315 in | Removal Nut O.D. C N/A 211.12 mm8.312 in | Removal Nut N/A RN 30 | Bearing Number N/A 22230K | Sleeve N/A SK 15022 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 | CAD N/A |
RN 32/SK 16022/AN 28/W 28 | Diameter d N/A 140 mm5.512 in | Removal Nut O.D. C N/A 227.03 mm8.938 in | Removal Nut N/A RN 32 | Bearing Number N/A 22232K | Sleeve N/A SK 16022 | Locknut N/A AN 28 | Lockwasher and Lockplates N/A W 28 | CAD N/A |
RN 34/SK 17022/AN 30/W 30 | Diameter d N/A 150 mm5.906 in | Removal Nut O.D. C N/A 236.52 mm9.312 in | Removal Nut N/A RN 34 | Bearing Number N/A 22234K | Sleeve N/A SK 17022 | Locknut N/A AN 30 | Lockwasher and Lockplates N/A W 30 | CAD N/A |
RN 36/SK 18022/AN 32/W 32 | Diameter d N/A 160 mm6.299 in | Removal Nut O.D. C N/A 250.83 mm9.875 in | Removal Nut N/A RN 36 | Bearing Number N/A 22236K | Sleeve N/A SK 18022 | Locknut N/A AN 32 | Lockwasher and Lockplates N/A W 32 | CAD N/A |
RN 38/SK 19022/AN 34/W 34 | Diameter d N/A 170 mm6.693 in | Removal Nut O.D. C N/A 271.48 mm10.688 in | Removal Nut N/A RN 38 | Bearing Number N/A 22238K | Sleeve N/A SK 19022 | Locknut N/A AN 34 | Lockwasher and Lockplates N/A W 34 | CAD N/A |
N 044/SK 20022/AN 36/W 36 | Diameter d N/A 180 mm7.087 in | Removal Nut O.D. C N/A 279.53 mm11.005 in | Removal Nut N/A N 44 | Bearing Number N/A 22240K | Sleeve N/A SK 20022 | Locknut N/A AN 36 | Lockwasher and Lockplates N/A W 36 | CAD N/A |
N 048/SK 22022/AN 40/W 40 | Diameter d N/A 200 mm7.874 in | Removal Nut O.D. C N/A 290.65 mm11.443 in | Removal Nut N/A N 048 | Bearing Number N/A 22244K | Sleeve N/A SK 22022 | Locknut N/A AN 40 | Lockwasher and Lockplates N/A W 40 | CAD N/A |
N 052/SK 24022/N 44/W 44 | Diameter d N/A 220 mm8.661 in | Removal Nut O.D. C N/A 309.7 mm12.193 in | Removal Nut N/A N 052 | Bearing Number N/A 22248K | Sleeve N/A SK 24022 | Locknut N/A N 44 | Lockwasher and Lockplates N/A W 44 | CAD N/A |
N 09/SK 4023/N 07/W 07 | Diameter d N/A 35 mm1.378 in | Removal Nut O.D. C N/A 64.41 mm2.536 in | Removal Nut N/A N 09 | Bearing Number N/A 22308K | Sleeve N/A SK 4023 | Locknut N/A N 07 | Lockwasher and Lockplates N/A W 07 | CAD N/A |
N 10/SK 4523/N 08/W 08 | Diameter d N/A 40 mm1.575 in | Removal Nut O.D. C N/A 68.4 mm2.693 in | Removal Nut N/A N 10 | Bearing Number N/A 22309K | Sleeve N/A SK 4523 | Locknut N/A N 08 | Lockwasher and Lockplates N/A W 08 | CAD N/A |
RN 10/SK 5023/N 09/W 09 | Diameter d N/A 45 mm1.772 in | Removal Nut O.D. C N/A 77.77 mm3.062 in | Removal Nut N/A RN 10 | Bearing Number N/A 22310K | Sleeve N/A SK 5023 | Locknut N/A N 09 | Lockwasher and Lockplates N/A W 09 | CAD N/A |
RN 11/SK 5523/N 10/W 10 | Diameter d N/A 50 mm1.969 in | Removal Nut O.D. C N/A 83.34 mm3.281 in | Removal Nut N/A RN 11 | Bearing Number N/A 22311K | Sleeve N/A SK 5523 | Locknut N/A N 10 | Lockwasher and Lockplates N/A W 10 | CAD N/A |
RN 12/SK 6023/N 11/W 11 | Diameter d N/A 55 mm2.165 in | Removal Nut O.D. C N/A 88.9 mm3.5 in | Removal Nut N/A RN 12 | Bearing Number N/A 22312K | Sleeve N/A SK 6023 | Locknut N/A N 11 | Lockwasher and Lockplates N/A W 11 | CAD N/A |
AN 15/SK 6523/N 12/W 12 | Diameter d N/A 60 mm2.362 in | Removal Nut O.D. C N/A 98.55 mm3.88 in | Removal Nut N/A AN 15 | Bearing Number N/A 22313K | Sleeve N/A SK 6523 | Locknut N/A N 12 | Lockwasher and Lockplates N/A W 12 | CAD N/A |
AN 16/SK 7023/N 12/W 12 | Diameter d N/A 60 mm2.362 in | Removal Nut O.D. C N/A 105.69 mm4.161 in | Removal Nut N/A AN 16 | Bearing Number N/A 22314K | Sleeve N/A SK 7023 | Locknut N/A N 12 | Lockwasher and Lockplates N/A W 12 | CAD N/A |
AN 17/SK 7523/N 13/W 13 | Diameter d N/A 65 mm2.559 in | Removal Nut O.D. C N/A 112.04 mm4.411 in | Removal Nut N/A AN 17 | Bearing Number N/A 22315K | Sleeve N/A SK 7523 | Locknut N/A N 13 | Lockwasher and Lockplates N/A W 13 | CAD N/A |