Part Number |
Diameter d |
Removal Nut O.D. C |
Removal Nut |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|---|
AN 18/SK 8023/N 14/W 14 | Diameter d N/A 70 mm2.756 in | Removal Nut O.D. C N/A 118.39 mm4.661 in | Removal Nut N/A AN 18 | Bearing Number N/A 22316K | Sleeve N/A SK 8023 | Locknut N/A N 14 | Lockwasher and Lockplates N/A W 14 | CAD N/A |
AN 19/SK 8523/AN 15/W 15 | Diameter d N/A 75 mm2.953 in | Removal Nut O.D. C N/A 125.55 mm4.943 in | Removal Nut N/A AN 19 | Bearing Number N/A 22317K | Sleeve N/A SK 8523 | Locknut N/A AN 15 | Lockwasher and Lockplates N/A W 15 | CAD N/A |
AN 20/SK 9023/AN 16/W 16 | Diameter d N/A 80 mm3.15 in | Removal Nut O.D. C N/A 131.9 mm5.193 in | Removal Nut N/A AN 20 | Bearing Number N/A 22318K | Sleeve N/A SK 9023 | Locknut N/A AN 16 | Lockwasher and Lockplates N/A W 16 | CAD N/A |
AN 21/SK 9523/AN 17/W 17 | Diameter d N/A 85 mm3.347 in | Removal Nut O.D. C N/A 138.25 mm5.443 in | Removal Nut N/A AN 21 | Bearing Number N/A 22319K | Sleeve N/A SK 9523 | Locknut N/A AN 17 | Lockwasher and Lockplates N/A W 17 | CAD N/A |
AN 22/SK 10023/AN 18/W 18 | Diameter d N/A 90 mm3.543 in | Removal Nut O.D. C N/A 145.39 mm5.724 in | Removal Nut N/A AN 22 | Bearing Number N/A 22320K | Sleeve N/A SK 10023 | Locknut N/A AN 18 | Lockwasher and Lockplates N/A W 18 | CAD N/A |
ARN 22/SK 11023/AN 20/W 20 | Diameter d N/A 100 mm3.937 in | Removal Nut O.D. C N/A 160.32 mm6.312 in | Removal Nut N/A ARN 22 | Bearing Number N/A 22322K | Sleeve N/A SK 11023 | Locknut N/A AN 20 | Lockwasher and Lockplates N/A W 20 | CAD N/A |
ARN 24/SK 12023/AN 22/W 22 | Diameter d N/A 110 mm4.331 in | Removal Nut O.D. C N/A 176.23 mm6.938 in | Removal Nut N/A ARN 24 | Bearing Number N/A 22324K | Sleeve N/A SK 12023 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 | CAD N/A |
ARN 26/SK 13023/AN 22/W 22 | Diameter d N/A 115 mm4.528 in | Removal Nut O.D. C N/A 185.72 mm7.312 in | Removal Nut N/A ARN 26 | Bearing Number N/A 22326K | Sleeve N/A SK 13023 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 | CAD N/A |
RN 28/SK 14023/AN 24/W 24 | Diameter d N/A 125 mm4.921 in | Removal Nut O.D. C N/A 201.63 mm7.938 in | Removal Nut N/A RN 28 | Bearing Number N/A 22328K | Sleeve N/A SK 14023 | Locknut N/A AN 24 | Lockwasher and Lockplates N/A W 24 | CAD N/A |
RN 30/SK 15023/AN 26/W 26 | Diameter d N/A 135 mm5.315 in | Removal Nut O.D. C N/A 211.12 mm8.312 in | Removal Nut N/A RN 30 | Bearing Number N/A 22330K | Sleeve N/A SK 15023 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 | CAD N/A |
RN 32/SK 16023/AN 28/W 28 | Diameter d N/A 140 mm5.512 in | Removal Nut O.D. C N/A 227.03 mm8.938 in | Removal Nut N/A RN 32 | Bearing Number N/A 22332K | Sleeve N/A SK 16023 | Locknut N/A AN 28 | Lockwasher and Lockplates N/A W 28 | CAD N/A |
RN 34/SK 17023/AN 30/W 30 | Diameter d N/A 150 mm5.906 in | Removal Nut O.D. C N/A 236.52 mm9.312 in | Removal Nut N/A RN 34 | Bearing Number N/A 22334K | Sleeve N/A SK 17023 | Locknut N/A AN 30 | Lockwasher and Lockplates N/A W 30 | CAD N/A |
RN 36/SK 18023/AN 32/W 32 | Diameter d N/A 160 mm6.299 in | Removal Nut O.D. C N/A 250.83 mm9.875 in | Removal Nut N/A RN 36 | Bearing Number N/A 22336K | Sleeve N/A SK 18023 | Locknut N/A AN 32 | Lockwasher and Lockplates N/A W 32 | CAD N/A |
RN 38/SK 19023/AN 34/W 34 | Diameter d N/A 170 mm6.693 in | Removal Nut O.D. C N/A 271.48 mm10.688 in | Removal Nut N/A RN 38 | Bearing Number N/A 22338K | Sleeve N/A SK 19023 | Locknut N/A AN 34 | Lockwasher and Lockplates N/A W 34 | CAD N/A |
N 044/SK 20023/AN 36/W 36 | Diameter d N/A 180 mm7.087 in | Removal Nut O.D. C N/A 279.53 mm11.005 in | Removal Nut N/A N 44 | Bearing Number N/A 22340K | Sleeve N/A SK 20023 | Locknut N/A AN 36 | Lockwasher and Lockplates N/A W 36 | CAD N/A |
N 048/SK 22023/AN 40/W 40 | Diameter d N/A 200 mm7.874 in | Removal Nut O.D. C N/A 290.65 mm11.443 in | Removal Nut N/A N 048 | Bearing Number N/A 22344K | Sleeve N/A SK 22023 | Locknut N/A AN 40 | Lockwasher and Lockplates N/A W 40 | CAD N/A |
N 052/SK 24023/N 44/W 44 | Diameter d N/A 220 mm8.661 in | Removal Nut O.D. C N/A 309.7 mm12.193 in | Removal Nut N/A N 052 | Bearing Number N/A 22348K | Sleeve N/A SK 24023 | Locknut N/A N 44 | Lockwasher and Lockplates N/A W 44 | CAD N/A |
N 056/SK 26022/N 048/P 48 | Diameter d N/A 240 mm9.449 in | Removal Nut O.D. C N/A 330.33 mm13.005 in | Removal Nut N/A N 056 | Bearing Number N/A 22252K | Sleeve N/A SK 26022 | Locknut N/A N 048 | Lockwasher and Lockplates N/A P 48 | CAD N/A |
RN 56/SK 28022/N 052/P 52 | Diameter d N/A 260 mm10.236 in | Removal Nut O.D. C N/A 385.78 mm15.188 in | Removal Nut N/A RN 56 | Bearing Number N/A 22256K | Sleeve N/A SK 28022 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 | CAD N/A |
RN 60/SK 30022/N 056/P 56 | Diameter d N/A 280 mm11.024 in | Removal Nut O.D. C N/A 416.48 mm16.397 in | Removal Nut N/A RN 60 | Bearing Number N/A 22260K | Sleeve N/A SK 30022 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 | CAD N/A |
RN 64/SK 32022/N 060/P 60 | Diameter d N/A 300 mm11.811 in | Removal Nut O.D. C N/A 432.18 mm17.015 in | Removal Nut N/A RN 64 | Bearing Number N/A 22264K | Sleeve N/A SK 32022 | Locknut N/A N 060 | Lockwasher and Lockplates N/A P 60 | CAD N/A |
N 056/SK 26023/N 048/P 48 | Diameter d N/A 240 mm9.449 in | Removal Nut O.D. C N/A 330.33 mm13.005 in | Removal Nut N/A N 056 | Bearing Number N/A 22352K | Sleeve N/A SK 26023 | Locknut N/A N 048 | Lockwasher and Lockplates N/A P 48 | CAD N/A |
RN 56/SK 28023/N 052/P 52 | Diameter d N/A 260 mm10.236 in | Removal Nut O.D. C N/A 385.78 mm15.188 in | Removal Nut N/A RN 56 | Bearing Number N/A 22356K | Sleeve N/A SK 28023 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 | CAD N/A |