Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SNW-3136 x 6 7/16 | Diameter d N/A 6.4375 in | B2 N/A 5.028 in | Bearing Number N/A 23136K | Sleeve N/A S-36 | Locknut N/A N 036 | Lockwasher and Lockplates N/A W 036 |
CAD
N/A ![]() |
SNW-3134 x 5 15/16 | Diameter d N/A 5.9375 in | B2 N/A 4.837 in | Bearing Number N/A 23134K | Sleeve N/A S-34 | Locknut N/A N 034 | Lockwasher and Lockplates N/A W 034 |
CAD
N/A ![]() |
SNW-3132 x 5 7/16 | Diameter d N/A 5.4375 in | B2 N/A 4.568 in | Bearing Number N/A 23132K | Sleeve N/A S-32 | Locknut N/A N 032 | Lockwasher and Lockplates N/A W 032 |
CAD
N/A ![]() |
SNW-3130 x 5 3/16 | Diameter d N/A 5.1875 in | B2 N/A 4.231 in | Bearing Number N/A 23130K | Sleeve N/A S-30 | Locknut N/A N 030 | Lockwasher and Lockplates N/A W 030 |
CAD
N/A ![]() |
SNW-3128 x 4 15/16 | Diameter d N/A 4.9375 in | B2 N/A 3.971 in | Bearing Number N/A 23128K | Sleeve N/A S-28 | Locknut N/A N 028 | Lockwasher and Lockplates N/A W 028 |
CAD
N/A ![]() |
SNW-3126 x 4 7/16 | Diameter d N/A 4.4375 in | B2 N/A 3.752 in | Bearing Number N/A 23126K | Sleeve N/A S-26 | Locknut N/A N 026 | Lockwasher and Lockplates N/A W 026 |
CAD
N/A ![]() |
SNW-3124 x 4 3/16 | Diameter d N/A 4.1875 in | B2 N/A 3.456 in | Bearing Number N/A 23124K | Sleeve N/A S-24 | Locknut N/A N 024 | Lockwasher and Lockplates N/A W 024 |
CAD
N/A ![]() |
SNW-3122 x 3 15/16 | Diameter d N/A 3.9375 in | B2 N/A 3.196 in | Bearing Number N/A 23122K | Sleeve N/A S-22 | Locknut N/A N 022 | Lockwasher and Lockplates N/A W 022 |
CAD
N/A ![]() |
SNP-31/850 x 31 7/16 | Diameter d N/A 31 7/16 in | B2 N/A 20 in | Bearing Number N/A 231/850K | Sleeve N/A S-31/850 | Locknut N/A N 850 | Lockwasher and Lockplates N/A P 850 |
CAD
N/A ![]() |
SNP-31/800 x 29 7/16 | Diameter d N/A 29 7/16 in | B2 N/A 19.014 in | Bearing Number N/A 231/800K | Sleeve N/A S-31/800 | Locknut N/A N 800 | Lockwasher and Lockplates N/A P 800 |
CAD
N/A ![]() |
SNP-31/750 x 27 15/16 | Diameter d N/A 27 15/16 in | B2 N/A 18.6 in | Bearing Number N/A 231/750K | Sleeve N/A S-31/750 | Locknut N/A N 750 | Lockwasher and Lockplates N/A P 750 |
CAD
N/A ![]() |
SNP-31/710 x 26 7/16 | Diameter d N/A 26 7/16 in | B2 N/A 17.801 in | Bearing Number N/A 231/710K | Sleeve N/A S-31/710 | Locknut N/A N 710 | Lockwasher and Lockplates N/A P 710 |
CAD
N/A ![]() |
SNP-31/670 x 24 15/16 | Diameter d N/A 24 15/16 in | B2 N/A 17.008 in | Bearing Number N/A 231/670K | Sleeve N/A S-31/670 | Locknut N/A N 670 | Lockwasher and Lockplates N/A P 670 |
CAD
N/A ![]() |
SNP-31/630 x 23 15/16 | Diameter d N/A 23 15/16 in | B2 N/A 15.979 in | Bearing Number N/A 231/630K | Sleeve N/A S-31/630 | Locknut N/A N 630 | Lockwasher and Lockplates N/A P 630 |
CAD
N/A ![]() |
SNP-31/600 x 21 15/16 | Diameter d N/A 21 15/16 in | B2 N/A 15.388 in | Bearing Number N/A 231/600K | Sleeve N/A S-31/600 | Locknut N/A N 600 | Lockwasher and Lockplates N/A P 600 |
CAD
N/A ![]() |
SNP-31/560 x 20 15/16 | Diameter d N/A 20 15/16 in | B2 N/A 14.569 in | Bearing Number N/A 231/560K | Sleeve N/A S-31/560 | Locknut N/A N 560 | Lockwasher and Lockplates N/A P 560 |
CAD
N/A ![]() |
SNP-31/530 x 19 7/16 | Diameter d N/A 19 7/16 in | B2 N/A 14.004 in | Bearing Number N/A 231/530K | Sleeve N/A S-31/530 x 19 7/16 | Locknut N/A N 530 | Lockwasher and Lockplates N/A P 530 |
CAD
N/A ![]() |
SNP-31/530 x 18 15/16 | Diameter d N/A 18 15/16 in | B2 N/A 14.004 in | Bearing Number N/A 231/530K | Sleeve N/A S-31/530 x 18 15/16 | Locknut N/A N 530 | Lockwasher and Lockplates N/A P 530 |
CAD
N/A ![]() |
SNP-31/500 x 18 7/16 | Diameter d N/A 18 7/16 in | B2 N/A 13.657 in | Bearing Number N/A 231/500K | Sleeve N/A S-31/500 | Locknut N/A N 500 | Lockwasher and Lockplates N/A P 500 |
CAD
N/A ![]() |
SNP-3096 x 18 | Diameter d N/A 18 in | B2 N/A 9.446 in | Bearing Number N/A 23096K | Sleeve N/A S-3096 | Locknut N/A N 096 | Lockwasher and Lockplates N/A P 96 |
CAD
N/A ![]() |
SNP-3092 x 17 | Diameter d N/A 17 in | B2 N/A 9.336 in | Bearing Number N/A 23092K | Sleeve N/A S-3092 | Locknut N/A N 092 | Lockwasher and Lockplates N/A P 92 |
CAD
N/A ![]() |
SNP-3088 x 16 1/2 | Diameter d N/A 16 1/2 in | B2 N/A 9.1 in | Bearing Number N/A 23088K | Sleeve N/A S-3088 | Locknut N/A N 088 | Lockwasher and Lockplates N/A P 88 |
CAD
N/A ![]() |
SNP-3084 x 15 3/4 | Diameter d N/A 15 3/4 in | B2 N/A 8.488 in | Bearing Number N/A 23084K | Sleeve N/A S-3084 | Locknut N/A N 084 | Lockwasher and Lockplates N/A P 84 |
CAD
N/A ![]() |
SNP-3080 x 15 | Diameter d N/A 15 in | B2 N/A 8.401 in | Bearing Number N/A 23080K | Sleeve N/A S-3080 | Locknut N/A N 080 | Lockwasher and Lockplates N/A P 80 |
CAD
N/A ![]() |
SNP-3076 X 14 | Diameter d N/A 14 in | B2 N/A 7.733 in | Bearing Number N/A 23076K | Sleeve N/A S-3076 x 14 | Locknut N/A N 076 | Lockwasher and Lockplates N/A P 76 |
CAD
N/A ![]() |