Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SNW-117 x 2 7/8 | Diameter d N/A 2.875 in | B2 N/A 3.302 in | Bearing Number N/A 22317K | Sleeve N/A S-117 x 2 7/8 | Locknut N/A AN 17 | Lockwasher and Lockplates N/A W 17 |
CAD
N/A ![]() |
SNW-117 x 2 15/16 | Diameter d N/A 2.9375 in | B2 N/A 3.302 in | Bearing Number N/A 22317K | Sleeve N/A S-117 | Locknut N/A AN 17 | Lockwasher and Lockplates N/A W 17 |
CAD
N/A ![]() |
SNW-117 x 3 | Diameter d N/A 3 in | B2 N/A 3.302 in | Bearing Number N/A 22317K | Sleeve N/A S-117 x 3 | Locknut N/A AN 17 | Lockwasher and Lockplates N/A W 17 |
CAD
N/A ![]() |
SNW-118 x 3 1/16 | Diameter d N/A 3.0625 in | B2 N/A 3.543 in | Bearing Number N/A 22318K | Sleeve N/A S-118 x 3 1/16 | Locknut N/A AN 18 | Lockwasher and Lockplates N/A W 18 |
CAD
N/A ![]() |
SNW-118 x 3 1/8 | Diameter d N/A 3.125 in | B2 N/A 3.543 in | Bearing Number N/A 22318K | Sleeve N/A S-118 x 3 1/8 | Locknut N/A AN 18 | Lockwasher and Lockplates N/A W 18 |
CAD
N/A ![]() |
SNW-118 x 3 3/16 | Diameter d N/A 3.1875 in | B2 N/A 3.543 in | Bearing Number N/A 22318K | Sleeve N/A S-118 | Locknut N/A AN 18 | Lockwasher and Lockplates N/A W 18 |
CAD
N/A ![]() |
SNW-118 x 3 1/4 | Diameter d N/A 3.25 in | B2 N/A 3.543 in | Bearing Number N/A 22318K | Sleeve N/A S-118 x 3 1/4 | Locknut N/A AN 18 | Lockwasher and Lockplates N/A W 18 |
CAD
N/A ![]() |
SNW-119 x 3 5/16 | Diameter d N/A 3.3125 in | B2 N/A 3.692 in | Bearing Number N/A 22319K | Sleeve N/A S-119 | Locknut N/A AN 19 | Lockwasher and Lockplates N/A W 19 |
CAD
N/A ![]() |
SNW-120 x 3 5/16 | Diameter d N/A 3.3125 in | B2 N/A 3.961 in | Bearing Number N/A 22320K, 23220K | Sleeve N/A S-120 x 3 5/16 | Locknut N/A AN 20 | Lockwasher and Lockplates N/A W 20 |
CAD
N/A ![]() |
SNW-120 x 3 3/8 | Diameter d N/A 3.375 in | B2 N/A 3.961 in | Bearing Number N/A 22320K, 23220K | Sleeve N/A S-120 x 3 3/8 | Locknut N/A AN 20 | Lockwasher and Lockplates N/A W 20 |
CAD
N/A ![]() |
SNW-120 x 3 7/16 | Diameter d N/A 3.4375 in | B2 N/A 3.961 in | Bearing Number N/A 22320K, 23220K | Sleeve N/A S-120 | Locknut N/A AN 20 | Lockwasher and Lockplates N/A W 20 |
CAD
N/A ![]() |
SNW-120 x 3 1/2 | Diameter d N/A 3.5 in | B2 N/A 3.961 in | Bearing Number N/A 22320K, 23220K | Sleeve N/A S-120 x 3 1/2 | Locknut N/A AN 20 | Lockwasher and Lockplates N/A W 20 |
CAD
N/A ![]() |
SNW-122 x 3 13/16 | Diameter d N/A 3.8125 in | B2 N/A 4.338 in | Bearing Number N/A 22322K, 23222K | Sleeve N/A S-122 x 3 13/16 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 |
CAD
N/A ![]() |
SNW-122 x 3 3/8 | Diameter d N/A 3.375 in | B2 N/A 4.338 in | Bearing Number N/A 22322K, 23222K | Sleeve N/A S-122 x 3 3/8 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 |
CAD
N/A ![]() |
SNW-122 x 3 15/16 | Diameter d N/A 3.9375 in | B2 N/A 4.338 in | Bearing Number N/A 22322K, 23222K | Sleeve N/A S-122 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 |
CAD
N/A ![]() |
SNW-122 x 4 | Diameter d N/A 4 in | B2 N/A 4.338 in | Bearing Number N/A 22322K, 23222K | Sleeve N/A S-122 x 4 | Locknut N/A AN 22 | Lockwasher and Lockplates N/A W 22 |
CAD
N/A ![]() |
SNW-124 x 4 1/16 | Diameter d N/A 4.0625 in | B2 N/A 4.638 in | Bearing Number N/A 22324K, 23224K | Sleeve N/A S-124 x 4 1/16 | Locknut N/A AN 24 | Lockwasher and Lockplates N/A W 24 |
CAD
N/A ![]() |
SNW-124 x 4 1/8 | Diameter d N/A 4.125 in | B2 N/A 4.638 in | Bearing Number N/A 22324K, 23224K | Sleeve N/A S-124 x 4 1/8 | Locknut N/A AN 24 | Lockwasher and Lockplates N/A W 24 |
CAD
N/A ![]() |
SNW-124 x 4 3/16 | Diameter d N/A 4.1875 in | B2 N/A 4.638 in | Bearing Number N/A 22324K, 23224K | Sleeve N/A S-124 | Locknut N/A AN 24 | Lockwasher and Lockplates N/A W 24 |
CAD
N/A ![]() |
SNW-124 x 4 1/4 | Diameter d N/A 4.25 in | B2 N/A 4.638 in | Bearing Number N/A 22324K, 23224K | Sleeve N/A S-124 x 4 1/4 | Locknut N/A AN 24 | Lockwasher and Lockplates N/A W 24 |
CAD
N/A ![]() |
SNW-126 x 4 5/16 | Diameter d N/A 4.3125 in | B2 N/A 4.972 in | Bearing Number N/A 22326K, 23226K | Sleeve N/A S-126 x 4 5/16 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 |
CAD
N/A ![]() |
SNW-126 x 4 3/8 | Diameter d N/A 4.375 in | B2 N/A 4.972 in | Bearing Number N/A 22326K, 23226K | Sleeve N/A S-126 x 4 3/8 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 |
CAD
N/A ![]() |
SNW-126 x 4 7/16 | Diameter d N/A 4.4375 in | B2 N/A 4.972 in | Bearing Number N/A 22326K, 23226K | Sleeve N/A S-126 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 |
CAD
N/A ![]() |
SNW-126 x 4 1/2 | Diameter d N/A 4.5 in | B2 N/A 4.972 in | Bearing Number N/A 22326K, 23226K | Sleeve N/A S-126 x 4 1/2 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 |
CAD
N/A ![]() |
SNW-126 x 4 9/16 | Diameter d N/A 4.5625 in | B2 N/A 4.972 in | Bearing Number N/A 22326K, 23226K | Sleeve N/A S-126 x 4 9/16 | Locknut N/A AN 26 | Lockwasher and Lockplates N/A W 26 |
CAD
N/A ![]() |