Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SNW-132 x 5 7/16 | Diameter d N/A 5.4375 in | B2 N/A 5.9 in | Bearing Number N/A 22332K, 23232K | Sleeve N/A S-132 | Locknut N/A AN 32 | Lockwasher and Lockplates N/A W 32 |
CAD
N/A ![]() |
SNW-3132 x 5 7/16 | Diameter d N/A 5.4375 in | B2 N/A 4.568 in | Bearing Number N/A 23132K | Sleeve N/A S-32 | Locknut N/A N 032 | Lockwasher and Lockplates N/A W 032 |
CAD
N/A ![]() |
SNW-32 x 5 1/2 | Diameter d N/A 5.5 in | B2 N/A 4.568 in | Bearing Number N/A 22232K | Sleeve N/A S-32 x 5 1/2 | Locknut N/A AN 32 | Lockwasher and Lockplates N/A W 32 |
CAD
N/A ![]() |
SNW-3032 x 5 1/2 | Diameter d N/A 5.5 in | B2 N/A 3.701 in | Bearing Number N/A 23032K | Sleeve N/A S-3032 x 5 1/2 | Locknut N/A N 032 | Lockwasher and Lockplates N/A W 032 |
CAD
N/A ![]() |
SNW-132 x 5 1/2 | Diameter d N/A 5.5 in | B2 N/A 5.9 in | Bearing Number N/A 22332K, 23232K | Sleeve N/A S-132 x 5 1/2 | Locknut N/A AN 32 | Lockwasher and Lockplates N/A W 32 |
CAD
N/A ![]() |
SNW-34 x 5 13/16 | Diameter d N/A 5.8125 in | B2 N/A 4.837 in | Bearing Number N/A 22234K | Sleeve N/A S-34 x 5 13/16 | Locknut N/A AN 34 | Lockwasher and Lockplates N/A W 34 |
CAD
N/A ![]() |
SNW-3034 x 5 13/16 | Diameter d N/A 5.8125 in | B2 N/A 4.009 in | Bearing Number N/A 23034K | Sleeve N/A S-3034 x 5 13/16 | Locknut N/A N 034 | Lockwasher and Lockplates N/A W 034 |
CAD
N/A ![]() |
SNW-134 x 5 13/16 | Diameter d N/A 5.8125 in | B2 N/A 6.178 in | Bearing Number N/A 22334K, 23234K | Sleeve N/A S-134 x 5 13/16 | Locknut N/A AN 34 | Lockwasher and Lockplates N/A W 34 |
CAD
N/A ![]() |
SNW-34 x 5 7/8 | Diameter d N/A 5.875 in | B2 N/A 4.837 in | Bearing Number N/A 22234K | Sleeve N/A S-34 x 5 7/8 | Locknut N/A AN 34 | Lockwasher and Lockplates N/A W 34 |
CAD
N/A ![]() |
SNW-3034 x 5 7/8 | Diameter d N/A 5.875 in | B2 N/A 4.009 in | Bearing Number N/A 23034K | Sleeve N/A S-3034 x 5 7/8 | Locknut N/A N 034 | Lockwasher and Lockplates N/A W 034 |
CAD
N/A ![]() |
SNW-134 x 5 7/8 | Diameter d N/A 5.875 in | B2 N/A 6.178 in | Bearing Number N/A 22334K, 23234K | Sleeve N/A S-134 x 5 7/8 | Locknut N/A AN 34 | Lockwasher and Lockplates N/A W 34 |
CAD
N/A ![]() |
SNW-34 x 5 15/16 | Diameter d N/A 5.9375 in | B2 N/A 4.837 in | Bearing Number N/A 22234K | Sleeve N/A S-34 | Locknut N/A AN 34 | Lockwasher and Lockplates N/A W 34 |
CAD
N/A ![]() |
SNW-3034 x 5 15/16 | Diameter d N/A 5.9375 in | B2 N/A 4.009 in | Bearing Number N/A 23034K | Sleeve N/A S-3034 | Locknut N/A N 034 | Lockwasher and Lockplates N/A W 034 |
CAD
N/A ![]() |
SNW-134 x 5 15/16 | Diameter d N/A 5.9375 in | B2 N/A 6.178 in | Bearing Number N/A 22334K, 23234K | Sleeve N/A S-134 | Locknut N/A AN 34 | Lockwasher and Lockplates N/A W 34 |
CAD
N/A ![]() |
SNW-3134 x 5 15/16 | Diameter d N/A 5.9375 in | B2 N/A 4.837 in | Bearing Number N/A 23134K | Sleeve N/A S-34 | Locknut N/A N 034 | Lockwasher and Lockplates N/A W 034 |
CAD
N/A ![]() |
SNW-34 x 6 | Diameter d N/A 6 in | B2 N/A 4.837 in | Bearing Number N/A 22234K | Sleeve N/A S-34 x 6 | Locknut N/A AN 34 | Lockwasher and Lockplates N/A W 34 |
CAD
N/A ![]() |
SNW-3034 x 6 | Diameter d N/A 6 in | B2 N/A 4.009 in | Bearing Number N/A 23034K | Sleeve N/A S-3034 x 6 | Locknut N/A N 034 | Lockwasher and Lockplates N/A W 034 |
CAD
N/A ![]() |
SNW-134 x 6 | Diameter d N/A 6 in | B2 N/A 6.178 in | Bearing Number N/A 22334K, 23234K | Sleeve N/A S-134 x 6 | Locknut N/A AN 34 | Lockwasher and Lockplates N/A W 34 |
CAD
N/A ![]() |
SNW-36 x 6 5/16 | Diameter d N/A 6.3125 in | B2 N/A 5.028 in | Bearing Number N/A 22236K | Sleeve N/A S-36 x 6 5/16 | Locknut N/A AN 36 | Lockwasher and Lockplates N/A W 36 |
CAD
N/A ![]() |
SNW-3036 x 6 5/16 | Diameter d N/A 6.3125 in | B2 N/A 4.327 in | Bearing Number N/A 23036K | Sleeve N/A S-3036 x 6 5/16 | Locknut N/A N 036 | Lockwasher and Lockplates N/A W 036 |
CAD
N/A ![]() |
SNW-36 x 6 3/8 | Diameter d N/A 6.375 in | B2 N/A 5.028 in | Bearing Number N/A 22236K | Sleeve N/A S-36 x 6 3/8 | Locknut N/A AN 36 | Lockwasher and Lockplates N/A W 36 |
CAD
N/A ![]() |
SNW-3036 x 6 3/8 | Diameter d N/A 6.375 in | B2 N/A 4.327 in | Bearing Number N/A 23036K | Sleeve N/A S-3036 x 6 3/8 | Locknut N/A N 036 | Lockwasher and Lockplates N/A W 036 |
CAD
N/A ![]() |
SNW-36 x 6 7/16 | Diameter d N/A 6.4375 in | B2 N/A 5.028 in | Bearing Number N/A 22236K | Sleeve N/A S-36 | Locknut N/A AN 36 | Lockwasher and Lockplates N/A W 36 |
CAD
N/A ![]() |
SNW-3036 x 6 7/16 | Diameter d N/A 6.4375 in | B2 N/A 4.327 in | Bearing Number N/A 23036K | Sleeve N/A S-3036 | Locknut N/A N 036 | Lockwasher and Lockplates N/A W 036 |
CAD
N/A ![]() |
SNW-136 x 6 7/16 | Diameter d N/A 6.4375 in | B2 N/A 6.446 in | Bearing Number N/A 22336K, 23236K | Sleeve N/A S-136 | Locknut N/A AN 36 | Lockwasher and Lockplates N/A W 36 |
CAD
N/A ![]() |