Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
SNP-3064 x 12 | Diameter d N/A 12 in | B2 N/A 6.936 in | Bearing Number N/A 23064K | Sleeve N/A S-3064 x 12 | Locknut N/A N 064 | Lockwasher and Lockplates N/A P 64 |
CAD
N/A ![]() |
SNW-140 x 7 1/8 | Diameter d N/A 7.125 in | B2 N/A 7.085 in | Bearing Number N/A 22340K, 23240K | Sleeve N/A S-140 x 7 1/8 | Locknut N/A AN 40 | Lockwasher and Lockplates N/A W 40 |
CAD
N/A ![]() |
SNW-140 x 7 3/16 | Diameter d N/A 7.1875 in | B2 N/A 7.085 in | Bearing Number N/A 22340K, 23240K | Sleeve N/A S-140 | Locknut N/A AN 40 | Lockwasher and Lockplates N/A W 40 |
CAD
N/A ![]() |
SNW-140 x 7 1/4 | Diameter d N/A 7.25 in | B2 N/A 7.085 in | Bearing Number N/A 22340K, 23240K | Sleeve N/A S-140 x 7 1/4 | Locknut N/A AN 40 | Lockwasher and Lockplates N/A W 40 |
CAD
N/A ![]() |
SNW-144 x 7 15/16 | Diameter d N/A 7.9375 in | B2 N/A 7.277 in | Bearing Number N/A 22344K, 23244K | Sleeve N/A S-144 | Locknut N/A N 044 | Lockwasher and Lockplates N/A W 44 |
CAD
N/A ![]() |
SNP-3068 X 12 7/16 | Diameter d N/A 12 7/16 in | B2 N/A 7.533 in | Bearing Number N/A 23068K | Sleeve N/A S-3068 | Locknut N/A N 068 | Lockwasher and Lockplates N/A P 68 |
CAD
N/A ![]() |
SNP-3068 X 12 1/2 | Diameter d N/A 12 1/2 in | B2 N/A 7.533 in | Bearing Number N/A 23068K | Sleeve N/A S-3068 x 12 1/2 | Locknut N/A N 068 | Lockwasher and Lockplates N/A P 68 |
CAD
N/A ![]() |
SNP-3072 X 12 15/16 | Diameter d N/A 12 15/16 in | B2 N/A 7.569 in | Bearing Number N/A 23072K | Sleeve N/A S-3072 x 12 15/16 | Locknut N/A N 072 | Lockwasher and Lockplates N/A P 72 |
CAD
N/A ![]() |
SNP-3072 X 13 | Diameter d N/A 13 in | B2 N/A 7.569 in | Bearing Number N/A 23072K | Sleeve N/A S-3072 x 13 | Locknut N/A N 072 | Lockwasher and Lockplates N/A P 72 |
CAD
N/A ![]() |
SNP-3072 X 13 7/16 | Diameter d N/A 13 7/16 in | B2 N/A 7.569 in | Bearing Number N/A 23072K | Sleeve N/A S-3072 | Locknut N/A N 072 | Lockwasher and Lockplates N/A P 72 |
CAD
N/A ![]() |
SNP-3072 X 13 1/2 | Diameter d N/A 13 1/2 in | B2 N/A 7.569 in | Bearing Number N/A 23072K | Sleeve N/A S-3072 x 13 1/2 | Locknut N/A N 072 | Lockwasher and Lockplates N/A P 72 |
CAD
N/A ![]() |
SNP-52 x 9 7/16 | Diameter d N/A 9 7/16 in | B2 N/A 7.583 in | Bearing Number N/A 22252K | Sleeve N/A S-52 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 |
CAD
N/A ![]() |
SNP-3152 x 9 7/16 | Diameter d N/A 9 7/16 in | B2 N/A 7.583 in | Bearing Number N/A 23152K | Sleeve N/A S-52 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 |
CAD
N/A ![]() |
SNP-3152 x 9 1/2 | Diameter d N/A 9.5 in | B2 N/A 7.583 in | Bearing Number N/A 23152K | Sleeve N/A S-52 x 9 1/2 | Locknut N/A N 052 | Lockwasher and Lockplates N/A P 52 |
CAD
N/A ![]() |
SNP-3076 X 13 15/16 | Diameter d N/A 13 15/16 in | B2 N/A 7.733 in | Bearing Number N/A 23076K | Sleeve N/A S-3076 | Locknut N/A N 076 | Lockwasher and Lockplates N/A P 76 |
CAD
N/A ![]() |
SNP-3076 X 14 | Diameter d N/A 14 in | B2 N/A 7.733 in | Bearing Number N/A 23076K | Sleeve N/A S-3076 x 14 | Locknut N/A N 076 | Lockwasher and Lockplates N/A P 76 |
CAD
N/A ![]() |
SNP-3156 x 9 15/16 | Diameter d N/A 9 15/16 in | B2 N/A 7.756 in | Bearing Number N/A 23156K | Sleeve N/A S-3156 x 9 15/16 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-3156 x 10 | Diameter d N/A 10 in | B2 N/A 7.756 in | Bearing Number N/A 23156K | Sleeve N/A S-3156 x 10 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-3156 x 10 7/16 | Diameter d N/A 10 7/16 in | B2 N/A 7.756 in | Bearing Number N/A 23156K | Sleeve N/A S-3156 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-3156 x 10 1/2 | Diameter d N/A 10 1/2 in | B2 N/A 7.756 in | Bearing Number N/A 23156K | Sleeve N/A S-3156 x 10 1/2 | Locknut N/A N 056 | Lockwasher and Lockplates N/A P 56 |
CAD
N/A ![]() |
SNP-148 x 8 15/16 | Diameter d N/A 8 15/16 in | B2 N/A 8.099 in | Bearing Number N/A 22348K, 23248K | Sleeve N/A S-148 | Locknut N/A N 048 | Lockwasher and Lockplates N/A P 48 |
CAD
N/A ![]() |
SNP-148 x 9 | Diameter d N/A 9 in | B2 N/A 8.099 in | Bearing Number N/A 22348K, 23248K | Sleeve N/A S-148 x 9 | Locknut N/A N 048 | Lockwasher and Lockplates N/A P 48 |
CAD
N/A ![]() |
SNP-3160 x 10 15/16 | Diameter d N/A 10 15/16 in | B2 N/A 8.4 in | Bearing Number N/A 23160K | Sleeve N/A S-3160 | Locknut N/A N 060 | Lockwasher and Lockplates N/A P 60 |
CAD
N/A ![]() |
SNP-3160 x 11 | Diameter d N/A 11 in | B2 N/A 8.4 in | Bearing Number N/A 23160K | Sleeve N/A S-3160 x 11 | Locknut N/A N 060 | Lockwasher and Lockplates N/A P 60 |
CAD
N/A ![]() |
SNP-3080 x 15 | Diameter d N/A 15 in | B2 N/A 8.401 in | Bearing Number N/A 23080K | Sleeve N/A S-3080 | Locknut N/A N 080 | Lockwasher and Lockplates N/A P 80 |
CAD
N/A ![]() |