Part Number |
Diameter d |
B2 |
Bearing Number |
Sleeve |
Locknut |
Lockwasher and Lockplates |
CAD |
---|---|---|---|---|---|---|---|
SNW-3136 x 6 7/16 | Diameter d N/A 6.4375 in | B2 N/A 5.028 in | Bearing Number N/A 23136K | Sleeve N/A S-36 | Locknut N/A N 036 | Lockwasher and Lockplates N/A W 036 |
CAD
N/A ![]() |
SNW-36 x 6 1/2 | Diameter d N/A 6.5 in | B2 N/A 5.028 in | Bearing Number N/A 22236K | Sleeve N/A S-36 x 6 1/2 | Locknut N/A AN 36 | Lockwasher and Lockplates N/A W 36 |
CAD
N/A ![]() |
SNW-3036 x 6 1/2 | Diameter d N/A 6.5 in | B2 N/A 4.327 in | Bearing Number N/A 23036K | Sleeve N/A S-3036 x 6 1/2 | Locknut N/A N 036 | Lockwasher and Lockplates N/A W 036 |
CAD
N/A ![]() |
SNW-38 x 6 13/16 | Diameter d N/A 6.8125 in | B2 N/A 5.251 in | Bearing Number N/A 22238K | Sleeve N/A S-38 x 6 13/16 | Locknut N/A AN 38 | Lockwasher and Lockplates N/A W 38 |
CAD
N/A ![]() |
SNW-3038 x 6 13/16 | Diameter d N/A 6.8125 in | B2 N/A 4.402 in | Bearing Number N/A 23038K | Sleeve N/A S-3038 x 6 13/16 | Locknut N/A N 038 | Lockwasher and Lockplates N/A W 038 |
CAD
N/A ![]() |
SNW-138 x 6 13/16 | Diameter d N/A 6.8125 in | B2 N/A 6.748 in | Bearing Number N/A 22338K, 23238K | Sleeve N/A S-138 x 6 13/16 | Locknut N/A AN 38 | Lockwasher and Lockplates N/A W 38 |
CAD
N/A ![]() |
SNW-38 x 6 7/8 | Diameter d N/A 6.875 in | B2 N/A 5.251 in | Bearing Number N/A 22238K | Sleeve N/A S-38 x 6 7/8 | Locknut N/A AN 38 | Lockwasher and Lockplates N/A W 38 |
CAD
N/A ![]() |
SNW-3038 x 6 7/8 | Diameter d N/A 6.875 in | B2 N/A 4.402 in | Bearing Number N/A 23038K | Sleeve N/A S-3038 x 6 7/8 | Locknut N/A N 038 | Lockwasher and Lockplates N/A W 038 |
CAD
N/A ![]() |
SNW-138 x 6 7/8 | Diameter d N/A 6.875 in | B2 N/A 6.748 in | Bearing Number N/A 22338K, 23238K | Sleeve N/A S-138 x 6 7/8 | Locknut N/A AN 38 | Lockwasher and Lockplates N/A W 38 |
CAD
N/A ![]() |
SNW-38 x 6 15/16 | Diameter d N/A 6.9375 in | B2 N/A 5.251 in | Bearing Number N/A 22238K | Sleeve N/A S-38 | Locknut N/A AN 38 | Lockwasher and Lockplates N/A W 38 |
CAD
N/A ![]() |
SNW-3038 x 6 15/16 | Diameter d N/A 6.9375 in | B2 N/A 4.402 in | Bearing Number N/A 23038K | Sleeve N/A S-3038 | Locknut N/A N 038 | Lockwasher and Lockplates N/A W 038 |
CAD
N/A ![]() |
SNW-138 x 6 15/16 | Diameter d N/A 6.9375 in | B2 N/A 6.748 in | Bearing Number N/A 22338K, 23238K | Sleeve N/A S-138 | Locknut N/A AN 38 | Lockwasher and Lockplates N/A W 38 |
CAD
N/A ![]() |
SNW-3138 x 6 15/16 | Diameter d N/A 6.9375 in | B2 N/A 5.251 in | Bearing Number N/A 23138K | Sleeve N/A S-38 | Locknut N/A N 038 | Lockwasher and Lockplates N/A W 038 |
CAD
N/A ![]() |
SNW-38 x 7 | Diameter d N/A 7 in | B2 N/A 5.251 in | Bearing Number N/A 22238K | Sleeve N/A S-38 x 7 | Locknut N/A AN 38 | Lockwasher and Lockplates N/A W 38 |
CAD
N/A ![]() |
SNW-3038 x 7 | Diameter d N/A 7 in | B2 N/A 4.402 in | Bearing Number N/A 23038K | Sleeve N/A S-3038 x 7 | Locknut N/A N 038 | Lockwasher and Lockplates N/A W 038 |
CAD
N/A ![]() |
SNW-138 x 7 | Diameter d N/A 7 in | B2 N/A 6.748 in | Bearing Number N/A 22338K, 23238K | Sleeve N/A S-138 x 7 | Locknut N/A AN 38 | Lockwasher and Lockplates N/A W 38 |
CAD
N/A ![]() |
SNW-40 x 7 1/8 | Diameter d N/A 7.125 in | B2 N/A 5.474 in | Bearing Number N/A 22240K | Sleeve N/A S-40 x 7 1/8 | Locknut N/A AN 40 | Lockwasher and Lockplates N/A W 40 |
CAD
N/A ![]() |
SNW-3040 x 7 1/8 | Diameter d N/A 7.125 in | B2 N/A 4.7 in | Bearing Number N/A 23040K | Sleeve N/A S-3040 x 7 1/8 | Locknut N/A N 040 | Lockwasher and Lockplates N/A W 040 |
CAD
N/A ![]() |
SNW-140 x 7 1/8 | Diameter d N/A 7.125 in | B2 N/A 7.085 in | Bearing Number N/A 22340K, 23240K | Sleeve N/A S-140 x 7 1/8 | Locknut N/A AN 40 | Lockwasher and Lockplates N/A W 40 |
CAD
N/A ![]() |
SNW-40 x 7 3/16 | Diameter d N/A 7.1875 in | B2 N/A 5.474 in | Bearing Number N/A 22240K | Sleeve N/A S-40 | Locknut N/A AN 40 | Lockwasher and Lockplates N/A W 40 |
CAD
N/A ![]() |
SNW-3040 x 7 3/16 | Diameter d N/A 7.1875 in | B2 N/A 4.7 in | Bearing Number N/A 23040K | Sleeve N/A S-3040 | Locknut N/A N 040 | Lockwasher and Lockplates N/A W 040 |
CAD
N/A ![]() |
SNW-140 x 7 3/16 | Diameter d N/A 7.1875 in | B2 N/A 7.085 in | Bearing Number N/A 22340K, 23240K | Sleeve N/A S-140 | Locknut N/A AN 40 | Lockwasher and Lockplates N/A W 40 |
CAD
N/A ![]() |
SNW-3140 x 7 3/16 | Diameter d N/A 7.1875 in | B2 N/A 5.474 in | Bearing Number N/A 23140K | Sleeve N/A S-40 | Locknut N/A N 040 | Lockwasher and Lockplates N/A W 040 |
CAD
N/A ![]() |
SNW-40 x 7 1/4 | Diameter d N/A 7.25 in | B2 N/A 5.474 in | Bearing Number N/A 22240K | Sleeve N/A S-40 x 7 1/4 | Locknut N/A AN 40 | Lockwasher and Lockplates N/A W 40 |
CAD
N/A ![]() |
SNW-3040 x 7 1/4 | Diameter d N/A 7.25 in | B2 N/A 4.7 in | Bearing Number N/A 23040K | Sleeve N/A S-3040 x 7 1/4 | Locknut N/A N 040 | Lockwasher and Lockplates N/A W 040 |
CAD
N/A ![]() |