Batch CAD Cart (0)
  • Cart is empty
  • The table below shows dimensions for adapter assemblies and components used in the mounting of tapered bore bearings on shafts.
  • SNW assembly consists of a sleeve, locknut and lockwasher.
  • SNP assembly consists of a sleeve, locknut and lockplate.
276 - 294 of 294 | Results Per Page | View | Unit of Measure
« 11 12 
Clear Filter

Diameter d (in)

Part Number

Diameter d

B2

Bearing Number

Sleeve

Locknut

Lockwasher and Lockplates

CAD

N/A 21 15/16 in N/A 15.388 in N/A 231/600K N/A S-31/600 N/A N 600 N/A P 600 N/A CAD
N/A 23 15/16 in N/A 11.924 in N/A 230/630K N/A S-30/630 N/A N 630 N/A P 630 N/A CAD
N/A 23 15/16 in N/A 19.798 in N/A 232/630K N/A S-32/630 N/A N 630 N/A P 630 N/A CAD
N/A 23 15/16 in N/A 15.979 in N/A 231/630K N/A S-31/630 N/A N 630 N/A P 630 N/A CAD
N/A 24 15/16 in N/A 12.835 in N/A 230/670K N/A S-30/670 N/A N 670 N/A P 670 N/A CAD
N/A 24 15/16 in N/A 21.024 in N/A 232/670K N/A S-32/670 N/A N 670 N/A P 670 N/A CAD
N/A 24 15/16 in N/A 17.008 in N/A 231/670K N/A S-31/670 N/A N 670 N/A P 670 N/A CAD
N/A 26 7/16 in N/A 13.509 in N/A 230/710K N/A S-30/710 N/A N 710 N/A P 710 N/A CAD
N/A 26 7/16 in N/A 21.935 in N/A 232/710K N/A S-32/710 N/A N 710 N/A P 710 N/A CAD
N/A 26 7/16 in N/A 17.801 in N/A 231/710K N/A S-31/710 N/A N 710 N/A P 710 N/A CAD
N/A 27 15/16 in N/A 14.093 in N/A 230/750K N/A S-30/750 N/A N 750 N/A P 750 N/A CAD
N/A 27 15/16 in N/A 22.982 in N/A 232/750K N/A S-32/750 N/A N 750 N/A P 750 N/A CAD
N/A 27 15/16 in N/A 18.6 in N/A 231/750K N/A S-31/750 N/A N 750 N/A P 750 N/A CAD
N/A 29 7/16 in N/A 14.408 in N/A 230/800K N/A S-30/800 N/A N 800 N/A P 800 N/A CAD
N/A 29 7/16 in N/A 19.014 in N/A 231/800K N/A S-31/800 N/A N 800 N/A P 800 N/A CAD
N/A 31 7/16 in N/A 14.991 in N/A 230/850K N/A S-30/850 N/A N 850 N/A P 850 N/A CAD
N/A 31 7/16 in N/A 20 in N/A 231/850K N/A S-31/850 N/A N 850 N/A P 850 N/A CAD
N/A 33 7/16 in N/A 15.681 in N/A 230/900K N/A S-30/900 N/A N 900 N/A P 900 N/A CAD
N/A 35 7/16 in N/A 16.492 in N/A 230/950K N/A S-30/950 N/A N 950 N/A P 950 N/A CAD
276 - 294 of 294 | Results Per Page | View | Unit of Measure
« 11 12