Batch CAD Cart (0)
  • Cart is empty
LOJ Types
  • Offset pin design ideal for use on hand operated, low torque drives
  • Capable for operating angles up to 45° of angular misalignment
  • Application examples: remote control linkages, snow blowers, packaging machinery, awning devices, etc.
  • The LOJ available with round, hex, splined, or keyway bores
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Bore Size    (in)

Keyway Size

Part Number

Description 

Bore A & B

Material

Set Screw Size

Keyway A & B (W x D)

Outside Diameter

Overall Length

Bore Depth (Dimension C)

Static Breaking Torque

Main Pin Height (Dimension E)

CAD

Sort by
N/A LOJ6B UJNT 1/2X1/2 N/KW N/SS N/A 1/2 in N/A Steel N/A No Setscrew N/A No Keyway N/A 0.750 in N/A 2.940 in N/A 0.750 in N/A 840.00 in-lb N/A 1.350 in N/A CAD
N/A LOJ8B UJNT 5/8X5/8 N/KW N/SS N/A 5/8 in N/A Steel N/A No Setscrew N/A No Keyway N/A 1.000 in N/A 3.680 in N/A 0.910 in N/A 1500.00 in-lb N/A 1.690 in N/A CAD
N/A LOJ10B UJNT 3/4X3/4 NKW NSS N/A 3/4 in N/A Steel N/A No Setscrew N/A No Keyway N/A 1.250 in N/A 3.75 in N/A 1.000 in N/A 3480.00 in-lb N/A 1.690 in N/A
1 - 3 of 3 | Results Per Page | View | Unit of Measure
1