- Body -Alloy steel - heat treatedl - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Alloy steel - heat treated - protective coated for corrosion resistance - PTFE Lined.
- Left-hand threaded units have an identification groove near end of shank.
- Groove near middle of shank identifies metric thread.
1 2
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [mm] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| AG-M16T | N/A Left Hand | N/A 16.000 mm | N/A 21.00 mm | N/A 14.25 mm | N/A 64.00 mm | N/A 38.00 mm | N/A 33.00 mm | N/A M16 x 2.0 | N/A 76,291 N |
N/A
|
| AW-M18T | N/A Right Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 16.25 mm | N/A 71.00 mm | N/A 42.00 mm | N/A 36.00 mm | N/A M18 x 1.5 | N/A 100,738 N |
N/A
|
| AG-M18T | N/A Left Hand | N/A 18.000 mm | N/A 23.00 mm | N/A 16.25 mm | N/A 71.00 mm | N/A 42.00 mm | N/A 36.00 mm | N/A M18 x 1.5 | N/A 100,738 N |
N/A
|
| AWF-M20T | N/A Right Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 77.00 mm | N/A 46.00 mm | N/A 40.00 mm | N/A M20 x 1.5 | N/A 120,212 N |
N/A
|
| AGF-M20T | N/A Left Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 77.00 mm | N/A 46.00 mm | N/A 40.00 mm | N/A M20 x 1.5 | N/A 120,212 N |
N/A
|
| AW-M20T | N/A Right Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 77.00 mm | N/A 46.00 mm | N/A 40.00 mm | N/A M20 x 2.5 | N/A 120,212 N |
N/A
|
| AG-M20T | N/A Left Hand | N/A 20.000 mm | N/A 25.00 mm | N/A 18.00 mm | N/A 77.00 mm | N/A 46.00 mm | N/A 40.00 mm | N/A M20 x 2.5 | N/A 120,212 N |
N/A
|
| AW-M22T | N/A Right Hand | N/A 22.000 mm | N/A 28.00 mm | N/A 19.50 mm | N/A 86.00 mm | N/A 50.00 mm | N/A 43.00 mm | N/A M22 x 1.5 | N/A 137,099 N |
N/A
|
| AG-M22T | N/A Left Hand | N/A 22.000 mm | N/A 28.00 mm | N/A 19.50 mm | N/A 86.00 mm | N/A 50.00 mm | N/A 43.00 mm | N/A M22 x 1.5 | N/A 137,099 N |
N/A
|
| AW-M25T | N/A Right Hand | N/A 25.000 mm | N/A 31.00 mm | N/A 22.00 mm | N/A 95.00 mm | N/A 60.00 mm | N/A 48.00 mm | N/A M24 x 2.0 | N/A 251,780 N |
N/A
|
| AG-M25T | N/A Left Hand | N/A 25.000 mm | N/A 31.00 mm | N/A 22.00 mm | N/A 95.00 mm | N/A 60.00 mm | N/A 48.00 mm | N/A M24 x 2.0 | N/A 251,780 N |
N/A
|
| AW-M30T | N/A Right Hand | N/A 30.000 mm | N/A 37.00 mm | N/A 25.40 mm | N/A 104.78 mm | N/A 69.85 mm | N/A 54.00 mm | N/A M30 x 2.0 | N/A 289,331 N |
N/A
|
| AG-M30T | N/A Left Hand | N/A 30.000 mm | N/A 37.00 mm | N/A 25.40 mm | N/A 104.78 mm | N/A 69.85 mm | N/A 54.00 mm | N/A M30 x 2.0 | N/A 289,331 N |
N/A
|
1 2