- Outer Member - Low carbon steel - protective coated for corrosion resistance.
- Ball - Alloy steel- heat treated - hard chrome plated.
- Race - Low carbon steel - inside diameter protective coated for corrosion resistance.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: COM-M8T. (PTFE Lined spherical bearings have no lubrication holes or groove in race outside diameter.)
- Size 16 consists of ball and race only
1 2
Clear
Filter
B - Ball Bore (mm)
D - Outside Diameter (mm)
H - Race Width (mm)
W - Ball Width (mm)
Radial Static Limit Load Capacity
Part Number |
B - Ball Bore |
D - Outside Diameter |
H - Race Width |
W - Ball Width |
Ball Diameter |
a - Misalignment Angle |
Radial Static Limit Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|
| COM-M30T | N/A 30.000 mm | N/A 66.000 mm | N/A 25.00 mm | N/A 37.00 mm | N/A 50.80 mm | N/A 17 º | N/A 525,360 N |
N/A
|
1 2