Batch CAD Cart (0)
  • Cart is empty
ROLLER CHAIN IDLER SPROCKETS
  • The sintered-steel sprockets are hardened and perform well at an economical cost.
  • The roller chain idler sprocket replaces the hardenedplate steel sprockets on most applications.
  • All units are non-relubricatable.


To order, specify SPROCKET NUMBER.
Example: 010-5017S Idler Sprocket.
Order all bearings with E8728 specification.
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Sprocket No.

Bearing No.

Bore

A.S.A. Chain No.

No. of Teeth

Pitch

Bearing Radial Load Rating at 500 RPM

CAD

Sort by
N/A 203KRR2 N/A 16.26 / 16.13 mm0.6400 / 0.6350 in N/A 40 N/A 18 N/A 12.7 mm1/2 in N/A 3550 N800 lb N/A CAD
N/A 203KRR2 N/A 16.26 / 16.13 mm0.6400 / 0.6350 in N/A 50 N/A 17 N/A 15.9 mm5/8 in N/A 3550 N800 lb N/A CAD
N/A 203KRR2 N/A 16.26 / 16.13 mm0.6400 / 0.6350 in N/A 60 N/A 15 N/A 19.0 mm3/4 in N/A 3550 N800 lb N/A CAD
N/A 203KRR5 N/A 13.08 / 12.95 mm0.5150 / 0.5000 in N/A 40 N/A 18 N/A 12.7 mm1/2 in N/A 3550 N800 lb N/A CAD
N/A 203KRR5 N/A 13.08 / 12.95 mm0.5150 / 0.5000 in N/A 50 N/A 17 N/A 15.9 mm5/8 in N/A 3550 N800 lb N/A CAD
N/A 203KRR5 N/A 13.08 / 12.95 mm0.5150 / 0.5000 in N/A 60 N/A 15 N/A 19.0 mm3/4 in N/A 3550 N800 lb N/A CAD
N/A 204KRR2 N/A 17.65 / 17.52 mm0.6950 / 0.6900 in N/A 50 N/A 17 N/A 15.9 mm5/8 in N/A 3550 N800 lb N/A CAD
N/A 204RR2 N/A 17.65 / 17.52 mm0.6950 / 0.6900 in N/A 60 N/A 15 N/A 19.0 mm3/4 in N/A 3550 N800 lb N/A CAD
N/A 204RR6 N/A 19.18 / 19.05 mm0.7500 / 0.7505 in N/A 80 N/A 12 N/A 25.4 mm1 in N/A 4800 N1080 lb N/A CAD
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1