Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|---|---|
SNT 520-617 - 23220 - TA220 | Housing N/A SNT 520-617 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 23220 | Seal Type N/A Taconite | Seal N/A TA220 | C1 Dynamic Load Rating N/A 554000 | CAD N/A |
SNT 524-620 - 21320 - TA320 | Housing N/A SNT 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 21320 | Seal Type N/A Taconite | Seal N/A TA320 | C1 Dynamic Load Rating N/A | CAD N/A |
SNT 524-620 - 22320 - TA320 | Housing N/A SNT 524-620 | Shaft Diameter da N/A 100 mm | Shaft Diameter db N/A 115 mm | Bearing N/A 22320 | Seal Type N/A Taconite | Seal N/A TA320 | C1 Dynamic Load Rating N/A 815000 | CAD N/A |
SNT 522-619 - 22222 - TA222 | Housing N/A SNT 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 22222 | Seal Type N/A Taconite | Seal N/A TA222 | C1 Dynamic Load Rating N/A 555000 | CAD N/A |
SNT 522-619 - 23222 - TA222 | Housing N/A SNT 522-619 | Shaft Diameter da N/A 110 mm | Shaft Diameter db N/A 125 mm | Bearing N/A 23222 | Seal Type N/A Taconite | Seal N/A TA222 | C1 Dynamic Load Rating N/A 710000 | CAD N/A |
SNT 524-620 - 22224 - TA224 | Housing N/A SNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 22224 | Seal Type N/A Taconite | Seal N/A TA224 | C1 Dynamic Load Rating N/A 647000 | CAD N/A |
SNT 524-620 - 23224 - TA224 | Housing N/A SNT 524-620 | Shaft Diameter da N/A 120 mm | Shaft Diameter db N/A 135 mm | Bearing N/A 23224 | Seal Type N/A Taconite | Seal N/A TA224 | C1 Dynamic Load Rating N/A 824000 | CAD N/A |
SNT 526 - 22226 - TA226 | Housing N/A SNT 526 | Shaft Diameter da N/A 130 mm | Shaft Diameter db N/A 145 mm | Bearing N/A 22226 | Seal Type N/A Taconite | Seal N/A TA226 | C1 Dynamic Load Rating N/A 757000 | CAD N/A |
SNT 526 - 23226 - TA226 | Housing N/A SNT 526 | Shaft Diameter da N/A 130 mm | Shaft Diameter db N/A 145 mm | Bearing N/A 23226 | Seal Type N/A Taconite | Seal N/A TA226 | C1 Dynamic Load Rating N/A 915000 | CAD N/A |
SNT 528 - 22228 - TA228 | Housing N/A SNT 528 | Shaft Diameter da N/A 140 mm | Shaft Diameter db N/A 155 mm | Bearing N/A 22228 | Seal Type N/A Taconite | Seal N/A TA228 | C1 Dynamic Load Rating N/A 863000 | CAD N/A |
SNT 528 - 23228 - TA228 | Housing N/A SNT 528 | Shaft Diameter da N/A 140 mm | Shaft Diameter db N/A 155 mm | Bearing N/A 23228 | Seal Type N/A Taconite | Seal N/A TA228 | C1 Dynamic Load Rating N/A 1090000 | CAD N/A |
SNT 530 - 22230 - TA230 | Housing N/A SNT 530 | Shaft Diameter da N/A 150 mm | Shaft Diameter db N/A 165 mm | Bearing N/A 22230 | Seal Type N/A Taconite | Seal N/A TA230 | C1 Dynamic Load Rating N/A 1000000 | CAD N/A |
SNT 530 - 23230 - TA230 | Housing N/A SNT 530 | Shaft Diameter da N/A 150 mm | Shaft Diameter db N/A 165 mm | Bearing N/A 23230 | Seal Type N/A Taconite | Seal N/A TA230 | C1 Dynamic Load Rating N/A 1270000 | CAD N/A |
SNT 532 - 22232 - TA232 | Housing N/A SNT 532 | Shaft Diameter da N/A 160 mm | Shaft Diameter db N/A 175 mm | Bearing N/A 22232 | Seal Type N/A Taconite | Seal N/A TA232 | C1 Dynamic Load Rating N/A 1170000 | CAD N/A |
SNT 532 - 23232 - TA232 | Housing N/A SNT 532 | Shaft Diameter da N/A 160 mm | Shaft Diameter db N/A 175 mm | Bearing N/A 23232 | Seal Type N/A Taconite | Seal N/A TA232 | C1 Dynamic Load Rating N/A 1470000 | CAD N/A |
SNT 205 - 22205 - TSNG205 | Housing N/A SNT 205 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 22205 | Seal Type N/A Double Lip | Seal N/A TSNG205 | C1 Dynamic Load Rating N/A 50600 | CAD N/A |
SNT 206-305 - 21305 - TSNG305 | Housing N/A SNT 206-305 | Shaft Diameter da N/A 25 mm | Shaft Diameter db N/A 30 mm | Bearing N/A 21305 | Seal Type N/A Double Lip | Seal N/A TSNG305 | C1 Dynamic Load Rating N/A 55500 | CAD N/A |
SNT 206-305 - 22206 - TSNG206 | Housing N/A SNT 206-305 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 22206 | Seal Type N/A Double Lip | Seal N/A TSNG206 | C1 Dynamic Load Rating N/A 67400 | CAD N/A |
SNT 507-606 - 21306 - TSNG306 | Housing N/A SNT 507-606 | Shaft Diameter da N/A 30 mm | Shaft Diameter db N/A 35 mm | Bearing N/A 21306 | Seal Type N/A Double Lip | Seal N/A TSNG306 | C1 Dynamic Load Rating N/A 70300 | CAD N/A |
SNT 207 - 22207 - TSNG207 | Housing N/A SNT 207 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 22207 | Seal Type N/A Double Lip | Seal N/A TSNG207 | C1 Dynamic Load Rating N/A 90500 | CAD N/A |
SNT 208-307 - 21307 - TSNG307 | Housing N/A SNT 208-307 | Shaft Diameter da N/A 35 mm | Shaft Diameter db N/A 45 mm | Bearing N/A 21307 | Seal Type N/A Double Lip | Seal N/A TSNG307 | C1 Dynamic Load Rating N/A 90200 | CAD N/A |
SNT 208-307 - 22208 - TSNG208 | Housing N/A SNT 208-307 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22208 | Seal Type N/A Double Lip | Seal N/A TSNG208 | C1 Dynamic Load Rating N/A 104000 | CAD N/A |
SNT 510-608 - 21308 - TSNG308 | Housing N/A SNT 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 21308 | Seal Type N/A Double Lip | Seal N/A TSNG308 | C1 Dynamic Load Rating N/A 113000 | CAD N/A |
SNT 510-608 - 22308 - TSNG308 | Housing N/A SNT 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 22308 | Seal Type N/A Double Lip | Seal N/A TSNG308 | C1 Dynamic Load Rating N/A 155000 | CAD N/A |
SNT 209 - 22209 - TSNG209 | Housing N/A SNT 209 | Shaft Diameter da N/A 45 mm | Shaft Diameter db N/A 55 mm | Bearing N/A 22209 | Seal Type N/A Double Lip | Seal N/A TSNG209 | C1 Dynamic Load Rating N/A 109000 | CAD N/A |