Housing – Bearing – Seal |
Housing |
Shaft Diameter da |
Shaft Diameter db |
Bearing |
Seal Type |
Seal |
C1 Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|---|---|
FSNT 213 - 22213 - TA213 | Housing N/A FSNT 213 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 22213 | Seal Type N/A Taconite | Seal N/A TA213 | C1 Dynamic Load Rating N/A 206000 | CAD N/A |
FSNT 213 - 22213 - TSNG213 | Housing N/A FSNT 213 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 22213 | Seal Type N/A Double Lip | Seal N/A TSNG213 | C1 Dynamic Load Rating N/A 206000 | CAD N/A |
FSNT 213 - 22213 - VR213 | Housing N/A FSNT 213 | Shaft Diameter da N/A 65 mm | Shaft Diameter db N/A 75 mm | Bearing N/A 22213 | Seal Type N/A V-ring | Seal N/A VR213 | C1 Dynamic Load Rating N/A 206000 | CAD N/A |
FSNT 215 - 22215 - LO215 | Housing N/A FSNT 215 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22215 | Seal Type N/A Labyrinth | Seal N/A LO215 | C1 Dynamic Load Rating N/A 222000 | CAD N/A |
FSNT 215 - 22215 - TA215 | Housing N/A FSNT 215 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22215 | Seal Type N/A Taconite | Seal N/A TA215 | C1 Dynamic Load Rating N/A 222000 | CAD N/A |
FSNT 215 - 22215 - TSNG215 | Housing N/A FSNT 215 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22215 | Seal Type N/A Double Lip | Seal N/A TSNG215 | C1 Dynamic Load Rating N/A 222000 | CAD N/A |
FSNT 215 - 22215 - VR215 | Housing N/A FSNT 215 | Shaft Diameter da N/A 75 mm | Shaft Diameter db N/A 85 mm | Bearing N/A 22215 | Seal Type N/A V-ring | Seal N/A VR215 | C1 Dynamic Load Rating N/A 222000 | CAD N/A |
FSNT 216 - 22216 - LO216 | Housing N/A FSNT 216 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22216 | Seal Type N/A Labyrinth | Seal N/A LO216 | C1 Dynamic Load Rating N/A 254000 | CAD N/A |
FSNT 216 - 22216 - TA216 | Housing N/A FSNT 216 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22216 | Seal Type N/A Taconite | Seal N/A TA216 | C1 Dynamic Load Rating N/A 254000 | CAD N/A |
FSNT 216 - 22216 - TSNG216 | Housing N/A FSNT 216 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22216 | Seal Type N/A Double Lip | Seal N/A TSNG216 | C1 Dynamic Load Rating N/A 254000 | CAD N/A |
FSNT 216 - 22216 - VR216 | Housing N/A FSNT 216 | Shaft Diameter da N/A 80 mm | Shaft Diameter db N/A 90 mm | Bearing N/A 22216 | Seal Type N/A V-ring | Seal N/A VR216 | C1 Dynamic Load Rating N/A 254000 | CAD N/A |
FSNT 217 - 22217 - LO217 | Housing N/A FSNT 217 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22217 | Seal Type N/A Labyrinth | Seal N/A LO217 | C1 Dynamic Load Rating N/A 297000 | CAD N/A |
FSNT 217 - 22217 - TA217 | Housing N/A FSNT 217 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22217 | Seal Type N/A Taconite | Seal N/A TA217 | C1 Dynamic Load Rating N/A 297000 | CAD N/A |
FSNT 217 - 22217 - TSNG217 | Housing N/A FSNT 217 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22217 | Seal Type N/A Double Lip | Seal N/A TSNG217 | C1 Dynamic Load Rating N/A 297000 | CAD N/A |
FSNT 217 - 22217 - VR217 | Housing N/A FSNT 217 | Shaft Diameter da N/A 85 mm | Shaft Diameter db N/A 95 mm | Bearing N/A 22217 | Seal Type N/A V-ring | Seal N/A VR217 | C1 Dynamic Load Rating N/A 297000 | CAD N/A |
FSNT 218 - 22218 - LO218 | Housing N/A FSNT 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 22218 | Seal Type N/A Labyrinth | Seal N/A LO218 | C1 Dynamic Load Rating N/A 355000 | CAD N/A |
FSNT 218 - 22218 - TA218 | Housing N/A FSNT 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 22218 | Seal Type N/A Taconite | Seal N/A TA218 | C1 Dynamic Load Rating N/A 355000 | CAD N/A |
FSNT 218 - 22218 - TSNG218 | Housing N/A FSNT 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 22218 | Seal Type N/A Double Lip | Seal N/A TSNG218 | C1 Dynamic Load Rating N/A 355000 | CAD N/A |
FSNT 218 - 22218 - VR218 | Housing N/A FSNT 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 22218 | Seal Type N/A V-ring | Seal N/A VR218 | C1 Dynamic Load Rating N/A 355000 | CAD N/A |
FSNT 218 - 23218 - LO218 | Housing N/A FSNT 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 23218 | Seal Type N/A Labyrinth | Seal N/A LO218 | C1 Dynamic Load Rating N/A 436000 | CAD N/A |
FSNT 218 - 23218 - TA218 | Housing N/A FSNT 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 23218 | Seal Type N/A Taconite | Seal N/A TA218 | C1 Dynamic Load Rating N/A 436000 | CAD N/A |
FSNT 218 - 23218 - TSNG218 | Housing N/A FSNT 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 23218 | Seal Type N/A Double Lip | Seal N/A TSNG218 | C1 Dynamic Load Rating N/A 436000 | CAD N/A |
FSNT 218 - 23218 - VR218 | Housing N/A FSNT 218 | Shaft Diameter da N/A 90 mm | Shaft Diameter db N/A 100 mm | Bearing N/A 23218 | Seal Type N/A V-ring | Seal N/A VR218 | C1 Dynamic Load Rating N/A 436000 | CAD N/A |
FSNT 510-608 - 21308 - LO308 | Housing N/A FSNT 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 21308 | Seal Type N/A Labyrinth | Seal N/A LO308 | C1 Dynamic Load Rating N/A 113000 | CAD N/A |
FSNT 510-608 - 21308 - TA308 | Housing N/A FSNT 510-608 | Shaft Diameter da N/A 40 mm | Shaft Diameter db N/A 50 mm | Bearing N/A 21308 | Seal Type N/A Taconite | Seal N/A TA308 | C1 Dynamic Load Rating N/A 113000 | CAD N/A |