Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|---|---|
SNT 512-610 - 21310K - LO610/ 1-3/4 | Housing N/A SNT 512-610 | Shaft Diameter d N/A 1 3/4 in | Bearing N/A 21310K | Seal Type N/A Labyrinth | Seal N/A LO610/ 1-3/4 | Adapter Sleeve N/A HE310 | C1 Dynamic Load Rating N/A 163000 | CAD N/A |
SNT 512-610 - 22310K - LO610/ 1-3/4 | Housing N/A SNT 512-610 | Shaft Diameter d N/A 1 3/4 in | Bearing N/A 22310K | Seal Type N/A Labyrinth | Seal N/A LO610/ 1-3/4 | Adapter Sleeve N/A HE2310 | C1 Dynamic Load Rating N/A 238000 | CAD N/A |
SNT 511-609 - 22211K - LO511/ 1-15/16 | Housing N/A SNT 511-609 | Shaft Diameter d N/A 1 15/16 in | Bearing N/A 22211K | Seal Type N/A Labyrinth | Seal N/A LO511/ 1-15/16 | Adapter Sleeve N/A HA311 | C1 Dynamic Load Rating N/A 140000 | CAD N/A |
SNT 513-611 - 21311K - LO611/ 1-15/16 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 1 15/16 in | Bearing N/A 21311K | Seal Type N/A Labyrinth | Seal N/A LO611/ 1-15/16 | Adapter Sleeve N/A HA311 | C1 Dynamic Load Rating N/A 188000 | CAD N/A |
SNT 513-611 - 22311K - LO611/ 1-15/16 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 1 15/16 in | Bearing N/A 22311K | Seal Type N/A Labyrinth | Seal N/A LO611/ 1-15/16 | Adapter Sleeve N/A HA2311 | C1 Dynamic Load Rating N/A 279000 | CAD N/A |
SNT 511-609 - 22211K - LO511/ 2 | Housing N/A SNT 511-609 | Shaft Diameter d N/A 2 in | Bearing N/A 22211K | Seal Type N/A Labyrinth | Seal N/A LO511/ 2 | Adapter Sleeve N/A HE311 | C1 Dynamic Load Rating N/A 140000 | CAD N/A |
SNT 513-611 - 21311K - LO611/ 2 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 2 in | Bearing N/A 21311K | Seal Type N/A Labyrinth | Seal N/A LO611/ 2 | Adapter Sleeve N/A HE311 | C1 Dynamic Load Rating N/A 188000 | CAD N/A |
SNT 513-611 - 22311K - LO611/ 2 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 2 in | Bearing N/A 22311K | Seal Type N/A Labyrinth | Seal N/A LO611/ 2 | Adapter Sleeve N/A HE2311 | C1 Dynamic Load Rating N/A 279000 | CAD N/A |
SNT 513-611 - 22213K - LO513/ 2-1/4 | Housing N/A SNT 513-611 | Shaft Diameter d N/A 2 1/4 in | Bearing N/A 22213K | Seal Type N/A Labyrinth | Seal N/A LO513/ 2-1/4 | Adapter Sleeve N/A HE313 | C1 Dynamic Load Rating N/A 206000 | CAD N/A |
SNT 516-613 - 21313K - LO613/ 2-1/4 | Housing N/A SNT 516-613 | Shaft Diameter d N/A 2 1/4 in | Bearing N/A 21313K | Seal Type N/A Labyrinth | Seal N/A LO613/ 2-1/4 | Adapter Sleeve N/A HE313 | C1 Dynamic Load Rating N/A 259000 | CAD N/A |
SNT 516-613 - 22313K - LO613/ 2-1/4 | Housing N/A SNT 516-613 | Shaft Diameter d N/A 2 1/4 in | Bearing N/A 22313K | Seal Type N/A Labyrinth | Seal N/A LO613/ 2-1/4 | Adapter Sleeve N/A HE2313 | C1 Dynamic Load Rating N/A 361000 | CAD N/A |
SNT 515-612 - 22215K - LO515/ 2-7/16 | Housing N/A SNT 515-612 | Shaft Diameter d N/A 2 7/16 in | Bearing N/A 22215K | Seal Type N/A Labyrinth | Seal N/A LO515/ 2-7/16 | Adapter Sleeve N/A HA315 | C1 Dynamic Load Rating N/A 222000 | CAD N/A |
SNT 518-615 - 21315K - LO615/ 2-7/16 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 2 7/16 in | Bearing N/A 21315K | Seal Type N/A Labyrinth | Seal N/A LO615/ 2-7/16 | Adapter Sleeve N/A HA315 | C1 Dynamic Load Rating N/A 322000 | CAD N/A |
SNT 518-615 - 22315K - LO615/ 2-7/16 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 2 7/16 in | Bearing N/A 22315K | Seal Type N/A Labyrinth | Seal N/A LO615/ 2-7/16 | Adapter Sleeve N/A HA2315 | C1 Dynamic Load Rating N/A 471000 | CAD N/A |
SNT 515-612 - 22215K - LO515/ 2-1/2 | Housing N/A SNT 515-612 | Shaft Diameter d N/A 2 1/2 in | Bearing N/A 22215K | Seal Type N/A Labyrinth | Seal N/A LO515/ 2-1/2 | Adapter Sleeve N/A HE315 | C1 Dynamic Load Rating N/A 222000 | CAD N/A |
SNT 518-615 - 21315K - LO615/ 2-1/2 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 2 1/2 in | Bearing N/A 21315K | Seal Type N/A Labyrinth | Seal N/A LO615/ 2-1/2 | Adapter Sleeve N/A HE315 | C1 Dynamic Load Rating N/A 322000 | CAD N/A |
SNT 518-615 - 22315K - LO615/ 2-1/2 | Housing N/A SNT 518-615 | Shaft Diameter d N/A 2 1/2 in | Bearing N/A 22315K | Seal Type N/A Labyrinth | Seal N/A LO615/ 2-1/2 | Adapter Sleeve N/A HE2315 | C1 Dynamic Load Rating N/A 471000 | CAD N/A |
SNT 516-613 - 22216K - LO516/ 2-11/16 | Housing N/A SNT 516-613 | Shaft Diameter d N/A 2 11/16 in | Bearing N/A 22216K | Seal Type N/A Labyrinth | Seal N/A LO516/ 2-11/16 | Adapter Sleeve N/A HA316 | C1 Dynamic Load Rating N/A 254000 | CAD N/A |
SNT 519-616 - 21316K - LO616/ 2-11/16 | Housing N/A SNT 519-616 | Shaft Diameter d N/A 2 11/16 in | Bearing N/A 21316K | Seal Type N/A Labyrinth | Seal N/A LO616/ 2-11/16 | Adapter Sleeve N/A HA316 | C1 Dynamic Load Rating N/A 363000 | CAD N/A |
SNT 519-616 - 22316K - LO616/ 2-11/16 | Housing N/A SNT 519-616 | Shaft Diameter d N/A 2 11/16 in | Bearing N/A 22316K | Seal Type N/A Labyrinth | Seal N/A LO616/ 2-11/16 | Adapter Sleeve N/A HA2316 | C1 Dynamic Load Rating N/A 522000 | CAD N/A |
SNT 516-613 - 22216K - LO516/ 2-3/4 | Housing N/A SNT 516-613 | Shaft Diameter d N/A 2 3/4 in | Bearing N/A 22216K | Seal Type N/A Labyrinth | Seal N/A LO516/ 2-3/4 | Adapter Sleeve N/A HE316 | C1 Dynamic Load Rating N/A 254000 | CAD N/A |
SNT 519-616 - 21316K - LO616/ 2-3/4 | Housing N/A SNT 519-616 | Shaft Diameter d N/A 2 3/4 in | Bearing N/A 21316K | Seal Type N/A Labyrinth | Seal N/A LO616/ 2-3/4 | Adapter Sleeve N/A HE316 | C1 Dynamic Load Rating N/A 363000 | CAD N/A |
SNT 519-616 - 22316K - LO616/ 2-3/4 | Housing N/A SNT 519-616 | Shaft Diameter d N/A 2 3/4 in | Bearing N/A 22316K | Seal Type N/A Labyrinth | Seal N/A LO616/ 2-3/4 | Adapter Sleeve N/A HE2316 | C1 Dynamic Load Rating N/A 522000 | CAD N/A |
SNT 517 - 22217K - LO517/ 2-15/16 | Housing N/A SNT 517 | Shaft Diameter d N/A 2 15/16 in | Bearing N/A 22217K | Seal Type N/A Labyrinth | Seal N/A LO517/ 2-15/16 | Adapter Sleeve N/A HA317 | C1 Dynamic Load Rating N/A 297000 | CAD N/A |
SNT 520-617 - 21317K - LO617/ 2-15/16 | Housing N/A SNT 520-617 | Shaft Diameter d N/A 2 15/16 in | Bearing N/A 21317K | Seal Type N/A Labyrinth | Seal N/A LO617/ 2-15/16 | Adapter Sleeve N/A HA317 | C1 Dynamic Load Rating N/A 403000 | CAD N/A |