Housing – Bearing – Seal |
Housing |
Shaft Diameter d |
Bearing |
Seal Type |
Seal |
Adapter Sleeve |
C1 Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|---|---|
SNTD 507-606 - 21306K - TSNG606 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 25 mm | Bearing N/A 21306K | Seal Type N/A Double Lip | Seal N/A TSNG606 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 70300 | CAD N/A |
SNTD 506-605 - 22206K - LO506 | Housing N/A SNTD 506-605 | Shaft Diameter d N/A 25 mm | Bearing N/A 22206K | Seal Type N/A Labyrinth | Seal N/A LO506 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 67400 | CAD N/A |
SNTD 507-606 - 21306K - LO606 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 25 mm | Bearing N/A 21306K | Seal Type N/A Labyrinth | Seal N/A LO606 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 70300 | CAD N/A |
SNTD 506-605 - 22206K - VR506 | Housing N/A SNTD 506-605 | Shaft Diameter d N/A 25 mm | Bearing N/A 22206K | Seal Type N/A V-ring | Seal N/A VR506 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 67400 | CAD N/A |
SNTD 507-606 - 21306K - VR606 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 25 mm | Bearing N/A 21306K | Seal Type N/A V-ring | Seal N/A VR606 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 70300 | CAD N/A |
SNTD 506-605 - 22206K - TA506 | Housing N/A SNTD 506-605 | Shaft Diameter d N/A 25 mm | Bearing N/A 22206K | Seal Type N/A Taconite | Seal N/A TA506 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 67400 | CAD N/A |
SNTD 507-606 - 21306K - TA606 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 25 mm | Bearing N/A 21306K | Seal Type N/A Taconite | Seal N/A TA606 | Adapter Sleeve N/A H306 | C1 Dynamic Load Rating N/A 70300 | CAD N/A |
SNT 507-606 - 22207K - TSNG507 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 30 mm | Bearing N/A 22207K | Seal Type N/A Double Lip | Seal N/A TSNG507 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90500 | CAD N/A |
SNT 508-607 - 21307K - TSNG607 | Housing N/A SNT 508-607 | Shaft Diameter d N/A 30 mm | Bearing N/A 21307K | Seal Type N/A Double Lip | Seal N/A TSNG607 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90200 | CAD N/A |
SNT 507-606 - 22207K - LO507 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 30 mm | Bearing N/A 22207K | Seal Type N/A Labyrinth | Seal N/A LO507 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90500 | CAD N/A |
SNT 508-607 - 21307K - LO607 | Housing N/A SNT 508-607 | Shaft Diameter d N/A 30 mm | Bearing N/A 21307K | Seal Type N/A Labyrinth | Seal N/A LO607 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90200 | CAD N/A |
SNT 507-606 - 22207K - VR507 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 30 mm | Bearing N/A 22207K | Seal Type N/A V-ring | Seal N/A VR507 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90500 | CAD N/A |
SNT 508-607 - 21307K - VR607 | Housing N/A SNT 508-607 | Shaft Diameter d N/A 30 mm | Bearing N/A 21307K | Seal Type N/A V-ring | Seal N/A VR607 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90200 | CAD N/A |
SNT 507-606 - 22207K - TA507 | Housing N/A SNT 507-606 | Shaft Diameter d N/A 30 mm | Bearing N/A 22207K | Seal Type N/A Taconite | Seal N/A TA507 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90500 | CAD N/A |
SNT 508-607 - 21307K - TA607 | Housing N/A SNT 508-607 | Shaft Diameter d N/A 30 mm | Bearing N/A 21307K | Seal Type N/A Taconite | Seal N/A TA607 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90200 | CAD N/A |
SNTD 507-606 - 22207K - TSNG507 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 30 mm | Bearing N/A 22207K | Seal Type N/A Double Lip | Seal N/A TSNG507 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90500 | CAD N/A |
SNTD 508-607 - 21307K - TSNG607 | Housing N/A SNTD 508-607 | Shaft Diameter d N/A 30 mm | Bearing N/A 21307K | Seal Type N/A Double Lip | Seal N/A TSNG607 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90200 | CAD N/A |
SNTD 507-606 - 22207K - LO507 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 30 mm | Bearing N/A 22207K | Seal Type N/A Labyrinth | Seal N/A LO507 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90500 | CAD N/A |
SNTD 508-607 - 21307K - LO607 | Housing N/A SNTD 508-607 | Shaft Diameter d N/A 30 mm | Bearing N/A 21307K | Seal Type N/A Labyrinth | Seal N/A LO607 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90200 | CAD N/A |
SNTD 507-606 - 22207K - VR507 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 30 mm | Bearing N/A 22207K | Seal Type N/A V-ring | Seal N/A VR507 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90500 | CAD N/A |
SNTD 508-607 - 21307K - VR607 | Housing N/A SNTD 508-607 | Shaft Diameter d N/A 30 mm | Bearing N/A 21307K | Seal Type N/A V-ring | Seal N/A VR607 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90200 | CAD N/A |
SNTD 507-606 - 22207K - TA507 | Housing N/A SNTD 507-606 | Shaft Diameter d N/A 30 mm | Bearing N/A 22207K | Seal Type N/A Taconite | Seal N/A TA507 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90500 | CAD N/A |
SNTD 508-607 - 21307K - TA607 | Housing N/A SNTD 508-607 | Shaft Diameter d N/A 30 mm | Bearing N/A 21307K | Seal Type N/A Taconite | Seal N/A TA607 | Adapter Sleeve N/A H307 | C1 Dynamic Load Rating N/A 90200 | CAD N/A |
SNT 508-607 - 22208K - TSNG508 | Housing N/A SNT 508-607 | Shaft Diameter d N/A 35 mm | Bearing N/A 22208K | Seal Type N/A Double Lip | Seal N/A TSNG508 | Adapter Sleeve N/A H308 | C1 Dynamic Load Rating N/A 104000 | CAD N/A |
SNT 510-608 - 21308K - TSNG608 | Housing N/A SNT 510-608 | Shaft Diameter d N/A 35 mm | Bearing N/A 21308K | Seal Type N/A Double Lip | Seal N/A TSNG608 | Adapter Sleeve N/A H308 | C1 Dynamic Load Rating N/A 113000 | CAD N/A |