Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
51 - 75 of 1176 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

SNTD 206-305 - 22206 - LO206 N/A SNTD 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A Labyrinth N/A LO206 N/A 67400 N/A
SNTD 507-606 - 21306 - LO306 N/A SNTD 507-606 N/A 30 mm N/A 35 mm N/A 21306 N/A Labyrinth N/A LO306 N/A 70300 N/A
SNTD 206-305 - 22206 - VR206 N/A SNTD 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A V-ring N/A VR206 N/A 67400 N/A
SNTD 507-606 - 21306 - VR306 N/A SNTD 507-606 N/A 30 mm N/A 35 mm N/A 21306 N/A V-ring N/A VR306 N/A 70300 N/A
SNTD 206-305 - 22206 - TA206 N/A SNTD 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A Taconite N/A TA206 N/A 67400 N/A
SNTD 507-606 - 21306 - TA306 N/A SNTD 507-606 N/A 30 mm N/A 35 mm N/A 21306 N/A Taconite N/A TA306 N/A 70300 N/A
SNTD 206-305 - 22206 - TSNG306-206 N/A SNTD 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A Double Lip N/A TSNG306-206 N/A 67400 N/A
SNTD 507-606 - 21306 - TSNG306-206 N/A SNTD 507-606 N/A 30 mm N/A 35 mm N/A 21306 N/A Double Lip N/A TSNG306-206 N/A 70300 N/A
SNT 206-305 - 2305TN1 - TSNG507-305 N/A SNT 206-305 N/A 30 mm N/A 35 mm N/A 2305TN1 N/A Double Lip N/A TSNG507-305 N/A 25700 N/A
SNT 507-606 - 1306TN1 - TSNG306-206 N/A SNT 507-606 N/A 30 mm N/A 35 mm N/A 1306TN1 N/A Double Lip N/A TSNG306-206 N/A 21900 N/A
SNT 507-606 - 2306TN1 - TSNG306-206 N/A SNT 507-606 N/A 30 mm N/A 35 mm N/A 2306TN1 N/A Double Lip N/A TSNG306-206 N/A 33000 N/A
SNT 206-305 - 2305TN1 - VR305 N/A SNT 206-305 N/A 30 mm N/A 35 mm N/A 2305TN1 N/A V-ring N/A VR305 N/A 25700 N/A
SNT 507-606 - 1306TN1 - VR306 N/A SNT 507-606 N/A 30 mm N/A 35 mm N/A 1306TN1 N/A V-ring N/A VR306 N/A 21900 N/A
SNT 507-606 - 2306TN1 - VR306 N/A SNT 507-606 N/A 30 mm N/A 35 mm N/A 2306TN1 N/A V-ring N/A VR306 N/A 33000 N/A
SNT 206-305 - 2305TN1 - LO305 N/A SNT 206-305 N/A 30 mm N/A 35 mm N/A 2305TN1 N/A Labyrinth N/A LO305 N/A 25700 N/A
SNT 507-606 - 1306TN1 - LO306 N/A SNT 507-606 N/A 30 mm N/A 35 mm N/A 1306TN1 N/A Labyrinth N/A LO306 N/A 21900 N/A
SNT 507-606 - 2306TN1 - LO306 N/A SNT 507-606 N/A 30 mm N/A 35 mm N/A 2306TN1 N/A Labyrinth N/A LO306 N/A 33000 N/A
SNTD 206-305 - 2305TN1 - TSNG507-305 N/A SNTD 206-305 N/A 30 mm N/A 35 mm N/A 2305TN1 N/A Double Lip N/A TSNG507-305 N/A 25700 N/A
SNTD 507-606 - 1306TN1 - TSNG306-206 N/A SNTD 507-606 N/A 30 mm N/A 35 mm N/A 1306TN1 N/A Double Lip N/A TSNG306-206 N/A 21900 N/A
SNTD 507-606 - 2306TN1 - TSNG306-206 N/A SNTD 507-606 N/A 30 mm N/A 35 mm N/A 2306TN1 N/A Double Lip N/A TSNG306-206 N/A 33000 N/A
SNTD 206-305 - 2305TN1 - VR305 N/A SNTD 206-305 N/A 30 mm N/A 35 mm N/A 2305TN1 N/A V-ring N/A VR305 N/A 25700 N/A
SNTD 507-606 - 1306TN1 - VR306 N/A SNTD 507-606 N/A 30 mm N/A 35 mm N/A 1306TN1 N/A V-ring N/A VR306 N/A 21900 N/A
SNTD 507-606 - 2306TN1 - VR306 N/A SNTD 507-606 N/A 30 mm N/A 35 mm N/A 2306TN1 N/A V-ring N/A VR306 N/A 33000 N/A
SNTD 206-305 - 2305TN1 - LO305 N/A SNTD 206-305 N/A 30 mm N/A 35 mm N/A 2305TN1 N/A Labyrinth N/A LO305 N/A 25700 N/A
SNTD 507-606 - 1306TN1 - LO306 N/A SNTD 507-606 N/A 30 mm N/A 35 mm N/A 1306TN1 N/A Labyrinth N/A LO306 N/A 21900 N/A
51 - 75 of 1176 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »